您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
ROHRflex PA6-S - ROHRflex corrugated all-plastic tubings
DKC
COSMEC
Plastic Systems
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/rohrflex/rrf_pa6_s.prj},{NB=5002-36N},{AUS=1},{AD=42.5},{IDAD=36.0 x 42.5},{BRS=90},{BRD=150},{PS=25},{GEW=0.150},{FI=36.0},{FA=42.5},{A=4.5},{B=2.8},{SMIN=0.40},{VERS1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
Article no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
PS
Packing
[m]
GEW
Weight
[kg/m]
5002-07N
5002-07N
Flessible Pipe PA6S 6,5x1...
10.0
6.5 x 10.0
13
35
50
0.020
5002-10N
5002-10N
Flessible Pipe PA6S 10x13...
13.0
10.0 x 13.0
20
45
50
0.030
5002-12N
5002-12N
Flessible Pipe PA6S 12x15...
15.8
12.0 x 15.8
35
55
50
0.035
5002-14N
5002-14N
Flessible Pipe PA6S 14,3x...
18.5
14.3 x 18.2
40
65
50
0.045
5002-17N
5002-17N
Flessible Pipe PA6S 16,5x...
21.2
16.5 x 21.2
45
75
50
0.060
5002-23N
5002-23N
Flessible Pipe PA6S 23x28...
28.5
23.0 x 28.5
55
100
50
0.100
5002-29N
5002-29N
Flessible Pipe PA6S 29x34...
34.5
29.0 x 34.5
65
120
25
0.120
5002-36N
5002-36N
Flessible Pipe PA6S 36x42...
42.5
36.0 x 42.5
90
150
25
0.150
5002-48N
5002-48N
Flessible Pipe PA6S 48,0x...
54.5
48.0 x 54.5
100
190
25
0.220
0233.209.106
0233.209.106
Flessible Pipe PA6S 6,5x1...
10.0
6.5 x 10.0
13
35
10
0.020
0233.209.110
0233.209.110
Flessible Pipe PA6S 10x13...
13.0
10.0 x 13.0
20
45
10
0.030
0233.209.112
0233.209.112
Flessible Pipe PA6S 12x15...
15.8
12.0 x 15.8
35
55
10
0.035
0233.209.116
0233.209.116
Flessible Pipe PA6S 16,5x...
21.2
16.5 x 21.2
45
75
10
0.060
0233.209.123
0233.209.123
Flessible Pipe PA6S 23x28...
28.5
23.0 x 28.5
55
100
10
0.100
0233.209.129
0233.209.129
Flessible Pipe PA6S 29x34...
34.5
29.0 x 34.5
65
120
10
0.120
0233.209.136
0233.209.136
Flessible Pipe PA6S 36x42...
42.5
36.0 x 42.5
90
150
10
0.150
0233.209.148
0233.209.148
Flessible Pipe PA6S 48,0x...
54.5
48.0 x 54.5
100
190
10
0.220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CE - Boxes with Single Door
DKC
29.03.2024
6012PAT / 6010PAT - Fixed male connectors for polyamide conduits protected ...
DKC
27.11.2019
RQGKZ-M - Plastic screw connector, quick-type, with strain relief and outer...
DKC
10.03.2023
FPAN - Corrugated conduit, PA6 MOD, standard version
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
BWPA/BWPP - Corrugated Pipe
SAMLO
23.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表