您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
ROHRflex PA12 black - ROHRflex corrugated all-plastic tubings
DKC
COSMEC
Plastic Systems
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/rohrflex/rrf_pa12_sch.prj},{NB=5001-29N},{ART=0236.202.029},{CODE=5001-29N},{AUS=black},{DES=Tubo fless. PA12 29x34,5 Nero AD34,5},{AD=34.5},{IDAD=29.0 x 34.5},{BRS=50},{BRD=120},{PS=25},{GEW=0.120},{FI=29.0},{FA=34.5},{A=3.4},{B=2.2},{SMIN=0.40},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
AUS
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
PS
Packing
[m]
GEW
Weight
[kg/m]
5001-07N
5001-07N
black
Flessible Pipe PA12 6,5x1...
10.0
6.5 x 10.0
13
35
50
0.020
5001-10N
5001-10N
black
Tubo fless. PA12 10x13 Bl...
13.0
10.0 x 13.0
15
45
50
0.030
5001-12N
5001-12N
black
Flessible Pipe PA12 12x15...
15.8
12.5 x 15.8
22
55
50
0.040
5001-14N
5001-14N
black
Flessible Pipe PA12 14,3x...
18.5
14.3 x 18.2
27
65
50
0.050
5001-17N
5001-17N
black
Flessible Pipe PA12 16,5x...
21.2
16.5 x 21.2
35
75
50
0.060
5001-23N
5001-23N
black
Flessible Pipe PA12 23x28...
28.5
23.0 x 28.5
45
100
50
0.100
5001-29N
5001-29N
black
Flessible Pipe PA12 29x34...
34.5
29.0 x 34.5
50
120
25
0.120
5001-36N
5001-36N
black
Flessible Pipe PA12 36x42...
42.5
36.0 x 42.5
80
150
25
0.150
5001-48N
5001-48N
black
Flessible Pipe PA12 48x54...
54.5
48.0 x 54.5
100
190
25
0.210
0236.232.016
0236.232.016
black
Flessible Pipe PA12 15,5x...
21.2
15.5 x 21.2
45
75
50
0.060
0236.232.023
0236.232.023
black
Flessible Pipe PA12 22x28...
28.5
22.0 x 28.5
55
100
50
0.100
0236.232.029
0236.232.029
black
Flessible Pipe PA12 28x34...
34.5
28.0 x 34.5
65
120
25
0.120
0236.232.036
0236.232.036
black
Flessible Pipe PA12 35,8x...
42.5
35.8 x 42.5
90
150
25
0.140
0236.232.048
0236.232.048
black
Flessible Pipe PA12 47,5x...
54.5
47.5 x 54.5
100
190
25
0.210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表