您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Screened Backshells & Adapters
TE Connectivity
Connectors
Connector Backshells & Adapters
Powered by
CAD模型選擇
{teconnectivity/connectors/connector_backshells_and_adapters/screened_backshells_and_adapters.prj},{NB=930997-000},{PN=930997-000},{SHA256=LvpQbbdHMY/f+1PJPhrs3ACje1oHJYeR70806USLjPI=},{INAME=00216__c2d9309972d0002do2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-930997-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=208M724-19B12},{ALIAS=N/A},{AA=N/A},{STYLE=N/A},{TDT=N/A},{CSS=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
AA
Adapter Angle
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TDT
Termination Device Type
ⁿ/ₐ
CSS
Connector Shell Size
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
BRAID
Braid
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
AES
Adapter Entry Size
ⁿ/ₐ
TEAC
TE Adapter Code
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APM
Adapter Plating Material
ⁿ/ₐ
CDRMM
Cable Diameter Range
[mm]
CDRIN
Cable Diameter Range
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CDSN
Connector Detail Specification Number
ⁿ/ₐ
TECIC
TE Connector Interface Code
ⁿ/ₐ
BE
Backshell Entry
ⁿ/ₐ
CGSN
Connector General Specification Number
ⁿ/ₐ
026231-000
026231-000
208M914-19A08
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
031878-000
031878-000
218M720D19B12
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
044557-000
044557-000
HEX40-AB-90-13-A3-2
3-1190342-8
N/A
HexaShield
Ferrule
N/A
N/A
N/A
N/A
N/A
N/A
Aluminum
Cadmium per SAE AMS-QQ-P-...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
084179-000
084179-000
203M010-19B05-10
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
094731-000
094731-000
203M016-19B10-10
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
102431-000
102431-000
203M018-19B08
203M018-19B08, 5-1190749-...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
110021-000
110021-000
209M408-62J
5-1190803-4, 209M408-62J
N/A
Spin-Coupling Boot
None
N/A
N/A
N/A
N/A
N/A
N/A
Corrosion Resisting Steel
Passivated per SAE AMS-QQ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
116237-000
116237-000
208M710-19B06
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
126465-000
126465-000
203M016-19B08
203M016-19B08, 1-1190919-...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
128431-000
128431-000
208M914-19B10
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
140070-000
140070-000
203M016-19B10
203M016-19B10, 6-1191015-...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
166797S004
166797S004
204M014-19A05-CS8061
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
177263-000
177263-000
203M010-19B06
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
177592-000
177592-000
203M022-19B08
203M022-19B08, 1-1191291-...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
184551-000
184551-000
208M710-19B07
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
201518-000
201518-000
208M718-19B12
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
232392-000
232392-000
208M914-19B08
208M914-19B08, 1191707-8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
237169-000
237169-000
204M024-19A16-DS
204M024-19A16-DS, 7-11917...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
241613S001
241613S001
TXR40AB90-1406BI-CS2261
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
242411S002
242411S002
TXR54AB00-1404AI-CS8117
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
244345-000
244345-000
203M022-19B10
203M022-19B10, 4-1191792-...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
247715N001
247715N001
TXR61AB90-1412AI2-CS2477
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
248920-000
248920-000
203M012-19B05
6-1191825-1, 203M012-19B0...
N/A
Shielded Boot
Magneform Ring
N/A
N/A
N/A
N/A
05
N/A
Aluminum
Cadmium per SAE AMS-QQ-P-...
4 – 64
156 – 25
N/A
N/A
N/A
N/A
N/A
N/A
248942-000
248942-000
HEX54-AC-45-13-A3-1
7-1201032-3, HEX54-AC-45-...
N/A
HexaShield
Ferrule
N/A
N/A
N/A
N/A
N/A
N/A
Aluminum
Steel & Other Base Metals...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
259100-000
259100-000
203M216-19B10
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表