您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
HD Springs - Springs Heavy Duty
DMS Diemould Service
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould_na/ca/components/springs_hd_gold.prj},{NB=100H0300},{PARTNO=100H0300},{OD=1.000},{ID=0.500},{L=3.000},{LOAD=54.400},{MODL=408.000},{MODD=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
OD
Hole diameter
[Inch]
ID
Rod diameter
[Inch]
L
Free Length
[Inch]
LOAD
Load at 1/10
[lbs]
MODL
Max. operating deflection 25% of free length. Load
[lbs]
MODD
Max. operating deflection 25% of free length. Deflection
[Inch]
037H0100
037H0100
0.375
0.188
1.000
11.000
27.500
0.250
037H0125
037H0125
0.375
0.188
1.250
9.800
30.600
0.310
037H0150
037H0150
0.375
0.188
1.500
8.000
30.000
0.380
037H0175
037H0175
0.375
0.188
1.750
8.400
36.800
0.440
037H0200
037H0200
0.375
0.188
2.000
7.200
36.000
0.500
037H0250
037H0250
0.375
0.188
2.500
5.500
34.400
0.630
037H0300
037H0300
0.375
0.188
3.000
4.200
31.500
0.750
037H1200
037H1200
0.375
0.188
12.000
1.200
36.000
3.000
050H0100
050H0100
0.500
0.281
1.000
23.600
59.000
0.250
050H0125
050H0125
0.500
0.281
1.250
18.600
58.100
0.310
050H0150
050H0150
0.500
0.281
1.500
15.500
58.100
0.380
050H0175
050H0175
0.500
0.281
1.750
13.800
60.400
0.440
050H0200
050H0200
0.500
0.281
2.000
11.000
55.000
0.500
050H0250
050H0250
0.500
0.281
2.500
8.400
52.500
0.630
050H0300
050H0300
0.500
0.281
3.000
7.400
55.500
0.750
050H0350
050H0350
0.500
0.281
3.500
6.000
52.500
0.880
050H1200
050H1200
0.500
0.281
12.000
1.600
48.000
3.000
062H0100
062H0100
0.625
0.344
1.000
42.400
106.000
0.250
062H0125
062H0125
0.625
0.344
1.250
29.600
92.500
0.310
062H0150
062H0150
0.625
0.344
1.500
27.200
102.000
0.380
062H0175
062H0175
0.625
0.344
1.750
24.000
105.000
0.440
062H0200
062H0200
0.625
0.344
2.000
20.800
104.000
0.500
062H0250
062H0250
0.625
0.344
2.500
17.000
106.300
0.630
062H0300
062H0300
0.625
0.344
3.000
14.400
108.000
0.750
062H0350
062H0350
0.625
0.344
3.500
12.200
106.800
0.880
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SB Solid Bronze - Straight Bushings Solid Bronze
DMS Diemould Service
01.03.2022
GIB - GIB Assemblies
DMS Diemould Service
01.03.2022
GB1000 - Guide Bush
DMS Diemould Service
29.02.2024
MD Springs - Springs Medium Duty
DMS Diemould Service
01.03.2022
MHD Springs - Springs Medium Heavy Duty
DMS Diemould Service
01.03.2022
Support pillars - Standard Support Pillars Tapped
DMS Diemould Service
01.03.2022
Slide retainers - Slide retainers
DMS Diemould Service
01.03.2022
Bar Locks_Female - Tapered Bar Locks
DMS Diemould Service
19.10.2023
EB Bronze - Guided Ejector Bushings Solid Bronze
DMS Diemould Service
01.03.2022
Sprue Bush A - Sprue Bushings A-series
DMS Diemould Service
01.03.2022
FT - Temperature Dater (CUMSA)
DMS Diemould Service
29.02.2024
PM - Block Insert (CUMSA)
DMS Diemould Service
29.02.2024
U-Series - SPRUE BUSHINGS
DMS Diemould Service
01.03.2022
UR-Series - SPRUE BUSHINGS
DMS Diemould Service
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表