您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000153000 - Spring loaded thrust piece long version
SToxxparts
05 C-Parts without standard
05000153000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000153000/05000153000.prj},{NB=05000153012},{PREVIEW=05000153000.png},{ARTNR=05000153012},{D1=M16},{D2=8},{D3=13.4},{L1=148},{L2=35},{N=3.2},{S=50},{SW=6},{F1=7},{F2=43},{T=90},{MAT=Stahl},{GEW=117},{INFO=https://api.meleven.de/out/SToxxparts/2f.c5.a1.050001530009.pdf},{DEFAULTSORTATTR=9780}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
N
[mm]
S
Stroke
[mm]
SW
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000153001
05000153001
M10
4
7.8
35
25
1.5
8
3
6
16
90
Stahl
13
05000153002
05000153002
M12
5.5
9.5
43
35
2.7
10
4
4
18
90
Stahl
22
05000153003
05000153003
M16
8
13.4
48
35
3.2
10
6
7
24
90
Stahl
47
05000153004
05000153004
M16
8
13.4
58
35
3.2
10
6
15
42
90
Stahl
52
05000153005
05000153005
M16
8
13.4
58
35
3.2
15
6
9
33
90
Stahl
54
05000153006
05000153006
M16
8
13.4
58
35
3.2
20
6
4
23
90
Stahl
55
05000153007
05000153007
M16
8
13.4
83
35
3.2
20
6
11
43
90
Stahl
71
05000153008
05000153008
M16
8
13.4
98
35
3.2
25
6
13
41
90
Stahl
81
05000153009
05000153009
M16
8
13.4
98
35
3.2
30
6
13
47
90
Stahl
83
05000153010
05000153010
M16
8
13.4
118
35
3.2
30
6
24
110
90
Stahl
97
05000153011
05000153011
M16
8
13.4
148
35
3.2
40
6
13
63
90
Stahl
117
05000153012
05000153012
M16
8
13.4
148
35
3.2
50
6
7
43
90
Stahl
117
05000153013
05000153013
M24
10
19.6
60
45
3.7
15
8
14
87
90
Stahl
132
05000153014
05000153014
M10
4
7.8
35
25
1.5
8
3
12
22
90
Stahl
13
05000153015
05000153015
M12
5.5
9.5
43
35
2.7
10
4
7
46
90
Stahl
23
05000153016
05000153016
M16
8
13.4
48
35
3.2
10
6
10
43
90
Stahl
47
05000153017
05000153017
M16
8
13.4
58
35
3.2
10
6
14
84
90
Stahl
54
05000153018
05000153018
M16
8
13.4
58
35
3.2
15
6
10
57
90
Stahl
55
05000153019
05000153019
M16
8
13.4
58
35
3.2
20
6
8
33
90
Stahl
55
05000153020
05000153020
M16
8
13.4
83
35
3.2
20
6
18
72
90
Stahl
72
05000153021
05000153021
M16
8
13.4
98
35
3.2
25
6
20
70
90
Stahl
82
05000153022
05000153022
M16
8
13.4
98
35
3.2
30
6
20
80
90
Stahl
83
05000153023
05000153023
M16
8
13.4
148
35
3.2
40
6
21
113
90
Stahl
151
05000153024
05000153024
M16
8
13.4
148
35
3.2
50
6
13
75
90
Stahl
151
05000153025
05000153025
M24
10
19.6
60
45
3.7
15
8
40
192
90
Stahl
134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2472.03./33. - Spring plunger, with spring loaded pin, with hexagon socket,...
FIBRO
21.07.2023
2470.20. .1 - Spring plunger, low maintenance, standard spring force, VDI 3...
FIBRO
22.11.2023
2473.01. - Spring plunger, with spring loaded pin, straight version, with c...
FIBRO
21.07.2023
2470.10. .1 - Spring plunger, standard spring force, VDI 3004, Colour marki...
FIBRO
22.11.2023
2473.02. - Spring plunger, with spring loaded ball, straight version
FIBRO
21.07.2023
2472.06./36. - Spring plunger, with spring loaded pin, with slot, increased...
FIBRO
21.07.2023
2470.10. .3 - Spring plunger, medium spring force, VDI 3004, Colour marking...
FIBRO
22.11.2023
EGS16X1,5-... - NITROGEN GAS EJECTORS
Bordignon
29.11.2023
2472.07./37. - Spring plunger, with spring loaded pin and seal, with hexago...
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表