您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
GGB-BP25 轴承 mm - 轴承 mm
GGB
单金属轴承
GGB-BP25 烧结铜
Powered by
CAD模型選擇
{ggb/monometallische_werk/bp25_sinterbronze/sinterbronze_buchsen_zylindrisch.prj},{NB=162232BP25},{BESTNR=162232BP25},{DI=16},{D0=22},{B=32},{BX=32},{GEW=38.3},{ET1=H7/ f7},{C0=0.30},{CI=0.30},{INFO=PDF catalog},{LINK=Webseite},{KAT=Monometallische Gleitlager},{MAT=BP25 Sinterbronze},{ROHS=-},{WEEE=-},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=Metafram ölimprägnierte Sinterbronze Gleitlager, ähnlich SINT A 50},{FARBE=},{FVL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
D0
外径
[mm]
B
宽度
[mm]
GEW
重量
[g]
ET1
ⁿ/ₐ
C0
最小外倒角
[mm]
CI
最小内倒角
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
020502BP25
020502BP25
2
5
2
0.2
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
020503BP25
020503BP25
2
5
3
0.3
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
030604BP25
030604BP25
3
6
4
0.6
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
030606BP25
030606BP25
3
6
6
0.9
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
030610BP25
030610BP25
3
6
10
1.4
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
040704BP25
040704BP25
4
7
4
0.7
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
040708BP25
040708BP25
4
7
8
1.4
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
040712BP25
040712BP25
4
7
12
2.1
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
040804BP25
040804BP25
4
8
4
1.0
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
040808BP25
040808BP25
4
8
8
2.0
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
040812BP25
040812BP25
4
8
12
3.0
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
050805BP25
050805BP25
5
8
5
1.0
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
050808BP25
050808BP25
5
8
8
1.7
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
050810BP25
050810BP25
5
8
10
2.1
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
050812BP25
050812BP25
5
8
12
2.5
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
050816BP25
050816BP25
5
8
16
3.3
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
050904BP25
050904BP25
5
9
4
1.3
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
050905BP25
050905BP25
5
9
5
1.5
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
050908BP25
050908BP25
5
9
8
2.4
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
060906BP25
060906BP25
6
9
6
1.4
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
060910BP25
060910BP25
6
9
10
2.4
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
060912BP25
060912BP25
6
9
12
3.8
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
060916BP25
060916BP25
6
9
16
3.5
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
061006BP25
061006BP25
6
10
6
2.0
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
061010BP25
061010BP25
6
10
10
3.3
H7/ f7
0.20
0.20
Monometallic plain bearin...
BP25 sintered bronze
Yes
Yes
Yes
Yes
84833080
Metafram oil-impregnated ...
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表