您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
CO-B-S - Plug
C Matic
Category Fittings
Multiple Connectors
CO-B
Powered by
CAD模型選擇
{cmatic/typology/co_line/co-b/spina.prj},{NB=0611B112S},{SHA256=YoTqI++NF9YrtoHHgRIHct+yfxcG1Len1oOdTHrU+GA=},{INAME=0611b112s},{NAME=0611b112s},{NNCUSTOM=CO-B-COM},{NTCUSTOM=Multiple connector, complete},{NBCUSTOM=0611B112S},{LINACUSTOM=0611B112S},{STEPFILE=0611B112S},{PNGFILE=CO-B-S},{DWGFILE=CO-B-S},{CODE=0611B112S},{TYPE=B113 04 12 SPINA},{MAT=Anodised Aluminium},{TUBEOD=4},{TUBEODIN=5/32\"},{N=12},{G=101.80},{OZ=3.591},{WT=-20 ÷ 70},{C=-4 ÷ 158},{WP=0 ÷ 10},{WPP=145},{TV=-99},{CONF1=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
[mm]
TUBEODIN
[in]
N
ⁿ/ₐ
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
C
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
0611B112S
0611B112S
B113 04 12 SPINA
Anodised Alluminium
4
5/32"
12
101.80
3.591
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
-99
RoHS
Pneumatic Equipments for ...
0611B310S
0611B310S
B113 06 10 SPINA
Anodised Alluminium
6
1/4"
10
93.29
3.291
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
-99
RoHS
Pneumatic Equipments for ...
0611B408S
0611B408S
B113 08 08 SPINA
Anodised Alluminium
8
5/16"
8
89.10
3.143
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
-99
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KDVF - Multi-socket
Festo
24.08.2023
NPKA - Click fitting
Festo
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表