您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Imperial - IP Flange - Round Contact Seal - Imperial 3 & 4 Bolt Round Flange Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/f4r_ip_ci_asmtab.prj},{NB=069612},{SS=3},{SS1=3.000000},{PN=069612},{DESCRIPTION=F4R-IP-300R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=3-1/2},{A1=3.5000000},{B=9-1/4},{B1=9.2500000},{C=3-13/16},{C1=3.8125000},{D=5-9/16},{D1=5.5625000},{DD=7-7/8},{DD1=7.8750000},{E=2-25/64},{E1=2.390625},{F=3/4},{F1=0.7500000},{H=3/4},{H1=0.7500000},{J=6-1/4},{J1=6.2500000},{L=4-9/32},{L1=4.2812500},{P=5/16},{P1=0.312500},{X=1/4},{X1=0.250000},{Y=0.025},{Z=3-15/32},{Z1=3.468750},{BORE=5.1181},{PPATH=f4r_ip_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069592
1-1/8
069592
F3R-IP-102R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069593
1-3/16
069593
F3R-IP-103R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069594
1-1/4
069594
F3R-IP-104R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069595
1-3/8
069595
F3R-IP-106R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069596
1-7/16
069596
F3R-IP-107R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069597
1-1/2
069597
F3R-IP-108R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069598
1-5/8
069598
F4R-IP-110R
Non-Expansion Type
Contact Seal
2-13/16
6-3/8
3-7/64
3-57/64
5-1/2
1-57/64
1/2
1/2
4-1/4
3
19/64
1/4
0.020
2-5/64
069599
1-11/16
069599
F4R-IP-111R
Non-Expansion Type
Contact Seal
2-13/16
6-3/8
3-7/64
3-57/64
5-1/2
1-57/64
1/2
1/2
4-1/4
3
19/64
1/4
0.020
2-5/64
069600
1-3/4
069600
F4R-IP-112R
Non-Expansion Type
Contact Seal
2-13/16
6-3/8
3-7/64
3-57/64
5-1/2
1-57/64
1/2
1/2
4-1/4
3
19/64
1/4
0.020
2-5/64
069601
1-7/8
069601
F4R-IP-114R
Non-Expansion Type
Contact Seal
2-55/64
6-11/16
3-5/32
4-1/16
5-3/4
1-59/64
1/2
9/16
4-1/2
3-9/32
19/64
1/4
0.020
2-19/64
069602
1-15/16
069602
F4R-IP-115R
Non-Expansion Type
Contact Seal
2-55/64
6-11/16
3-5/32
4-1/16
5-3/4
1-59/64
1/2
9/16
4-1/2
3-9/32
19/64
1/4
0.020
2-19/64
069603
2
069603
F4R-IP-200R
Non-Expansion Type
Contact Seal
2-55/64
6-11/16
3-5/32
4-1/16
5-3/4
1-59/64
1/2
9/16
4-1/2
3-9/32
19/64
1/4
0.020
2-19/64
069604
2-3/16
069604
F4R-IP-203R
Non-Expansion Type
Contact Seal
3-1/32
7-3/8
3-11/32
4-1/2
6-3/8
2-3/64
5/8
9/16
4-7/8
3-1/2
5/16
1/4
0.025
2-19/32
069605
2-1/4
069605
F4R-IP-204R
Non-Expansion Type
Contact Seal
3-1/32
7-3/8
3-11/32
4-1/2
6-3/8
2-3/64
5/8
9/16
4-7/8
3-1/2
5/16
1/4
0.025
2-19/32
069606
2-3/8
069606
F4R-IP-206R
Non-Expansion Type
Contact Seal
3-27/64
7-3/4
3-47/64
4-49/64
6-3/4
2-3/8
5/8
41/64
5-3/8
3-7/8
5/16
1/4
0.025
2-15/16
069607
2-7/16
069607
F4R-IP-207R
Non-Expansion Type
Contact Seal
3-27/64
7-3/4
3-47/64
4-49/64
6-3/4
2-3/8
5/8
41/64
5-3/8
3-7/8
5/16
1/4
0.025
2-15/16
069608
2-1/2
069608
F4R-IP-208R
Non-Expansion Type
Contact Seal
3-27/64
7-3/4
3-47/64
4-49/64
6-3/4
2-3/8
5/8
41/64
5-3/8
3-7/8
5/16
1/4
0.025
2-15/16
069609
2-11/16
069609
F4R-IP-211R
Non-Expansion Type
Contact Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069610
2-3/4
069610
F4R-IP-212R
Non-Expansion Type
Contact Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069611
2-15/16
069611
F4R-IP-215R
Non-Expansion Type
Contact Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069612
3
069612
F4R-IP-300R
Non-Expansion Type
Contact Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069630
1-1/8
069630
F3R-IP-102RE
Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069631
1-3/16
069631
F3R-IP-103RE
Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069632
1-1/4
069632
F3R-IP-104RE
Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069633
1-3/8
069633
F3R-IP-106RE
Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表