您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
CO-A-PC - Socket with cover
C Matic
Category Fittings
Multiple Connectors
CO-A
Powered by
CAD模型選擇
{cmatic/typology/co_line/co-a/presa.prj},{NB=06A23014PC},{SHA256=Ahg+q0v72jZRz8Owb1xTR6l54nOxILaJ5Fi0XxpoZTA=},{INAME=06a23014pc},{NAME=06a23014pc},{NNCUSTOM=CO-A-PC},{NTCUSTOM=Socket with cover},{NBCUSTOM=06A23014PC},{LINACUSTOM=06A23014PC},{STEPFILE=06A23014PC},{PNGFILE=CO-A-PC},{DWGFILE=CO-A-PC},{CODE=06A23014PC},{TYPE=A213 06 14 Presa+coperchio},{MAT=PARA},{A=130},{AIN=5.118},{B=142.5},{BIN=5.61},{TUBEOD=6},{TUBEODIN=1/4\"},{N=14},{G=436},{OZ=15.379},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=15},{WPP=15},{TV=-99},{CONF1=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
AIN
[in]
B
[mm]
BIN
[in]
TUBEOD
[mm]
TUBEODIN
[in]
N
ⁿ/ₐ
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
06A11012PC
06A11012PC
A113 04 12 Presa+coperchi...
PARA
103
4.055
115.5
4.547
4
5/32"
12
302
10.653
-20 ÷ 70
-4 ÷ 158
15
15
-99
RoHS
Pneumatic Equipments for ...
06A13010PC
06A13010PC
A113 06 10 Presa+coperchi...
PARA
103
4.055
115.5
4.547
6
1/4"
10
342
12.064
-20 ÷ 70
-4 ÷ 158
15
15
-99
RoHS
Pneumatic Equipments for ...
06A14008PC
06A14008PC
A113 08 08 Presa+coperchi...
PARA
103
4.055
115.5
4.547
8
5/16"
8
309
10.9
-20 ÷ 70
-4 ÷ 158
15
15
-99
RoHS
Pneumatic Equipments for ...
06A21020PC
06A21020PC
A213 04 20 Presa+coperchi...
PARA
130
5.118
142.5
5.61
4
5/32"
20
411
14.498
-20 ÷ 70
-4 ÷ 158
15
15
-99
RoHS
Pneumatic Equipments for ...
06A23014PC
06A23014PC
A213 06 14 Presa+coperchi...
PARA
130
5.118
142.5
5.61
6
1/4"
14
436
15.379
-20 ÷ 70
-4 ÷ 158
15
15
-99
RoHS
Pneumatic Equipments for ...
06A24010PC
06A24010PC
A213 08 10 Presa+coperchi...
PARA
130
5.118
142.5
5.61
8
5/16"
10
369
13.016
-20 ÷ 70
-4 ÷ 158
15
15
-99
RoHS
Pneumatic Equipments for ...
06A31024P
06A31024P
A313 04 24 Presa
PARA
-
-
-
-
4
5/32"
24
-
-
-20 ÷ 70
-4 ÷ 158
15
15
-99
RoHS
Pneumatic Equipments for ...
06A33020P
06A33020P
A313 06 20 Presa
PARA
-
-
-
-
6
1/4"
20
606
21.376
-20 ÷ 70
-4 ÷ 158
15
15
-99
RoHS
Pneumatic Equipments for ...
06A34016P
06A34016P
A313 08 16 Presa
PARA
-
-
-
-
8
5/16"
16
-
-
-20 ÷ 70
-4 ÷ 158
15
15
-99
RoHS
Pneumatic Equipments for ...
06V03006PC
06V03006PC
A013 06 06 Presa+coperchi...
PARA
82.5
3.248
95
3.740
6
1/4"
6
285
10.053
-20 ÷ 70
-4 ÷ 158
7
7
-99
RoHS
Pneumatic Equipments for ...
06V04004PC
06V04004PC
A013 08 04 Presa+coperchi...
PARA
82.5
3.248
95
3.740
8
5/16"
4
272
9.595
-20 ÷ 70
-4 ÷ 158
7
7
-99
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表