您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TP Take-Up Trident Seal - S-2000 TPHU Take-Up Bearing -Inch
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/tphu_s2_hci_asmtab.prj},{NB=070827},{PN=070827},{BORE=9.0551},{SS1=4.937500},{EF1=1},{ST1=1},{A1=6.9062500},{B1=3.500000},{C1=0.812500},{D1=12.437500},{E1=6.062500},{F1=1.812500},{G1=0.687500},{H1=14.375000},{J1=14.625000},{K1=7.187500},{L1=7.4531250},{M1=13.875000},{N1=2.375000},{P1=3.937500},{Q1=1.312500},{R1=5.875000},{S1=3.656250},{T1=0.375000},{U1=1.937500},{V1=4.453125},{W1=1.421875},{X1=0.375000},{Y=0.036},{Z1=5.843750},{SS=4-15/16},{DESCRIPTION=TPHU-S2-415R},{EF=Non-Expansion Type},{ST=Contact Seal},{A=6-29/32},{B=3-1/2},{C=13/16},{D=12-7/16},{E=6-1/16},{F=1-13/16},{G=11/16},{H=14-3/8},{J=14-5/8},{K=7-3/16},{L=7-29/64},{M=13-7/8},{N=2-3/8},{P=3-15/16},{Q=1-5/16},{R=5-7/8},{S=3-21/32},{T=3/8},{U=1-15/16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
070811
1-15/16
070811
TPHU-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
2-3/8
13/16
5-1/4
2-3/8
1-1/16
7/16
6-1/2
6-7/16
3-1/16
3-7/16
6
1-21/32
1-1/4
13/16
3-3/16
2
5/16
1-1/16
2
7/8
1/4
0.020
2-19/64
070812
2
070812
TPHU-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
2-3/8
13/16
5-1/4
2-3/8
1-1/16
7/16
6-1/2
6-7/16
3-1/16
3-7/16
6
1-21/32
1-1/4
13/16
3-3/16
2
5/16
1-1/16
2
7/8
1/4
0.020
2-19/64
070813
2-3/16
070813
TPHU-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
2-3/4
13/16
6-1/4
3
1-7/16
9/16
7-1/2
7-5/8
3-1/2
3-3/4
7
1-15/16
1-3/4
1-1/16
3-25/64
2-1/64
5/16
1-9/16
2-1/4
15/16
1/4
0.025
2-19/32
070815
2-7/16
070815
TPHU-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
2-3/4
13/16
6-21/64
3-21/64
1-7/16
9/16
8-1/2
8-9/32
3-27/32
4-1/16
8
1-7/8
1-3/4
1-1/16
3-17/32
2-5/32
5/16
1-7/16
2-3/4
1
1/4
0.025
2-15/16
070817
2-11/16
070817
TPHU-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070818
2-15/16
070818
TPHU-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070819
3
070819
TPHU-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070821
3-7/16
070821
TPHU-S2-307R
Non-Expansion Type
Contact Seal
4
3-1/8
13/16
8-13/32
4-3/32
1-9/16
11/16
9-1/2
10-1/16
4-1/2
5-1/2
9
2-17/32
2-1/4
1-5/16
4-7/32
2-21/32
5/16
1-23/32
3-1/8
31/32
1/4
0.025
4-3/64
070823
3-15/16
070823
TPHU-S2-315R
Non-Expansion Type
Contact Seal
4-15/32
3-1/8
13/16
9-1/4
4-9/16
1-9/16
11/16
11
11-1/2
5-1/2
6
10-1/2
2-1/2
2-5/16
1-5/16
4-33/64
2-61/64
5/16
2
3-1/8
1-1/4
5/16
0.025
4-1/2
070825
4-7/16
070825
TPHU-S2-407R
Non-Expansion Type
Contact Seal
6-17/32
3-3/8
13/16
10-3/16
5
1-9/16
11/16
11
12-3/8
6
6-29/64
10-1/2
2-7/16
2-5/16
1-5/16
5-29/64
3-29/64
3/8
1-15/16
4
55/64
3/8
0.036
5
070827
4-15/16
070827
TPHU-S2-415R
Non-Expansion Type
Contact Seal
6-29/32
3-1/2
13/16
12-7/16
6-1/16
1-13/16
11/16
14-3/8
14-5/8
7-3/16
7-29/64
13-7/8
2-3/8
3-15/16
1-5/16
5-7/8
3-21/32
3/8
1-15/16
4-29/64
1-27/64
3/8
0.036
5-27/32
070829
1-15/16
070829
TPHU-S2-115RE
Expansion Type
Contact Seal
2-27/32
2-3/8
13/16
5-1/4
2-3/8
1-1/16
7/16
6-1/2
6-7/16
3-1/16
3-7/16
6
1-21/32
1-1/4
13/16
3-3/16
2
5/16
1-1/16
2
7/8
1/4
0.020
2-19/64
070830
2
070830
TPHU-S2-200RE
Expansion Type
Contact Seal
2-27/32
2-3/8
13/16
5-1/4
2-3/8
1-1/16
7/16
6-1/2
6-7/16
3-1/16
3-7/16
6
1-21/32
1-1/4
13/16
3-3/16
2
5/16
1-1/16
2
7/8
1/4
0.020
2-19/64
070831
2-3/16
070831
TPHU-S2-203RE
Expansion Type
Contact Seal
2-15/16
2-3/4
13/16
6-1/4
3
1-7/16
9/16
7-1/2
7-5/8
3-1/2
3-3/4
7
1-15/16
1-3/4
1-1/16
3-25/64
2-1/64
5/16
1-9/16
2-1/4
15/16
1/4
0.025
2-19/32
070833
2-7/16
070833
TPHU-S2-207RE
Expansion Type
Contact Seal
3-13/64
2-3/4
13/16
6-21/64
3-21/64
1-7/16
9/16
8-1/2
8-9/32
3-27/32
4-1/16
8
1-7/8
1-3/4
1-1/16
3-17/32
2-5/32
5/16
1-7/16
2-3/4
1
1/4
0.025
2-15/16
070835
2-11/16
070835
TPHU-S2-211RE
Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070836
2-15/16
070836
TPHU-S2-215RE
Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070837
3
070837
TPHU-S2-300RE
Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070839
3-7/16
070839
TPHU-S2-307RE
Expansion Type
Contact Seal
4
3-1/8
13/16
8-13/32
4-3/32
1-9/16
11/16
9-1/2
10-1/16
4-1/2
5-1/2
9
2-17/32
2-1/4
1-5/16
4-7/32
2-21/32
5/16
1-23/32
3-1/8
31/32
1/4
0.025
4-3/64
070841
3-15/16
070841
TPHU-S2-315RE
Expansion Type
Contact Seal
4-15/32
3-1/8
13/16
9-1/4
4-9/16
1-9/16
11/16
11
11-1/2
5-1/2
6
10-1/2
2-1/2
2-5/16
1-5/16
4-33/64
2-61/64
5/16
2
3-1/8
1-1/4
5/16
0.025
4-1/2
070843
4-7/16
070843
TPHU-S2-407RE
Expansion Type
Contact Seal
6-17/32
3-3/8
13/16
10-3/16
5
1-9/16
11/16
11
12-3/8
6
6-29/64
10-1/2
2-7/16
2-5/16
1-5/16
5-29/64
3-29/64
3/8
1-15/16
4
55/64
3/8
0.036
5
070845
4-15/16
070845
TPHU-S2-415RE
Expansion Type
Contact Seal
6-29/32
3-1/2
13/16
12-7/16
6-1/16
1-13/16
11/16
14-3/8
14-5/8
7-3/16
7-29/64
13-7/8
2-3/8
3-15/16
1-5/16
5-7/8
3-21/32
3/8
1-15/16
4-29/64
1-27/64
3/8
0.036
5-27/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表