您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ISN Plummer Blocks with Trident Seals Metric Bore - ISN Pillow Block (mm)
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
ISN
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/isn/p2b_isn_m_asmtab.prj},{NB=071010},{SERIES=518},{SS=80},{SEALTYPE=R},{TYPE=F},{PN1=071010},{PN2=071027},{PN3=071044},{PN4=071061},{DESCRIPTIONS=P2B518-ISN-080},{SS1=80},{A=106.0},{A1=106.0},{B=345.3},{B1=345.3},{C=100.3},{C1=100.3},{DMIN=270.0},{DMIN1=270.0},{DMAX=293.7},{DMAX1=293.7},{E=0},{F=M20},{F1=20},{G=34.0},{G1=34.0},{H=35},{H1=35.00},{JJ=196.7},{J=196.7},{L=124.7},{L1=124.70},{M=100},{M1=100.000000},{R=37.7},{R1=37.700000},{S=68.3},{S1=68.300000},{X=7.0},{X1=7.000000},{Y=0.640},{Z=102.9},{Z1=102.90},{CS=0},{NDM=0.0000},{KDM=0.0000},{ST1=1},{PPATH=p2b_isn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
E
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
X
Total Expansion
[mm]
Y
[mm]
Z
[mm]
071000
507
30
071000
P2B507-ISN-030MFR
66.7
184.9
52.0
145.0
155.0
0
M12
20.0
22
100.9
67.6
50
22.6
44.1
4.0
0.510
45.7
071001
508
35
071001
P2B508-ISN-035MFR
66.7
205.9
60.2
150.0
174.6
0
M12
27.3
25
110.8
67.6
60
22.6
44.1
4.0
0.510
45.7
071002
509
40
071002
P2B509-ISN-040MFR
71.4
206.3
60.2
155.0
174.6
0
M12
24.8
25
114.0
74.7
60
20.6
50.8
6.5
0.510
52.8
071003
510
45
071003
P2B510-ISN-045MFR
72.6
204.9
60.2
160.0
175.0
0
M12
22.5
25
113.8
81.0
60
21.8
50.8
6.5
0.510
58.4
071004
511
50
071004
P2B511-ISN-050MFR
72.6
253.9
70.2
190.0
215.9
0
M16
31.0
28
124.5
81.0
70
21.8
50.8
6.5
0.510
58.4
071005
512
55
071005
P2B512-ISN-055MFR
77.0
253.9
69.9
190.0
216.0
0
M16
31.0
30
130.3
87.1
70
23.0
54.0
6.5
0.640
66.0
071006
513
60
071006
P2B513-ISN-060MFR
86.9
274.9
80.2
205.0
235.0
0
M16
33.0
30
152.4
96.5
80
30.6
56.3
7.0
0.640
74.7
071007
515
65
071007
P2B515-ISN-065MFR
88.9
280.1
80.1
215.0
236.0
0
M16
28.5
30
156.0
106.7
80
31.4
57.5
7.0
0.640
88.1
071008
516
70
071008
P2B516-ISN-070MFR
88.9
315.9
90.2
244.5
268.3
0
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
071009
517
75
071009
P2B517-ISN-075MFR
88.9
315.9
90.2
244.5
268.3
0
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
071010
518
80
071010
P2B518-ISN-080MFR
106.0
345.3
100.3
270.0
293.7
0
M20
34.0
35
196.7
124.7
100
37.7
68.3
7.0
0.640
102.9
071011
519
85
071011
P2B519-ISN-085MFR
106.0
345.0
100.2
264.2
296.1
0
M20
37.9
35
205.2
124.7
112
37.7
68.3
7.0
0.640
102.9
071012
520
90
071012
P2B520-ISN-090MFR
119.5
379.8
110.2
292.8
327.0
0
M24
43.1
40
218.3
138.7
112
41.7
77.8
8.0
0.640
114.3
071013
522
100
071013
P2B522-ISN-100MFR
119.5
410.0
120.0
314.4
356.0
0
M24
46.8
45
239.0
138.7
125
41.7
77.8
8.0
0.640
114.3
071014
524
110
071014
P2B524-ISN-110MFR
133.0
410.0
120.0
314.5
356.0
0
M24
46.8
45
260.7
161.3
140
44.5
88.5
10.0
0.910
127.0
071015
526
115
071015
P2B526-ISN-115MFR
153
444.8
130.0
359.6
387.0
0
M24
41.7
50
292.8
191.8
150
48.4
99.5
10.0
0.910
148.3
071016
528
125
071016
P2B528-ISN-125MFR
153
500.0
150.2
400.0
427.0
0
M30
48.5
50
290.4
191.8
150
48.4
99.5
10.0
0.910
148.3
071102
530
135
071102
P2B530-ISN-135MFR
164.5
539.8
159.8
443.0
457.0
0
M30
42.0
60
312.5
222.2
160
51.8
105
16.3
0.910
150.4
071106
532
140
071106
P2B532-ISN-140MFR
188
560.0
160.0
463.0
477.0
0
M30
42.0
60
345.3
260.4
170
62.4
118
16.8
0.910
178.3
078822
3134
150
078822
P4B3134-ISN-150MFR
188
510.0
180.0
424.0
436.0
100
M24
34.0
70
344.0
260.4
170
62.1
118
16.8
0.910
178.1
078824
3136
160
078824
P4B3136-ISN-160MFR
193.8
530.0
190.0
444.0
456.0
110
M24
34.0
75
366.0
289.3
180
65.0
122
17.0
0.910
200.4
078826
3138
170
078826
P4B3138-ISN-170MFR
193.8
560.0
210.0
474.0
486.0
120
M24
34.0
80
385.0
289.3
190
65.0
122
17.0
0.910
200.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISN Plummer Blocks with Trident Seals Inch Bore - ISN Pillow Block (inch)
Dodge
21.09.2023
Imperial -IP Pillow Block 1-1/8 thru 2-1/4 2-Bolt Inch Bore (Labyrinth Sea...
Dodge
21.04.2022
Imperial - IP Wide Slot Take-Up - Imperial Wide Slot Take-Up Bearings
Dodge
21.04.2022
Imperial ISAF - Imperial ISAF Pillow Block Bearings
Dodge
21.04.2022
S-2000 Pillow Block 4-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block B...
Dodge
28.07.2021
ISN Plummer Blocks with Trident Seals Metric Bore Insert - Bearing Insert
Dodge
26.05.2022
22004 - Toothed pulley profile HTD 8M
norelem
26.06.2024
PB-N
Spyraflo
01.02.2022
S-2000 Pillow Block 4-Bolt Inch Bore (Labyrinth Seal) - S-2000 Pillow Block...
Dodge
28.07.2021
ISN Plummer Blocks with Trident Seals Metric Bore - ISN Pillow Block (mm)
Baldor Reliance
09.11.2021
Imperial - IP Pillow Block 4-Bolt Trident Seal - Imperial 4 Bolt Square Fla...
Dodge
21.04.2022
APB_001-002_APF_001_APP_001 - Plummer block housings for Y-bearings
SKF
31.05.2024
APB_200 - ROLLER BEARING UNITS WITH A PLUMMER BLOCK HOUSING
SKF
06.06.2024
SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表