您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 723, Miniature Connectors - male panel mount connector
binder
Miniature Connectors
M16 IP67
Male panel mount connector, crimp, front fastened
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip67/male20panel20mount20connector2c20crimp2c20front20fastened/m162c20series207232c20miniature20connectors.prj},{NB=09 0115 780 05},{ARTNR=09 0115 780 05},{PREVIEW=../../../_pool_/8c/20/m16_ip67_3_fs_crimp_vv.28129.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{SHZART2=},{ZUL1=UL},{ZUL2=},{BEZKUZ=M16, series 723, Miniature Connectors},{BEZ=M16 IP67 male panel mount connector, Contacts: 5, unshielded, crimping (Crimp contacts must be ordered separately), IP67, UL, front mounting},{BER=Miniature Connectors},{STBAUF=male panel mount connector},{POLZ=5},{PRGRKU=M16 IP67},{SER=series 723},{STVER=screw},{ANSQM=see crimp contacts under accessories},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0111 780 04
09 0111 780 04
IP67
UL
M16, series 723, Miniatur...
M16 IP67 male panel mount...
Miniature Connectors
male panel mount connecto...
4
M16 IP67
series 723
screw
see crimp contacts under ...
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
10.35
100 °C
-40 °C
PBT (UL94 V-0)
depending on crimp contac...
09 0115 780 05
09 0115 780 05
IP67
UL
M16, series 723, Miniatur...
M16 IP67 male panel mount...
Miniature Connectors
male panel mount connecto...
5
M16 IP67
series 723
screw
see crimp contacts under ...
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
10.50
100 °C
-40 °C
PBT (UL94 V-0)
depending on crimp contac...
09 0123 780 06
09 0123 780 06
IP67
UL
M16, series 723, Miniatur...
M16 IP67 male panel mount...
Miniature Connectors
male panel mount connecto...
6 DIN
M16 IP67
series 723
screw
see crimp contacts under ...
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
11.17
100 °C
-40 °C
PBT (UL94 V-0)
depending on crimp contac...
09 0127 780 07
09 0127 780 07
IP67
UL
M16, series 723, Miniatur...
M16 IP67 male panel mount...
Miniature Connectors
male panel mount connecto...
7
M16 IP67
series 723
screw
see crimp contacts under ...
> 500 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
11.11
100 °C
-40 °C
PBT (UL94 V-0)
depending on crimp contac...
09 0173 780 08
09 0173 780 08
IP68
IP67
UL
AISG compliant
M16, series 723, Miniatur...
M16 IP67 male panel mount...
Miniature Connectors
male panel mount connecto...
8 DIN
M16 IP67
series 723
screw
see crimp contacts under ...
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
11.01
100 °C
-40 °C
PBT (UL94 V-0)
depending on crimp contac...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M16, series 723, Miniature Connectors - female panel mount connector
binder
13.05.2022
M16, series 680, Miniature Connectors - male panel mount connector
binder
13.05.2022
2421680000 - SAIE-M12B-5-H12TL-M16
Weidmüller
22.01.2024
M16, series 680, Miniature Connectors - female panel mount connector
binder
13.05.2022
M16, series 723, Miniature Connectors - female panel mount connector
binder
13.05.2022
L37620011 - PCB Connectors - Expert range - Insulation displacement connect...
TE Connectivity
28.08.2019
M16, series 723, Miniature Connectors - male panel mount connector
binder
13.05.2022
M16, series 680, Miniature Connectors - female panel mount connector
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表