您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 682, Miniature Connectors - male angled connector
binder
Miniature Connectors
M16 IP40
Male angled connector, plastic version
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip40/male20angled20connector2c20plastic20version/m162c20series206822c20miniature20connectors.prj},{NB=09 0137 78 04},{ARTNR=09 0137 78 04},{PREVIEW=../../../_pool_/06/db/682_1_72.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M16, series 682, Miniature Connectors},{BEZ=M16 IP40 male angled connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, solder, IP40},{BER=Miniature Connectors},{STBAUF=male angled connector},{POLZ=4},{PRGRKU=M16 IP40},{SER=series 682},{STVER=screw},{ANSQM=0.75 mm²},{ANSQA=AWG 18},{MECHLD=> 1000 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=6 A},{DGWST=≤ 3 mΩ},{GEW=13.90},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=6.0 - 8.0 mm},{MAGK=PBT (UL94 V-0)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0133 72 02
09 0133 72 02
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
2
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
13.44
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0133 70 02
09 0133 70 02
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
2
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
13.56
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0143 78 06
09 0143 78 06
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
6 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
14.38
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0143 79 06
09 0143 79 06
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
6 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
14.50
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0133 78 02
09 0133 78 02
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
2
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
13.44
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0133 79 02
09 0133 79 02
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
2
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
13.41
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0145 72 07
09 0145 72 07
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
7
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
14.60
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0145 70 07
09 0145 70 07
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
7
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
14.61
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0135 72 03
09 0135 72 03
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
3 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
13.70
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0135 70 03
09 0135 70 03
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
3 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
13.82
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0145 78 07
09 0145 78 07
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
7
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
14.60
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0145 79 07
09 0145 79 07
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
7
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
14.73
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0135 78 03
09 0135 78 03
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
3 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
13.70
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0135 79 03
09 0135 79 03
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
3 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
13.82
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0153 72 08
09 0153 72 08
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
8 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
14.82
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0177 70 07
09 0177 70 07
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
7 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
14.73
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0137 72 04
09 0137 72 04
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
4
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
13.71
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0137 70 04
09 0137 70 04
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
4
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
13.83
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0153 78 08
09 0153 78 08
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
8 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
14.66
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0153 70 08
09 0153 70 08
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
8 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
14.95
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0137 78 04
09 0137 78 04
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
4
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
13.90
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0137 79 04
09 0137 79 04
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
4
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
14.03
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0147 72 12
09 0147 72 12
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
12
M16 IP40
series 682
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
14.78
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0153 79 08
09 0153 79 08
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
8 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
14.99
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0139 72 05
09 0139 72 05
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
5
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
14.15
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M16, series 423, Miniature Connectors - female angled connector
binder
13.05.2022
M16, series 723, Miniature Connectors - male angled connector
binder
13.05.2022
K1939 - Circlips for bores DIN 472
KIPP
27.05.2024
M16, series 581, Miniature Connectors - male cable connector
binder
13.05.2022
C 091 D - Female cable connector
Amphenol
10.05.2022
Cable sockets / connectors pre-assembled on two sides
Ipf Electronic
09.01.2024
M16, series 425, Miniature Connectors - female angled connector
binder
13.05.2022
M16, series 680, Miniature Connectors - female cable connector
binder
13.05.2022
M12 PP X-coded RJ45 cable assy Cat6a,3m
HARTING
01.09.2021
M16, series 682, Miniature Connectors - male angled connector
binder
13.05.2022
M12 PP X-code RJ45 cable assy Cat6a,0.2m
HARTING
01.09.2021
Connector
Balluff
03.06.2024
Cable sockets / connectors pre-assembled on one side
Ipf Electronic
09.01.2024
M16, series 425, Miniature Connectors - female angled connector
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表