您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 680, Miniature Connectors - female cable connector
binder
Miniature Connectors
M16 IP40
Female cable connector
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip40/female20cable20connector/m162c20series206802c20miniature20connectors.prj},{NB=09 0322 00 06},{ARTNR=09 0322 00 06},{PREVIEW=../../../_pool_/00/a7/680_2_00.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M16, series 680, Miniature Connectors},{BEZ=M16 IP40 female cable connector, Contacts: 6 DIN, 3.0 - 6.0 mm, unshielded, solder, IP40},{BER=Miniature Connectors},{STBAUF=female cable connector},{POLZ=6 DIN},{PRGRKU=M16 IP40},{SER=series 680},{STVER=screw},{ANSQM=0.75 mm²},{ANSQA=AWG 18},{MECHLD=> 1000 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=5 A},{DGWST=≤ 5 mΩ},{GEW=19.37},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=3.0 - 6.0 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0342 02 14
09 0342 02 14
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
14
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
18.55
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0310 09 04
09 0310 09 04
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
4
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
19.07
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0572 09 08
09 0572 09 08
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
8 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
18.93
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0314 92 05
09 0314 92 05
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
18.64
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0338 02 16
09 0338 02 16
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
16
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
18.68
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0314 00 05
09 0314 00 05
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
19.16
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0330 00 12
09 0330 00 12
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
12
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
18.95
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0318 02 05
09 0318 02 05
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5 (stereo)
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
18.26
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0344 02 19
09 0344 02 19
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
19
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
18.83
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0314 09 05
09 0314 09 05
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
19.16
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0342 00 14
09 0342 00 14
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
14
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
19.07
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0318 92 05
09 0318 92 05
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5 (stereo)
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 3 mΩ
18.27
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0346 02 24
09 0346 02 24
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
24
M16 IP40
series 680
screw
0.14 mm²
AWG 26
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
18.71
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0318 00 05
09 0318 00 05
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5 (stereo)
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
18.78
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0338 00 16
09 0338 00 16
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
16
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
19.20
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0322 02 06
09 0322 02 06
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
6 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
18.85
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0318 09 05
09 0318 09 05
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5 (stereo)
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 3 mΩ
18.79
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0344 00 19
09 0344 00 19
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
19
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
19.35
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0322 92 06
09 0322 92 06
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
6 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
18.85
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0322 00 06
09 0322 00 06
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
6 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
19.37
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0302 02 02
09 0302 02 02
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
2
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
18.24
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0302 00 02
09 0302 00 02
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
2
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
18.76
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0326 02 07
09 0326 02 07
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
7
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
18.95
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0322 09 06
09 0322 09 06
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
6 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
19.37
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0306 02 03
09 0306 02 03
IP40
M16, series 680, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
3 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
18.37
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表