您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 680, Miniature Connectors - male cable connector
binder
Miniature Connectors
M16 IP40
Male cable connector
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip40/male20cable20connector/m162c20series206802c20miniature20connectors.prj},{NB=09 0343 00 19},{ARTNR=09 0343 00 19},{PREVIEW=../../../_pool_/37/eb/680_1_00.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M16, series 680, Miniature Connectors},{BEZ=M16 IP40 male cable connector, Contacts: 19, 3.0 - 6.0 mm, unshielded, solder, IP40},{BER=Miniature Connectors},{STBAUF=male cable connector},{POLZ=19},{PRGRKU=M16 IP40},{SER=series 680},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 1000 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=500 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=19.87},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=3.0 - 6.0 mm},{MAGK=PBT (UL94 V-0)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0571 00 08
09 0571 00 08
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
19.42
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0309 92 04
09 0309 92 04
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
17.98
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0309 09 04
09 0309 09 04
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
18.50
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0329 02 12
09 0329 02 12
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
12
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
18.86
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0571 09 08
09 0571 09 08
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
19.47
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0313 02 05
09 0313 02 05
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
18.19
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0313 00 05
09 0313 00 05
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
18.74
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0341 02 14
09 0341 02 14
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
14
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
18.97
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0329 00 12
09 0329 00 12
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
12
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
19.38
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0313 92 05
09 0313 92 05
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
18.23
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0313 09 05
09 0313 09 05
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
18.74
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0337 02 16
09 0337 02 16
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
16
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
19.10
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0341 00 14
09 0341 00 14
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
14
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
19.40
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0317 02 05
09 0317 02 05
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5 (stereo)
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
18.22
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0317 00 05
09 0317 00 05
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5 (stereo)
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
18.74
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0343 02 19
09 0343 02 19
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
19
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
19.41
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0337 00 16
09 0337 00 16
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
16
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
19.57
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0317 92 05
09 0317 92 05
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5 (stereo)
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 3 mΩ
18.22
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0317 09 05
09 0317 09 05
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5 (stereo)
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 3 mΩ
18.74
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0345 02 24
09 0345 02 24
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
24
M16 IP40
series 680
screw
0.14 mm²
AWG 26
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
18.47
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0343 00 19
09 0343 00 19
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
19
M16 IP40
series 680
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
19.87
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0321 02 06
09 0321 02 06
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
6 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
18.45
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0321 00 06
09 0321 00 06
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
6 DIN
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
18.97
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0301 02 02
09 0301 02 02
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
2
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
17.52
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
09 0301 00 02
09 0301 00 02
IP40
M16, series 680, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
2
M16 IP40
series 680
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
18.04
85 °C
-40 °C
3.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M16, series 680, Miniature Connectors - female cable connector
binder
13.05.2022
D Sub top entry metal hood 50 pole with
HARTING
01.09.2021
3200030 - AI 1 - 8 RD
PHOENIX CONTACT
07.12.2023
M16, series 581, Miniature Connectors - male cable connector
binder
13.05.2022
M16, series 423, Miniature Connectors - female cable connector
binder
13.05.2022
M16, series 581, Miniature Connectors - female cable connector
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表