您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M8, series 718, Automation Technology - Sensors and Actuators - male panel mount connector
binder
Automation Technology - Sensors and Actuators
M8
Male panel mount connector with single wires
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8/male20panel20mount20connector20with20single20wires/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=76 6219 1111 00004-0200},{ARTNR=76 6219 1111 00004-0200},{PREVIEW=../../../_pool_/12/aa/718_3_fs_konf.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67 (snap)},{SHZART2=IP67 (screw)},{ZUL1=UL},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 male panel mount connector, Contacts: 4, unshielded, single wires, IP67 (snap), UL, M10x0.75},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male panel mount connector},{POLZ=4},{PRGRKU=M8},{SER=series 718},{STVER=snap, screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
LIZLAE
Strand length
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 3403 00 03
09 3403 00 03
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
3
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
5.04
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6219 1111 00008-0200
76 6219 1111 00008-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
8
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
9.38
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3419 00 03
09 3419 00 03
IP67 (snap)
IP67 (screw)
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
3
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
6.44
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6019 0111 00003-0200
76 6019 0111 00003-0200
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
3
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
5.58
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6019 0111 00004-0200
76 6019 0111 00004-0200
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
4
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
6.56
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6019 0111 00006-0200
76 6019 0111 00006-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
6
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
6.69
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6219 1111 00003-0200
76 6219 1111 00003-0200
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
3
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
7.16
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6019 0111 00008-0200
76 6019 0111 00008-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
8
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
7.99
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6219 1111 00004-0200
76 6219 1111 00004-0200
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
4
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
13.12
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6219 1111 00005-0200
76 6219 1111 00005-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
5
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
3 A
≤ 3 mΩ
9.06
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6219 1111 00006-0200
76 6219 1111 00006-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
6
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
7.40
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3421 00 04
09 3421 00 04
IP67 (snap)
IP67 (screw)
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
4
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
7.366
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3391 00 04
09 3391 00 04
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
4
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
6.84
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3463 00 06
09 3463 00 06
IP67
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
6
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
6.657
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3425 00 05
09 3425 00 05
IP67
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
5
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
3 A
≤ 3 mΩ
8
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3423 00 06
09 3423 00 06
IP67
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
6
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
7.453
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3487 00 08
09 3487 00 08
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
8
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
7.038
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3427 00 08
09 3427 00 08
IP67
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
8
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
9
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6019 0118 00012-0200
76 6019 0118 00012-0200
IP67
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
12
M8
series 718
screw
0.09 mm²
AWG 28
> 100 Mating cycles
unshielded
30 V
500 V
2
II
I
500 V
1 A
≤ 3 mΩ
5.83
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表