您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Hammer Head Screw
FATH
Fasten
Hammer Head Screws
Slot 10
Powered by
CAD模型選擇
{fath/fasten/hammer_head_screws/slot_10/slot_10_s.prj},{NB=096HK1030M0820},{PARTNR=096HK1030M0820},{P=B-Profile},{H=3.0},{S=M8 X 20},{MAT=Steel},{B=8.5},{WEIGHT=13.3},{CTN=73181595},{ID=103038},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{NDM=8.0000},{VER=1},{L=20},{EAN=4066061003950}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
P
Profile
ⁿ/ₐ
H
[mm]
S
Size M x L
[mm]
MAT
Material
ⁿ/ₐ
B
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096HK1015M0620
096HK1015M0620
-
1.5
M6 X 20
Steel
9.7
10.2
73181595
103010
4066061020261
096HK1015M0625
096HK1015M0625
-
1.5
M6 X 25
Steel
9.7
11.0
73181595
103011
4066061020278
096HK1015M0630
096HK1015M0630
-
1.5
M6 X 30
Steel
9.7
11.8
73181595
103012
4066061020285
096HK1015M0640
096HK1015M0640
-
1.5
M6 X 40
Steel
9.7
13.4
73181595
103013
4066061020292
096HK1015M0660
096HK1015M0660
-
1.5
M6 X 60
Steel
9.7
16.6
73181595
103014
4066061020308
096HK1015M0820
096HK1015M0820
-
1.5
M8 X 20
Steel
8.0
12.7
73181595
103015
4066061020315
096HK1015M0825
096HK1015M0825
-
1.5
M8 X 25
Steel
8.0
14.2
73181595
103019
4066061020339
096HK1015M0830
096HK1015M0830
-
1.5
M8 X 30
Steel
9.7
15.7
73181595
103021
4066061020353
096HK1015M0840
096HK1015M0840
-
1.5
M8 X 40
Steel
9.7
18.8
73181595
103023
4066061020360
096HK1015M0860
096HK1015M0860
-
1.5
M8 X 60
Steel
9.7
24.9
73181595
103026
4066061020377
096HK1030M0620
096HK1030M0620
B-Profile
3.0
M6 X 20
Steel
9.7
11.2
73181595
103028
4066061020384
096HK1030M0625
096HK1030M0625
B-Profile
3.0
M6 X 25
Steel
9.7
12.0
73181595
103030
4066061020407
096HK1030M0630
096HK1030M0630
B-Profile
3.0
M6 X 30
Steel
9.7
12.8
73181595
103032
4066061020421
096HK1030M0640
096HK1030M0640
B-Profile
3.0
M6 X 40
Steel
9.7
14.4
73181595
103034
4066061020445
096HK1030M0660
096HK1030M0660
B-Profile
3.0
M6 X 60
Steel
9.7
17.6
73181595
103036
4066061020469
096HK1030M0820
096HK1030M0820
B-Profile
3.0
M8 X 20
Steel
8.5
13.3
73181595
103038
4066061003950
096HK1030M0825
096HK1030M0825
B-Profile
3.0
M8 X 25
Steel
8.5
14.8
73181595
103043
4066061003974
096HK1030M0830
096HK1030M0830
B-Profile
3.0
M8 X 30
Steel
8.5
16.3
73181595
103050
4066061003998
096HK1030M0840
096HK1030M0840
B-Profile
3.0
M8 X 40
Steel
8.5
19.4
73181595
112692
4066061004018
096HK1030M0860
096HK1030M0860
B-Profile
3.0
M8 X 60
Steel
8.5
25.5
73181595
112693
4066061004025
096HK1045M0820
096HK1045M0820
B-Profile
4.5
M8 X 20
Steel
8.5
14.2
73181595
127042
4066061050572
096HK1045M0825
096HK1045M0825
B-Profile
4.5
M8 X 25
Steel
8.5
14.4
73181595
132270
4066061053825
096HK1045M0830
096HK1045M0830
B-Profile
4.5
M8 X 30
Steel
8.5
14.6
73181595
114031
4066061043321
096HK1030M0620E
096HK1030M0620E
B-Profile
3.0
M6 x 20
Stainless steel
9.7
11.3
73181595
103029
4066061020391
096HK1030M0625E
096HK1030M0625E
B-Profile
3.0
M6 x 25
Stainless steel
9.7
12.1
73181595
103031
4066061020414
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表