您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Febrotec
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Febrotec
Disc Spring Clover - Disc Spring Clover
Febrotec
Springs
Powered by
CAD模型選擇
{febrotec/federn/tellerfederclover.prj},{NB=0BC0709-020-S(LE=1.83)},{ARTNR=0BC0709-020-S},{DA=18.01},{DI=6.48},{T=0.51},{LO=1.83},{L1=0.84},{LE=1.83},{F1MIN=151.0},{F1MAX=226.4},{FPLAN=249},{WER=1.4310},{GEW=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
DA
Inside diameter
[mm]
DI
Inside diameter
[mm]
T
Thickness
[mm]
LO
Unloaded length
[mm]
L1
Loaded length
[mm]
F1MIN
Force min. at loaded length L1
[N]
F1MAX
Force max. at loaded length L1
[N]
FPLAN
Force max. at flat
[N]
WER
Material code
[mm]
GEW
Weight
[g]
0BC0250-008-S
0BC0250-008-S
6.35
3.18
0.20
0.56
0.29
27.1
40.5
49
1.4310
-
0BC0250-012-S
0BC0250-012-S
6.35
3.18
0.30
0.66
0.39
78.3
117.0
151
1.4310
-
0BC0312-012-S
0BC0312-012-S
7.92
3.63
0.30
0.81
0.43
58.7
88.1
102
1.4310
-
0BC0312-018-S
0BC0312-018-S
7.92
3.63
0.46
0.97
0.58
198.4
298.1
396
1.4310
-
0BC0343-014-S
0BC0343-014-S
8.71
4.29
0.36
0.86
0.48
79.1
119.3
156
1.4310
-
0BC0343-016-S
0BC0343-016-S
8.71
4.29
0.41
0.91
0.53
118.7
178.4
231
1.4310
-
0BC0343-020-S
0BC0343-020-S
8.71
4.29
0.51
1.02
0.64
231.7
348.3
463
1.4310
-
0BC0375-010-S
0BC0375-010-S
9.53
4.95
0.25
0.79
0.39
24.9
37.9
44
1.4310
-
0BC0375-016-S
0BC0375-016-S
9.53
4.95
0.41
0.94
0.54
102.7
154.4
200
1.4310
-
0BC0375-018-S
0BC0375-018-S
9.53
4.95
0.46
0.99
0.59
145.9
219.8
285
1.4310
-
0BC0375-020-S
0BC0375-020-S
9.53
4.95
0.51
1.04
0.64
200.6
301.6
400
1.4310
-
0BC0562-020-S
0BC0562-020-S
14.27
4.95
0.51
1.57
0.77
181.9
273.6
311
1.4310
-
0BC0562-030-S
0BC0562-030-S
14.27
4.95
0.76
1.83
1.03
613.8
925.2
1210
1.4310
-
0BC0437-018-S
0BC0437-018-S
11.10
5.59
0.46
1.09
0.62
160.1
240.2
316
1.4310
-
0BC0437-022-S
0BC0437-022-S
11.10
5.59
0.56
1.19
0.72
363.4
545.4
725
1.4310
-
0BC0500-014-S
0BC0500-014-S
12.70
6.48
0.36
1.07
0.53
93.9
140.6
160
1.4310
-
0BC0500-018-S
0BC0500-018-S
12.70
6.48
0.46
1.17
0.64
127.7
191.7
222
1.4310
-
0BC0500-022-S
0BC0500-022-S
12.70
6.48
0.56
1.27
0.74
303.4
455.1
596
1.4310
-
0BC0500-026-S
0BC0500-026-S
12.70
6.48
0.66
1.37
0.84
397.7
596.5
796
1.4310
-
0BC0709-015-S
0BC0709-015-S
18.01
6.48
0.38
1.7
0.71
79.2
118.8
120
1.4310
-
0BC0709-020-S
0BC0709-020-S
18.01
6.48
0.51
1.83
0.84
151.0
226.4
249
1.4310
-
0BC0709-025-S
0BC0709-025-S
18.01
6.48
0.64
1.96
0.97
252.7
379.0
431
1.4310
-
0BC0625-018-S
0BC0625-018-S
15.88
8.05
0.46
1.37
0.69
112.5
169.0
196
1.4310
-
0BC0625-022-S
0BC0625-022-S
15.88
8.05
0.56
1.47
0.79
233.5
350.1
409
1.4310
-
0BC0625-030-S
0BC0625-030-S
15.88
8.05
0.76
1.68
0.99
626.0
940.6
1232
1.4310
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Finger Spring Washer - Finger Spring Washer
Febrotec
16.05.2024
Retaining Pin - Retaining Pin
Febrotec
30.03.2022
Split Ring - Split Ring
Febrotec
30.03.2022
Ball Bearing Disc Spring - Ball Bearing Disc Spring
Febrotec
16.05.2024
Wave Spring Washer - Wave Spring Washer
Febrotec
16.05.2024
Torsion Spring - Torsion Spring
Febrotec
30.03.2022
Extention Spring - according to DIN and other standards
Febrotec
16.05.2024
Safety Pin - Safety Pin
Febrotec
30.03.2022
Curved Washer - Curved Washer
Febrotec
16.05.2024
Safety Ring Hole - Safety Ring Hole
Febrotec
16.05.2024
Die springs - Die springs
Febrotec
16.05.2024
Series CC
Danly
28.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表