您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Febrotec
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Febrotec
Compression Spring Ceramic - Compression Spring Ceramic
Febrotec
Springs
Powered by
CAD模型選擇
{febrotec/federn/keramikdruckfeder.prj},{NB=0NCS5-060S(LE=30.1)},{ARTNR=0NCS5-060S},{DA=20.00},{D=2.50},{L0=30.10},{L1=26.10},{LE=30.10},{F1=58.88},{C=14.72},{TMAX=1200°C},{WER=Si3N4},{GEW=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
DA
Outside diameter
[mm]
D
Wire diameter
[mm]
L0
Unloaded length
[mm]
L1
Loaded length
[mm]
F1
Force at loaded length L1
[N]
C
Spring rate
[N/mm]
TMAX
max. working temperature
[°C]
WER
Material
ⁿ/ₐ
GEW
Weight
[g]
0NCS1-020S
0NCS1-020S
18.40
1.65
14.30
10.30
19.64
4.91
1200°C
Si3N4
0NCS1-020L
0NCS1-020L
18.40
1.65
26.50
18.50
19.60
2.45
1200°C
Si3N4
0NCS2-025S
0NCS2-025S
13.20
1.65
20.70
18.20
24.53
9.81
1200°C
Si3N4
0NCS2-025L
0NCS2-025L
13.20
1.65
25.40
22.30
24.34
7.85
1200°C
Si3N4
0NCS3-030S
0NCS3-030S
14.40
1.80
24.00
21.00
29.43
9.81
1200°C
Si3N4
0NCS3-030L
0NCS3-030L
14.40
1.80
33.30
29.00
29.54
6.87
1200°C
Si3N4
0NCS4-050S
0NCS4-050S
17.60
2.20
27.40
23.60
48.45
12.75
1200°C
Si3N4
0NCS4-050L
0NCS4-050L
17.60
2.20
34.70
29.70
49.05
9.81
1200°C
Si3N4
0NCS5-060S
0NCS5-060S
20.00
2.50
30.10
26.10
58.88
14.72
1200°C
Si3N4
0NCS5-060L
0NCS5-060L
20.00
2.50
43.40
37.40
58.86
9.81
1200°C
Si3N4
0NCS6-080S
0NCS6-080S
22.40
2.80
33.40
28.70
78.40
16.68
1200°C
Si3N4
0NCS6-080L
0NCS6-080L
22.40
2.80
49.70
42.40
78.77
10.79
1200°C
Si3N4
0NCS7-090S
0NCS7-090S
24.00
3.00
32.90
28.40
88.29
19.62
1200°C
Si3N4
0NCS7-090L
0NCS7-090L
24.00
3.00
48.40
41.50
87.98
12.75
1200°C
Si3N4
0NCS8-140S
0NCS8-140S
28.00
3.50
39.80
34.20
137.37
24.53
1200°C
Si3N4
0NCS8-140L
0NCS8-140L
28.00
3.50
56.00
48.00
133.44
16.68
1200°C
Si3N4
0NCS9-140S
0NCS9-140S
43.00
4.10
26.50
20.90
137.37
24.53
1200°C
Si3N4
0NCS9-140L
0NCS9-140L
43.00
4.10
34.40
26.20
136.78
16.68
1200°C
Si3N4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
Die springs - Die springs
Febrotec
16.05.2024
241.02. - Round wire compression spring
FIBRO
21.07.2023
Compression springs - Gutekunst Federn
Gutekunst Federn
21.07.2023
241.18. - Helical spring for ball cage retention
FIBRO
21.07.2023
DIN 2095 - Zylindrische Schraubenfedern aus runden Drähten
Fabory
13.02.2023
Finger Spring Washer - Finger Spring Washer
Febrotec
16.05.2024
Ball Bearing Disc Spring - Ball Bearing Disc Spring
Febrotec
16.05.2024
Disc Spring - according to DIN and other standards
Febrotec
16.05.2024
Disc Spring Clover - Disc Spring Clover
Febrotec
16.05.2024
Retaining Pin - Retaining Pin
Febrotec
30.03.2022
Split Ring - Split Ring
Febrotec
30.03.2022
SN2500 - Coil spring
STRACK
17.08.2022
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表