您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Microminiature & Nanominiature D Connectors
TE Connectivity
Connectors
D-Shaped Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/d_shaped_connectors/microminiature_and_nanominiature_d_connectors.prj},{NB=1532209-1},{PN=1532209-1},{SHA256=+Ov/PFJJng8iU6fgltBHkDWNM2KcrIhHuLPXx999hmU=},{INAME=00069__c2d15322092d12db2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1532209-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=M83513/01-AN, MCKS-N1-B-9PS},{ALIAS=MCKS-N1-B-9PS, 094-6125-0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
CSE
Connector Style
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
WT
Wire Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
IC
Insulation Color
ⁿ/ₐ
LLMM
Lead Length
[mm]
LLIN
Lead Length
[in]
SPM
Shell Plating Material
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CT
Contact Type
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
MH
Mounting Hardware
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1532142-2
1-1532142-2
094-5104-7003=MCK-N1-P-9P...
MCKS-N1-B-37S6G1-72.0, 09...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532171-2
1-1532171-2
M83513/04-A16N, MCKS-N1-B...
MCKS-N1-B-9S6Q9-72.0, 094...
Receptacle
N/A
Cable-to-Board
Wire & Cable
N/A
N/A
N/A
9
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
None
N/A
1.27
.05
-55 – 125
-67 – 257
Signal
N/A
N/A
1-1532171-3
1-1532171-3
M83513/04-A05N, MCKS-N1-B...
MCKS-N1-B-9S5L4-0.5, 094-...
Receptacle
N/A
N/A
Wire & Cable
Solid
Connector
N/A
9
Yes
Black
12.7
.5
Electroless Nickel
Beryllium Copper
Gold
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532171-9
1-1532171-9
M83513/04-A03C, MCKS-C2-B...
MCKS-C2-B-9S6G9-18.0, 094...
Receptacle
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
9
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532172-2
1-1532172-2
M83513/04-B16N, MCKS-N1-B...
MCKS-N1-B-15S6Q9-72.0, 09...
Receptacle
N/A
Cable-to-Board
Wire & Cable
N/A
N/A
N/A
15
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
N/A
N/A
1.27
.05
-55 – 125
-67 – 257
Signal
N/A
N/A
1-1532172-9
1-1532172-9
M83513/04-B03C, MCKS-C2-B...
MCKS-C2-B-15S6G9-18.0, 09...
Receptacle
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
15
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532174-1
1-1532174-1
M83513/04-D15N, MCKS-N1-B...
MCKS-N1-B-25S6Q1-72.0, 09...
Receptacle
N/A
Cable-to-Board
Wire & Cable
N/A
N/A
N/A
25
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
None
N/A
1.27
.05
-55 – 125
-67 – 257
Signal
N/A
N/A
1-1532174-7
1-1532174-7
M83513/04-D01C, MCKS-C2-B...
MCKS-C2-B-25S6G1-18.0, 09...
Receptacle
N/A
Cable-to-Board
Wire & Cable
N/A
N/A
N/A
25
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
None
N/A
1.27
.05
-55 – 125
-67 – 257
Signal
N/A
N/A
1-1532176-5
1-1532176-5
M83513/04-F07N, MCKS-N1-B...
MCKS-N1-B-37S5L5-0.5, 094...
Receptacle
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
37
Yes
Black
12.7
.5
Electroless Nickel
Beryllium Copper
Gold
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532176-9
1-1532176-9
M83513/04-F03C, MCKS-C2-B...
MCKS-C2-B-37S6G9-18.0, 09...
Receptacle
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
37
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532177-9
1-1532177-9
M83513/04-G03C, MCKS-C2-B...
MCKS-C2-B-51S6G9-18.0, 09...
Receptacle
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
51
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532179-7
1-1532179-7
M83513/03-A01C, MCKS-C2-B...
MCKS-C2-B-9P6G1-18.0, 094...
Receptacle
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
9
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532179-8
1-1532179-8
M83513/03-A02C, MCKS-C2-B...
MCKS-C2-B-9P6G1-36.0, 094...
Receptacle
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
9
Yes
Black
914.4
36
Electroless Nickel
Beryllium Copper
Gold
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532179-9
1-1532179-9
M83513/03-A03C, MCKS-C2-B...
MCKS-C2-B-9P6G9-18.0, 094...
Receptacle
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
9
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532180-0
1-1532180-0
M83513/03-B14N, MCKS-N1-B...
MCKS-N1-B-15P6G9-72.0, 09...
Plug
N/A
Cable-to-Board
Wire & Cable
N/A
N/A
N/A
15
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
None
N/A
1.27
.05
-55 – 125
-67 – 257
Signal
N/A
N/A
1-1532180-5
1-1532180-5
M83513/03-B07N, MCKS-N1-B...
MCKS-N1-B-15P5L5-0.5, 094...
Plug
N/A
N/A
Wire & Cable
Solid
Connector
N/A
15
Yes
Black
12.7
.5
Electroless Nickel
Beryllium Copper
Gold
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532180-9
1-1532180-9
M83513/03-B03C, MCKS-C2-B...
MCKS-C2-B-15P6G9-18.0, 09...
Plug
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
15
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532181-0
1-1532181-0
M83513/03-C14N, MCKS-N1-B...
MCKS-N1-B-21P6G9-72.0, 09...
Plug
N/A
Cable-to-Board
Wire & Cable
N/A
N/A
N/A
21
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
None
N/A
1.27
.05
-55 – 125
-67 – 257
Signal
N/A
N/A
1-1532182-0
1-1532182-0
M83513/03-D14N, MCKS-N1-B...
MCKS-N1-B-25P6G9-72.0, 09...
Plug
N/A
Cable-to-Board
Wire & Cable
N/A
N/A
N/A
25
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
None
N/A
1.27
.05
-55 – 125
-67 – 257
Signal
N/A
N/A
1-1532182-9
1-1532182-9
M83513/03-D03C, MCKS-C2-B...
MCKS-C2-B-25P6G9-18.0, 09...
Plug
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
25
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532183-0
1-1532183-0
M83513/03-E14N, MCKS-N1-B...
MCKS-N1-B-31P6G9-72.0, 09...
Plug
N/A
Cable-to-Board
Wire & Cable
N/A
N/A
N/A
31
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
None
N/A
1.27
.05
-55 – 125
-67 – 257
Signal
N/A
N/A
1-1532183-7
1-1532183-7
M83513/03-E01C, MCKS-C2-B...
MCKS-C2-B-31P6G1-18.0, 09...
Plug
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
31
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532183-9
1-1532183-9
M83513/03-E03C, MCKS-C2-B...
MCKS-C2-B-31P6G9-18.0, 09...
Plug
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
31
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532184-7
1-1532184-7
M83513/03-F01C, MCKS-C2-B...
MCKS-C2-B-37P6G1-18.0, 09...
Plug
N/A
N/A
Wire & Cable
Stranded
Connector
N/A
37
Yes
Black
457.2
18
Electroless Nickel
Beryllium Copper
Gold
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1532185-0
1-1532185-0
M83513/03-G14N, MCKS-N1-B...
MCKS-N1-B-51P6G9-72.0, 09...
Plug
N/A
Cable-to-Board
Wire & Cable
N/A
N/A
N/A
51
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
None
N/A
1.27
.05
-55 – 125
-67 – 257
Signal
N/A
N/A
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Rectangular Connectors
TE Connectivity
03.06.2020
m83513_01_fn - Cinch Connectivity Solutions
Bel Fuse
04.11.2021
Microminiature & Nanominiature D Accessories
TE Connectivity
06.12.2019
Rectangular Connector Housings
TE Connectivity
03.06.2020
Eurocard Connectors
TE Connectivity
10.12.2019
D-Sub Connector Savers
TE Connectivity
06.12.2019
Wire-to-Board Headers & Receptacles
TE Connectivity
10.12.2019
m83513_01_ec - Cinch Connectivity Solutions
Bel Fuse
04.11.2021
MUSBR-A Series - MUSBR-A Series - High Retention Mini USB 2.0, Type A
Samtec
12.08.2019
D Sub top entry metal hood 15 pole with
HARTING
01.09.2021
EPIC® POWER LS1 A1 - 6 Contacts - 6 Contacts
LAPP
15.05.2024
D-Sub Connector Contacts
TE Connectivity
06.12.2019
Mating Cable - Position Control System Products
IMI Bimba Products
21.06.2024
1202660000 - HDC CM GUIDING PIN
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表