您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Washers DIN 125 form A
MBO Oßwald
Accessories
Powered by
CAD模型選擇
{mbo_osswald/zubehoer/scheiben20din2012520form20a.prj},{NB=10 00 0125 0210A/000},{PREVIEW=../_pool_/43/53/scheibe_700x700px.png},{REF=10 00 0125 0210A/000},{IDENT=Scheibe DIN 125 Form A 21 Edelstahl blank},{SIZE=21},{MATERIAL=Edelstahl},{SURFACE=blank},{THREADDIA=20},{D1MIN=21},{D1MAX=21,33},{D2MAX=37},{D2MIN=36,38},{H=3},{WEIGHT1000=17,2},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/scheibe-din-125-form-a-21-edelstahl-blank},{DEFAULTSORTATTR=3318}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
THREADDIA
for thread nominal diameter
[mm]
D1MIN
d1 min.
[mm]
D1MAX
d1 max.
[mm]
D2MAX
d2 max.
[mm]
D2MIN
d2 min.
[mm]
H
h
[mm]
WEIGHT1000
Mass per 1000 pieces
[kg]
10 00 0125 0027A/013
10 00 0125 0027A/013
Washer DIN 125 form A 2,7...
2,7
Steel
electr. galvanised white
2,5
2,7
2,84
6
5,7
0,5
0,088
10 00 0125 0028A/013
10 00 0125 0028A/013
Washer DIN 125 form A 2,8...
2,8
Steel
electr. galvanised white
2,6
2,8
2,94
7
6,64
0,5
0,127
10 00 0125 0032A/013
10 00 0125 0032A/013
Washer DIN 125 form A 3,2...
3,2
Steel
electr. galvanised white
3
3,2
3,38
7
6,64
0,5
0,119
10 00 0125 0037A/013
10 00 0125 0037A/013
Washer DIN 125 form A 3,7...
3,7
Steel
electr. galvanised white
3,5
3,7
3,88
8
7,64
0,5
0,155
10 00 0125 0043A/013
10 00 0125 0043A/013
Washer DIN 125 form A 4,3...
4,3
Steel
electr. galvanised white
4
4,3
4,48
9
8,64
0,8
0,308
10 00 0125 0053A/013
10 00 0125 0053A/013
Washer DIN 125 form A 5,3...
5,3
Steel
electr. galvanised white
5
5,3
5,48
10
9,64
1
0,443
10 00 0125 0064A/013
10 00 0125 0064A/013
Washer DIN 125 form A 6,4...
6,4
Steel
electr. galvanised white
6
6,4
6,62
12
11,57
1,6
1,02
10 00 0125 0074A/013
10 00 0125 0074A/013
Washer DIN 125 form A 7,4...
7,4
Steel
electr. galvanised white
7
7,4
7,62
14
13,57
1,6
1,39
10 00 0125 0084A/013
10 00 0125 0084A/013
Washer DIN 125 form A 8,4...
8,4
Steel
electr. galvanised white
8
8,4
8,62
16
15,57
1,6
1,83
10 00 0125 0105A/013
10 00 0125 0105A/013
Washer DIN 125 form A 10,...
10,5
Steel
electr. galvanised white
10
10,5
10,77
20
19,48
2
3,57
10 00 0125 0130A/013
10 00 0125 0130A/013
Washer DIN 125 form A 13 ...
13
Steel
electr. galvanised white
12
13
13,27
24
23,48
2,5
6,27
10 00 0125 0150A/013
10 00 0125 0150A/013
Washer DIN 125 form A 15 ...
15
Steel
electr. galvanised white
14
15
15,27
28
27,48
2,5
8,62
10 00 0125 0170A/013
10 00 0125 0170A/013
Washer DIN 125 form A 17 ...
17
Steel
electr. galvanised white
16
17
17,27
30
29,48
3
11,3
10 00 0125 0190A/013
10 00 0125 0190A/013
Washer DIN 125 form A 19 ...
19
Steel
electr. galvanised white
18
19
19,33
34
33,38
3
14,7
10 00 0125 0210A/013
10 00 0125 0210A/013
Washer DIN 125 form A 21 ...
21
Steel
electr. galvanised white
20
21
21,33
37
36,38
3
17,2
10 00 0125 0230A/013
10 00 0125 0230A/013
Washer DIN 125 form A 23 ...
23
Steel
electr. galvanised white
22
23
23,33
39
38,38
3
18,3
10 00 0125 0250A/013
10 00 0125 0250A/013
Washer DIN 125 form A 25 ...
25
Steel
electr. galvanised white
24
25
25,33
44
43,38
4
32,3
10 00 0125 0270A/013
10 00 0125 0270A/013
Washer DIN 125 form A 27 ...
27
Steel
electr. galvanised white
26
27
27,33
50
49,38
4
43,7
10 00 0125 0280A/013
10 00 0125 0280A/013
Washer DIN 125 form A 28 ...
28
Steel
electr. galvanised white
27
28
28,33
50
49,38
4
42,3
10 00 0125 0290A/013
10 00 0125 0290A/013
Washer DIN 125 form A 29 ...
29
Steel
electr. galvanised white
28
29
29,33
50
49,38
4
40,9
10 00 0125 0290B/013
10 00 0125 0290B/013
Washer DIN 125 form B 29 ...
29
Steel
electr. galvanised white
28
29
29,33
50
49,38
4
40,9
10 00 0125 0310A/013
10 00 0125 0310A/013
Washer DIN 125 form A 31 ...
31
Steel
electr. galvanised white
30
31
31,39
56
55,26
4
53,6
10 00 0125 0330A/013
10 00 0125 0330A/013
Washer DIN 125 form A 33 ...
33
Steel
electr. galvanised white
32
33
33,62
60
58,8
5
77,4
10 00 0125 0340A/013
10 00 0125 0340A/013
Washer DIN 125 form A 34 ...
34
Steel
electr. galvanised white
33
34
34,62
60
58,8
5
75,3
10 00 0125 0360A/013
10 00 0125 0360A/013
Washer DIN 125 form A 36 ...
36
Steel
electr. galvanised white
35
36
36,62
66
64,8
5
94,3
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表