您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Retaining rings DIN 471
MBO Oßwald
Retainers
Powered by
CAD模型選擇
{mbo_osswald/sicherungselemente/sicherungsringe20din20471.prj},{NB=10 00 0471 0450/014},{PREVIEW=../_pool_/be/be/sicherungsring-din-471_700x700px.png},{REF=10 00 0471 0450/014},{IDENT=Sicherungsring DIN 471 45 mbo 471 Stahl galv. verzinkt weiß},{SIZE=45 mbo 471},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=45},{B=4,7},{S=1,75},{D3WT=41,5},{AMAX=6,7},{D5MIN=2,5},{WEIGHT1000=7,5},{D2=42,5},{M=1,85},{NMIN=3,8},{G=2},{PLIERS=40},{PLIER=},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/sicherungsring-din-471-45-mbo-471-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=3445}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
B
b
[mm]
S
s
[mm]
D3WT
d3 (without tension)
[mm]
AMAX
a max.
[mm]
D5MIN
d5 min.
[mm]
WEIGHT1000
Mass per 1000 pieces
[kg]
D2
d2
[mm]
M
m
[mm]
NMIN
n min.
[mm]
G
g
[mm]
PLIERS
Nominal size of pliers according to DIN 5254
[mm]
10 00 0471 0040/002
10 00 0471 0040/002
Retaining ring DIN 471 4 ...
4 mbo 471
Steel
phosphatised oiled
4
0,9
0,4
3,7
2,2
1
0,022
3,8
0,5
0,3
0,5
3
10 00 0471 0040/014
10 00 0471 0040/014
Retaining ring DIN 471 4 ...
4 mbo 471
Steel
electr. galvanised white
4
0,9
0,4
3,7
2,2
1
0,022
3,8
0,5
0,3
0,5
3
10 00 0471 0050/002
10 00 0471 0050/002
Retaining ring DIN 471 5 ...
5 mbo 471
Steel
phosphatised oiled
5
1,1
0,6
4,7
2,5
1
0,066
4,8
0,7
0,3
0,5
3
10 00 0471 0060/002
10 00 0471 0060/002
Retaining ring DIN 471 6 ...
6 mbo 471
Steel
phosphatised oiled
6
1,3
0,7
5,6
2,7
1,2
0,084
5,7
0,8
0,5
0,5
3
10 00 0471 0060/014
10 00 0471 0060/014
Retaining ring DIN 471 6 ...
6 mbo 471
Steel
electr. galvanised white
6
1,3
0,7
5,6
2,7
1,2
0,084
5,7
0,8
0,5
0,5
3
10 00 0471 0080/002
10 00 0471 0080/002
Retaining ring DIN 471 8 ...
8 mbo 471
Steel
phosphatised oiled
8
1,5
0,8
7,4
3,2
1,2
0,158
7,6
0,9
0,6
0,5
3
10 00 0471 0080/013
10 00 0471 0080/013
Retaining ring DIN 471 8 ...
8 mbo 471
Steel
electr. galvanised white
8
1,5
0,8
7,4
3,2
1,2
0,158
7,6
0,9
0,6
0,5
3
10 00 0471 0100/002
10 00 0471 0100/002
Retaining ring DIN 471 10...
10 mbo 471
Steel
phosphatised oiled
10
1,8
1
9,3
3,3
1,5
0,34
9,6
1,1
0,6
1
3; 10
10 00 0471 0100/013
10 00 0471 0100/013
Retaining ring DIN 471 10...
10 mbo 471
Steel
electr. galvanised white
10
1,8
1
9,3
3,3
1,5
0,34
9,6
1,1
0,6
1
3; 10
10 00 0471 0120/002
10 00 0471 0120/002
Retaining ring DIN 471 12...
12 mbo 471
Steel
phosphatised oiled
12
1,8
1
11
3,3
1,7
0,55
11,5
1,1
0,8
1
10
10 00 0471 0140/002
10 00 0471 0140/002
Retaining ring DIN 471 14...
14 mbo 471
Steel
phosphatised oiled
14
2,1
1
12,9
3,5
1,7
0,64
13,4
1,1
0,9
1
10
10 00 0471 0160/002
10 00 0471 0160/002
Retaining ring DIN 471 16...
16 mbo 471
Steel
phosphatised oiled
16
2,2
1
14,7
3,7
1,7
0,7
15,2
1,1
1,2
1
10
10 00 0471 0160/013
10 00 0471 0160/013
Retaining ring DIN 471 16...
16 mbo 471
Steel
electr. galvanised white
16
2,2
1
14,7
3,7
1,7
0,7
15,2
1,1
1,2
1
10
10 00 0471 0200/002
10 00 0471 0200/002
Retaining ring DIN 471 20...
20 mbo 471
Steel
phosphatised oiled
20
2,6
1,2
18,5
4
2
1,3
19
1,3
1,5
1,5
10; 19
10 00 0471 0200/014
10 00 0471 0200/014
Retaining ring DIN 471 20...
20 mbo 471
Steel
electr. galvanised white
20
2,6
1,2
18,5
4
2
1,3
19
1,3
1,5
1,5
10; 19
10 00 0471 0250/002
10 00 0471 0250/002
Retaining ring DIN 471 25...
25 mbo 471
Steel
phosphatised oiled
25
3
1,2
23,2
4,4
2
1,9
23,9
1,3
1,7
1,5
10; 19
10 00 0471 0250/013
10 00 0471 0250/013
Retaining ring DIN 471 25...
25 mbo 471
Steel
electr. galvanised white
25
3
1,2
23,2
4,4
2
1,9
23,9
1,3
1,7
1,5
10; 19
10 00 0471 0300/002
10 00 0471 0300/002
Retaining ring DIN 471 30...
30 mbo 471
Steel
phosphatised oiled
30
3,5
1,5
27,9
5
2
3,31
28,6
1,6
2,1
1,5
19
10 00 0471 0350/002
10 00 0471 0350/002
Retaining ring DIN 471 35...
35 mbo 471
Steel
phosphatised oiled
35
3,9
1,5
32,2
5,6
2,5
4
33
1,6
3
2
19
10 00 0471 0350/013
10 00 0471 0350/013
Retaining ring DIN 471 35...
35 mbo 471
Steel
electr. galvanised white
35
3,9
1,5
32,2
5,6
2,5
4
33
1,6
3
2
19
10 00 0471 0360/002
10 00 0471 0360/002
Retaining ring DIN 471 36...
36 mbo 471
Steel
phosphatised oiled
36
4
1,75
33,2
5,6
2,5
5
34
1,85
3
2
19
10 00 0471 0360/013
10 00 0471 0360/013
Retaining ring DIN 471 36...
36 mbo 471
Steel
electr. galvanised white
36
4
1,75
33,2
5,6
2,5
5
34
1,85
3
2
19
10 00 0471 0400/002
10 00 0471 0400/002
Retaining ring DIN 471 40...
40 mbo 471
Steel
phosphatised oiled
40
4,4
1,75
36,5
6
2,5
6,03
37,5
1,85
3,8
2
19; 40
10 00 0471 0400/014
10 00 0471 0400/014
Retaining ring DIN 471 40...
40 mbo 471
Steel
electr. galvanised white
40
4,4
1,75
36,5
6
2,5
6,03
37,5
1,85
3,8
2
19; 40
10 00 0471 0420/002
10 00 0471 0420/002
Retaining ring DIN 471 42...
42 mbo 471
Steel
phosphatised oiled
42
4,5
1,75
38,5
6,5
2,5
6,5
39,5
1,85
3,8
2
40
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
R 053 Snap rings for bore holes - DME - DIN 472
D-M-E
27.06.2024
DIN ≈471 - Retaining rings for shafts
Fabory
13.02.2023
V.2CII - Marine hardware, closing fittings Pins, rivets, circlips, locking ...
FG INOX
25.04.2023
R0171 - Internal seeger ring - SEEGERDIN472
PlaSteel
17.06.2021
K1938 - Circlips for shafts DIN 471
KIPP
27.05.2024
DIN 472 - Retaining rings for bores
Fabory
13.02.2023
DIN ≈472 - Retaining rings for bores
Fabory
13.02.2023
Reference 62760 - Retaining ring for shaft DIN 471 - Stainless steel
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 471 - Stainless steel 1.4122
Böllhoff
26.10.2021
CX-S - External circlip - DIN 471 - Shaft snap ring
HPC
03.08.2023
Modèle 221760 - Retaining ring for shafts - Stainless steel - DIN 471
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 471-SR-FST - Retainer rings DIN 471 for shafts, Material feather steel ...
MÄDLER
26.04.2024
SN1791 - External circlip (DIN 471)
STRACK
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表