您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Folding spring bolts (suitable for clevises)
MBO Oßwald
Bolts (suitable for clevises)
Powered by
CAD模型選擇
{mbo_osswald/bolzen2028passend20fuer20gabelkoepfe29/federklappbolzen2028passend20fuer20gabelkoepfe29.prj},{NB=10 01 0010 8001/014},{PREVIEW=../_pool_/bf/f7/federklappbolzen_700x700px.png},{REF=10 01 0010 8001/014},{IDENT=Federklappbolzen (passend für Gabelköpfe) FKB 10x20 Stahl galv. verzinkt weiß},{SIZE=FKB 10x20},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{CLEVIS=G 10x20},{D1H11=10},{G=20},{A=23},{B=26},{L1=46},{L2=38},{L3=10},{WEIGHT100=1,938},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/federklappbolzen-passend-fuer-gabelkoepfe-fkb-10x20-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=263}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
CLEVIS
Suitable for clevis
ⁿ/ₐ
D1H11
d1 h11
[mm]
G
g
[mm]
A
a
[mm]
B
b
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3 ˜
[mm]
WEIGHT100
Mass per 100 pieces
[kg]
10 01 0004 8001/002
10 01 0004 8001/002
Folding spring bolt (suit...
FKB 4x8
Steel
phosphatised oiled
G 4x8
4
8
9,5
11,25
19
15
4,5
0,145
10 01 0004 8001/014
10 01 0004 8001/014
Folding spring bolt (suit...
FKB 4x8
Steel
electr. galvanised white
G 4x8
4
8
9,5
11,25
19
15
4,5
0,145
10 01 0005 8001/002
10 01 0005 8001/002
Folding spring bolt (suit...
FKB 5x10
Steel
phosphatised oiled
G 5x10
5
10
12
13,7
23
19
5,5
0,254
10 01 0005 8001/014
10 01 0005 8001/014
Folding spring bolt (suit...
FKB 5x10
Steel
electr. galvanised white
G 5x10
5
10
12
13,7
23
19
5,5
0,254
10 01 0005 8002/002
10 01 0005 8002/002
Folding spring bolt (suit...
FKB 5x20
Steel
phosphatised oiled
G 5x20
5
20
12
13,8
33
29
5,5
0,31
10 01 0005 8002/014
10 01 0005 8002/014
Folding spring bolt (suit...
FKB 5x20
Steel
electr. galvanised white
G 5x20
5
20
12
13,8
33
29
5,5
0,31
10 01 0006 8001/002
10 01 0006 8001/002
Folding spring bolt (suit...
FKB 6x12
Steel
phosphatised oiled
G 6x12
6
12
14
16,2
28
23
6,5
0,458
10 01 0006 8001/014
10 01 0006 8001/014
Folding spring bolt (suit...
FKB 6x12
Steel
electr. galvanised white
G 6x12
6
12
14
16,2
28
23
6,5
0,458
10 01 0006 8002/002
10 01 0006 8002/002
Folding spring bolt (suit...
FKB 6x24
Steel
phosphatised oiled
G 6x24
6
24
14
16,3
40
35
6,5
0,516
10 01 0006 8002/014
10 01 0006 8002/014
Folding spring bolt (suit...
FKB 6x24
Steel
electr. galvanised white
G 6x24
6
24
14
16,3
40
35
6,5
0,516
10 01 0008 8001/002
10 01 0008 8001/002
Folding spring bolt (suit...
FKB 8x16
Steel
phosphatised oiled
G 8x16
8
16
19
21,6
37
30
8
1,059
10 01 0008 8001/014
10 01 0008 8001/014
Folding spring bolt (suit...
FKB 8x16
Steel
electr. galvanised white
G 8x16
8
16
19
21,6
37
30
8
1,059
10 01 0008 8002/002
10 01 0008 8002/002
Folding spring bolt (suit...
FKB 8x32
Steel
phosphatised oiled
G 8x32
8
32
19
21,6
52
46
8
1,155
10 01 0008 8002/014
10 01 0008 8002/014
Folding spring bolt (suit...
FKB 8x32
Steel
electr. galvanised white
G 8x32
8
32
19
21,6
52
46
8
1,155
10 01 0010 8001/002
10 01 0010 8001/002
Folding spring bolt (suit...
FKB 10x20
Steel
phosphatised oiled
G 10x20
10
20
23
26
46
38
10
1,938
10 01 0010 8001/014
10 01 0010 8001/014
Folding spring bolt (suit...
FKB 10x20
Steel
electr. galvanised white
G 10x20
10
20
23
26
46
38
10
1,938
10 01 0010 8002/002
10 01 0010 8002/002
Folding spring bolt (suit...
FKB 10x40
Steel
phosphatised oiled
G 10x40
10
40
23
26,3
66
58
10
2,046
10 01 0010 8002/014
10 01 0010 8002/014
Folding spring bolt (suit...
FKB 10x40
Steel
electr. galvanised white
G 10x40
10
40
23
26,3
66
58
10
2,046
10 01 0012 8001/002
10 01 0012 8001/002
Folding spring bolt (suit...
FKB 12x24
Steel
phosphatised oiled
G 12x24
12
24
28
31,1
53
45
12
3,306
10 01 0012 8001/014
10 01 0012 8001/014
Folding spring bolt (suit...
FKB 12x24
Steel
electr. galvanised white
G 12x24
12
24
28
31,1
53
45
12
3,306
10 01 0012 8002/002
10 01 0012 8002/002
Folding spring bolt (suit...
FKB 12x48
Steel
phosphatised oiled
G 12x48
12
48
28
31,2
78
69
12
3,5
10 01 0012 8002/014
10 01 0012 8002/014
Folding spring bolt (suit...
FKB 12x48
Steel
electr. galvanised white
G 12x48
12
48
28
31,2
78
69
12
3,5
10 01 0014 8001/002
10 01 0014 8001/002
Folding spring bolt (suit...
FKB 14x28
Steel
phosphatised oiled
G 14x28
14
28
31
34,1
62
52
14
4,722
10 01 0014 8001/014
10 01 0014 8001/014
Folding spring bolt (suit...
FKB 14x28
Steel
electr. galvanised white
G 14x28
14
28
31
34,1
62
52
14
4,722
10 01 0014 8002/002
10 01 0014 8002/002
Folding spring bolt (suit...
FKB 14x56
Steel
phosphatised oiled
G 14x56
14
56
31
34
92
82
14
5,076
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表