您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Nuts for T-slots DIN 508
MBO Oßwald
Nuts for T-slots
Powered by
CAD模型選擇
{mbo_osswald/muttern20fuer20t-nuten/muttern20fuer20t-nuten20din20508.prj},{NB=10 33 0508 0016/001},{PREVIEW=../_pool_/f8/ef/mutter-fuer-t-nuten_700x700px.png},{REF=10 33 0508 0016/001},{IDENT=Mutter für T-Nuten DIN 508 M16 x 18 Stahl blank},{SIZE=M16 x 18},{MATERIAL=Stahl},{SURFACE=blank},{D=M16 x 2},{THREAD=Regelgewinde rechts},{A=18},{E=28},{F=2,5},{H=20},{K=10},{WEIGHTG=75},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/mutter-fuer-t-nuten-din-508-m16-x-18-stahl-blank},{DEFAULTSORTATTR=1784}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D
d
[mm]
THREAD
Thread version
ⁿ/ₐ
A
a
[mm]
E
e
[mm]
F
f
[mm]
H
h
[mm]
K
k
[mm]
WEIGHTG
Mass per piece
[g]
10 33 0508 0004/001
10 33 0508 0004/001
Nut for T-slots DIN 508 M...
M4 x 5
Steel
bright
M4 x 0,7
Regular thread right
5
9
1
6,5
3
2,5
10 33 0508 0004/013
10 33 0508 0004/013
Nut for T-slots DIN 508 M...
M4 x 5
Steel
electr. galvanised white
M4 x 0,7
Regular thread right
5
9
1
6,5
3
2,5
10 33 0508 0005/001
10 33 0508 0005/001
Nut for T-slots DIN 508 M...
M5 x 6
Steel
bright
M5 x 0,8
Regular thread right
6
10
1,5
8
4
4
10 33 0508 0005/013
10 33 0508 0005/013
Nut for T-slots DIN 508 M...
M5 x 6
Steel
electr. galvanised white
M5 x 0,8
Regular thread right
6
10
1,5
8
4
4
10 33 0508 0006/001
10 33 0508 0006/001
Nut for T-slots DIN 508 M...
M6 x 8
Steel
bright
M6 x 1
Regular thread right
8
13
1,6
10
6
10
10 33 0508 0006/013
10 33 0508 0006/013
Nut for T-slots DIN 508 M...
M6 x 8
Steel
electr. galvanised white
M6 x 1
Regular thread right
8
13
1,6
10
6
10
10 33 0508 0008/001
10 33 0508 0008/001
Nut for T-slots DIN 508 M...
M8 x 10
Steel
bright
M8 x 1,25
Regular thread right
10
15
1,6
12
6
18
10 33 0508 0008/013
10 33 0508 0008/013
Nut for T-slots DIN 508 M...
M8 x 10
Steel
electr. galvanised white
M8 x 1,25
Regular thread right
10
15
1,6
12
6
18
10 33 0508 0010/001
10 33 0508 0010/001
Nut for T-slots DIN 508 M...
M10 x 12
Steel
bright
M10 x 1,5
Regular thread right
12
18
2,5
14
7
24
10 33 0508 0010/013
10 33 0508 0010/013
Nut for T-slots DIN 508 M...
M10 x 12
Steel
electr. galvanised white
M10 x 1,5
Regular thread right
12
18
2,5
14
7
24
10 33 0508 0012/001
10 33 0508 0012/001
Nut for T-slots DIN 508 M...
M12 x 14
Steel
bright
M12 x 1,75
Regular thread right
14
22
2,5
16
8
35
10 33 0508 0012/013
10 33 0508 0012/013
Nut for T-slots DIN 508 M...
M12 x 14
Steel
electr. galvanised white
M12 x 1,75
Regular thread right
14
22
2,5
16
8
35
10 33 0508 0016/001
10 33 0508 0016/001
Nut for T-slots DIN 508 M...
M16 x 18
Steel
bright
M16 x 2
Regular thread right
18
28
2,5
20
10
75
10 33 0508 0016/013
10 33 0508 0016/013
Nut for T-slots DIN 508 M...
M16 x 18
Steel
electr. galvanised white
M16 x 2
Regular thread right
18
28
2,5
20
10
75
10 33 0508 0020/001
10 33 0508 0020/001
Nut for T-slots DIN 508 M...
M20 x 22
Steel
bright
M20 x 2,5
Regular thread right
22
35
2,5
28
14
165
10 33 0508 0020/013
10 33 0508 0020/013
Nut for T-slots DIN 508 M...
M20 x 22
Steel
electr. galvanised white
M20 x 2,5
Regular thread right
22
35
2,5
28
14
165
10 33 0508 0024/001
10 33 0508 0024/001
Nut for T-slots DIN 508 M...
M24 x 28
Steel
bright
M24 x 3
Regular thread right
28
44
4
36
18
345
10 33 0508 0024/013
10 33 0508 0024/013
Nut for T-slots DIN 508 M...
M24 x 28
Steel
electr. galvanised white
M24 x 3
Regular thread right
28
44
4
36
18
345
10 33 0508 0030/001
10 33 0508 0030/001
Nut for T-slots DIN 508 M...
M30 x 36
Steel
bright
M30 x 3,5
Regular thread right
36
54
6
44
22
770
10 33 0508 0030/013
10 33 0508 0030/013
Nut for T-slots DIN 508 M...
M30 x 36
Steel
electr. galvanised white
M30 x 3,5
Regular thread right
36
54
6
44
22
770
10 33 0508 0036/001
10 33 0508 0036/001
Nut for T-slots DIN 508 M...
M36 x 42
Steel
bright
M36 x 4
Regular thread right
42
65
6
52
26
1030
10 33 0508 0036/013
10 33 0508 0036/013
Nut for T-slots DIN 508 M...
M36 x 42
Steel
electr. galvanised white
M36 x 4
Regular thread right
42
65
6
52
26
1030
10 33 0508 0042/001
10 33 0508 0042/001
Nut for T-slots DIN 508 M...
M42 x 48
Steel
bright
M42 x 4,5
Regular thread right
48
75
6
60
30
1550
10 33 0508 0042/013
10 33 0508 0042/013
Nut for T-slots DIN 508 M...
M42 x 48
Steel
electr. galvanised white
M42 x 4,5
Regular thread right
48
75
6
60
30
1550
10 33 0508 0048/001
10 33 0508 0048/001
Nut for T-slots DIN 508 M...
M48 x 54
Steel
bright
M48 x 5
Regular thread right
54
85
6
72
34
2300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cotter pins DIN 94
MBO Oßwald
08.10.2021
Nuts DIN 934
MBO Oßwald
08.10.2021
S320 - Studs complete with short nut S330 and washer S370
RCM
27.11.2019
T-Nuts - T-Nuts
Line Tech
10.08.2021
DIN 508 - Nuts for T-slots (T-nuts)
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6314 - Clamp, straight
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN508-MU-KUGEL-10 - Nuts DIN 508 for Tee Slots DIN 650, with Ball
MÄDLER
26.04.2024
DIN 787 - Screws for T-slots
Fabory
13.02.2023
K0377 - Nuts for T-slots DIN 508 enhanced
KIPP USA
05.06.2024
DIN508-MU-10-SW - Nuts DIN 508 for Tee Slots DIN 650, Tempered steel black
MÄDLER
26.04.2024
BN 46110 - Nuts for T-slots (DIN 508), cl. 10, black
Bossard Catalog
31.10.2023
DIN508-MU-8-BL - Nuts DIN 508 for Tee Slots DIN 650
MÄDLER
26.04.2024
Modèle 23-030 - Tasseau pour rainure en «T» série longue
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Nut - Stainless steel
AIRWORK
27.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表