您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
Bend
Powered by
CAD模型選擇
{hoka/rohrbogen/rohrbogen_90_asmtab.prj},{NB=Rohrbogen 90 PP, Innendurchmesser = 450 - 10002509(LOD=M-300)},{CNSORDERNO=10002509},{CNSPRICE=271.40},{CNSMASSEXACT=6.620},{DA=450},{W=90},{L=50},{TOL=3.5},{S=5.0},{VER=1},{MCODE=3.rb.90:0450},{ART=HoKa PP Rohrbogen mit Muffen 90° Ø 450 mm},{ARTE=HoKa PP moulded 90° bend with sockets Ø 450 mm},{ARTF=HoKa PP coude 90° avec manchons Ø 450 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{PPATH=assemblies/rohrbogen_90_asmtpl.prj},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
W
Angle
[°]
L
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10013576
10013576
HoKa PVC moulded 90° bend...
0.083
PVC
RAL 7011
50
90
25
0.3
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10014007
10014007
HoKa PVC moulded 90° bend...
0.122
PVC
RAL 7011
63
90
25
0.3
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10008689
10008689
HoKa PVC moulded 90° bend...
0.130
PVC
RAL 7011
75
90
40
0.3
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10004359
10004359
HoKa PVC moulded 90° bend...
0.185
PVC
RAL 7011
90
90
40
0.3
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10004412
10004412
HoKa PVC moulded 90° bend...
0.276
PVC
RAL 7011
110
90
40
0.3
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10004413
10004413
HoKa PVC moulded 90° bend...
0.431
PVC
RAL 7011
125
90
40
0.3
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10008911
10008911
HoKa PVC moulded 90° bend...
0.423
PVC
RAL 7011
140
90
40
0.4
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10008912
10008912
HoKa PVC moulded 90° bend...
0.677
PVC
RAL 7011
160
90
40
0.4
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10008913
10008913
HoKa PVC moulded 90° bend...
0.733
PVC
RAL 7011
180
90
40
0.4
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10008914
10008914
HoKa PVC moulded 90° bend...
1.041
PVC
RAL 7011
200
90
40
0.4
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10008915
10008915
HoKa PVC moulded 90° bend...
1.303
PVC
RAL 7011
225
90
40
0.5
1.8
HOKA PVC 90° bend with so...
The specified dimensions ...
10008916
10008916
HoKa PVC moulded 90° bend...
1.987
PVC
RAL 7011
250
90
40
0.5
2.0
HOKA PVC 90° bend with so...
The specified dimensions ...
10004226
10004226
HoKa PVC moulded 90° bend...
2.839
PVC
RAL 7011
280
90
50
0.6
2.3
HOKA PVC 90° bend with so...
The specified dimensions ...
10009100
10009100
HoKa PVC moulded 90° bend...
3.869
PVC
RAL 7011
315
90
50
0.6
4.9
HOKA PVC 90° bend with so...
The specified dimensions ...
10005413
10005413
HoKa PVC moulded 90° bend...
4.701
PVC
RAL 7011
355
90
50
0.7
2.9
HOKA PVC 90° bend with so...
The specified dimensions ...
10005473
10005473
HoKa PVC moulded 90° bend...
6.574
PVC
RAL 7011
400
90
50
0.7
3.2
HOKA PVC 90° bend with so...
The specified dimensions ...
10003689
10003689
HoKa PVC moulded 90° bend...
8.300
PVC
RAL 7011
450
90
50
0.8
3.6
HOKA PVC 90° bend with so...
The specified dimensions ...
10003690
10003690
HoKa PVC moulded 90° bend...
10.900
PVC
RAL 7011
500
90
50
0.9
4.0
HOKA PVC 90° bend with so...
The specified dimensions ...
10008654
10008654
HoKa PVC moulded 90° bend...
16.000
PVC
RAL 7011
600
90
60
1.0
6.0
HOKA PVC 90° bend with so...
The specified dimensions ...
10015951
10015951
HoKa PVC bend 90° with so...
23.400
PVC
RAL 7011
700
90
70
2.5
6.0
HOKA PVC 90° bend with so...
The specified dimensions ...
10016249
10016249
HoKa PVC 90° bend with so...
32.000
PVC
RAL 7011
800
90
80
3.0
8.0
HOKA PVC 90° bend with so...
The specified dimensions ...
10016250
10016250
HoKa PVC 90° bend with so...
0.000
PVC
RAL 7011
900
90
90
3.0
8.0
HOKA PVC 90° bend with so...
The specified dimensions ...
10006091
10006091
HoKa PVC 90° bend with so...
83.000
PVC
RAL 7011
1000
90
100
4.0
10.0
HOKA PVC 90° bend with so...
The specified dimensions ...
10006092
10006092
HoKa PVC 90° bend with so...
142.000
PVC
RAL 7011
1200
90
120
4.0
12.0
HOKA PVC 90° bend with so...
The specified dimensions ...
10014249
10014249
HoKa PVC 90° bend with so...
0.000
PVC
RAL 7011
1250
90
130
4.0
12.0
HOKA PVC 90° bend with so...
The specified dimensions ...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Moulded 45° bend - HoKa Bend with sockets 45°
Hoka
02.01.2024
Double sockets - HoKa Double sockets
Hoka
21.12.2023
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Hoka
21.12.2023
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Hoka
02.01.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Hoka
09.02.2024
T-piece 45° - HoKa Branch outlet (T-piece) with sockets 45°
Hoka
02.01.2024
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
02.01.2024
Outlet cowl socket - HoKa PVC outlet cowl with socket
Hoka
21.12.2023
Moulded 30° bend - HoKa Bend with sockets 30°
Hoka
02.01.2024
Blindflange - HoKa blindflange
Hoka
21.12.2023
Moulded 60° bend - HoKa Bend with sockets 60°
Hoka
02.01.2024
EPDM gasket - HoKa EPDM gasket
Hoka
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表