您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
TPB250STW - Cleanline Mounted Bearing
Hub City
Obsolete Products
Mounted Bearings
Cleanline
PB200S Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/cleanline_mb/pb200s_series/tpb250stw_asmtab.prj},{NB=1001-07438},{PN=1001-07438},{MN=TPB250STW},{SS=1-1/4S},{DESCRIPTION=TPB250STWX1-1/4S},{IT=Setscrew Lock - Wide Inner Race},{BL=Relube},{HM=Stainless Steel},{HS=Tapped Base},{PT=Pillow Block},{PL=Cleanline Mounted Ball Bearing},{A=1.687},{B=3.380},{C=1.58661},{D=4.000},{E=3.000},{G=1.500},{J=7/16-14UNC x .63},{L=1.62402},{M=0.87402},{S=1.50000},{T=1/4-28TPR},{WTL=1.9},{PNZ=1633011014},{PNH=1300-36241},{PPATH=../parts/tpb250stw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
IT
Insert Type
ⁿ/ₐ
BL
Bearing Lubrication
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
HS
Housing Style
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
G
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
S
[Inch]
T
T Zerk
ⁿ/ₐ
WTL
WT.
[Lbs.]
1001-07431
1001-07431
TPB250STW
1/2
TPB250STWX1/2
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.312
2.560
1.11417
2.870
2.000
1.500
3/8-16UNC x .50
1.47047
0.72047
1.22047
1/4-28TPR
0.8
1001-07432
1001-07432
TPB250STW
5/8
TPB250STWX5/8
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.312
2.560
1.11417
2.870
2.000
1.500
3/8-16UNC x .50
1.47047
0.72047
1.22047
1/4-28TPR
0.8
1001-07433
1001-07433
TPB250STW
3/4
TPB250STWX3/4
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.312
2.560
1.11417
2.870
2.000
1.500
3/8-16UNC x .50
1.47047
0.72047
1.22047
1/4-28TPR
0.8
1001-07434
1001-07434
TPB250STW
7/8
TPB250STWX7/8
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.437
2.800
1.33858
3.000
2.000
1.500
3/8-16UNC x .50
1.52559
0.77953
1.34252
1/4-28TPR
0.9
1001-07435
1001-07435
TPB250STW
1
TPB250STWX1
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.437
2.800
1.33858
3.000
2.000
1.500
3/8-16UNC x .50
1.52559
0.77953
1.34252
1/4-28TPR
0.9
1001-07436
1001-07436
TPB250STW
1-1/8
TPB250STWX1-1/8
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.687
3.380
1.58661
4.000
3.000
1.500
7/16-14UNC x .63
1.62402
0.87402
1.50000
1/4-28TPR
1.9
1001-07437
1001-07437
TPB250STW
1-3/16
TPB250STWX1-3/16
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.687
3.380
1.58661
4.000
3.000
1.500
7/16-14UNC x .63
1.62402
0.87402
1.50000
1/4-28TPR
1.9
1001-07438
1001-07438
TPB250STW
1-1/4S
TPB250STWX1-1/4S
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.687
3.380
1.58661
4.000
3.000
1.500
7/16-14UNC x .63
1.62402
0.87402
1.50000
1/4-28TPR
1.9
1001-07439
1001-07439
TPB250STW
1-1/4
TPB250STWX1-1/4
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.875
3.740
1.84646
4.250
3.250
1.890
1/2-13UNC x .75
1.94500
1.00000
1.68898
1/4-28TPR
2.0
1001-07440
1001-07440
TPB250STW
1-3/8
TPB250STWX1-3/8
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.875
3.740
1.84646
4.250
3.250
1.890
1/2-13UNC x .75
1.94500
1.00000
1.68898
1/4-28TPR
2.0
1001-07441
1001-07441
TPB250STW
1-7/16
TPB250STWX1-7/16
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.875
3.740
1.84646
4.250
3.250
1.890
1/2-13UNC x .75
1.94500
1.00000
1.68898
1/4-28TPR
2.0
1001-07442
1001-07442
TPB250STW
1-1/2
TPB250STWX1-1/2
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
1.937
3.940
2.06299
4.610
3.500
1.890
1/2-13UNC x .75
2.13398
1.18898
1.93701
1/4-28TPR
2.8
1001-07443
1001-07443
TPB250STW
1-5/8
TPB250STWX1-5/8
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
2.125
4.250
2.25984
5.000
3.750
2.000
1/2-13UNC x .75
2.18898
1.18898
1.93701
1/4-28TPR
3.3
1001-07444
1001-07444
TPB250STW
1-11/16
TPB250STWX1-11/16
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
2.125
4.250
2.25984
5.000
3.750
2.000
1/2-13UNC x .75
2.18898
1.18898
1.93701
1/4-28TPR
3.3
1001-07445
1001-07445
TPB250STW
1-3/4
TPB250STWX1-3/4
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
2.125
4.250
2.25984
5.000
3.750
2.000
1/2-13UNC x .75
2.18898
1.18898
1.93701
1/4-28TPR
3.3
1001-07447
1001-07447
TPB250STW
1-15/16
TPB250STWX1-15/16
Setscrew Lock - Wide Inne...
Relube
Stainless Steel
Tapped Base
Pillow Block
Cleanline Mounted Ball Be...
2.250
4.610
2.48819
5.500
4.000
2.000
5/8-11UNC x .79
2.28346
1.28346
2.03150
1/4-28TPR
4.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表