您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
TB inch - TB Taper-Bushings with inch bores
Optibelt
Metal Products
Taper-Bushings
Powered by
CAD模型選擇
{optibelt/metall/taper_buchsen/tb_inch.prj},{NB=1008-3/8},{BEZ=1008-3/8},{ANR=1625456},{GTIN=4014486253702},{AUSFNR=1},{D1=1.386\"},{D1HELP=1.386},{D2=1.328},{L=0.878\"},{LHELP=0.878},{DB=3/8\"},{DBHELP=0.375},{DBMAX=1\"},{BT=G7},{B=1/8\"},{BHELP=0.125},{T1=1/16\"},{T1HELP=0.062},{T2=DB+1/16\"},{NT=JS9},{NA=nach BS 46 Teil 1},{FN=nein},{GEWICHT=0.11},{MATERIAL=EN-GJL 200 - DIN EN 1561},{OF=phosphatiert},{QS=nach ISO 254},{AMP=4,8},{AM=5,6},{UED=136},{ST=Gewindestift mit Innensechskant 1/4\" x 1/2\" BSW},{SA=2},{SW=3 (Innensechskant-Schlüssel)},{T3=0.453},{T4=0.000},{T5=0.000},{H1=0.000},{H2=0.000},{BC=1.328},{NDMS1=0.23622},{KDMS1=4.720},{S2=0.260},{S3=5.100},{I=40.000},{E1=95.000},{E2=95.000},{E3=0.000},{CW=0.098},{ORDER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
D1
Bushing Diameter large Conus
[Inch]
L
Bushing Length
[Inch]
DB
Bore Diameter
[Inch]
DBMAX
max. Bore Diameter
[Inch]
BT
ISO Bore Tolerance
ⁿ/ₐ
B
Keyway Width
[Inch]
T1
Keyway Depth
[Inch]
T2
DB + T1
ⁿ/ₐ
NT
ISO Keyway Tolerance
ⁿ/ₐ
NA
Keyway Dimensions
ⁿ/ₐ
FN
Type with shallow Keyway
ⁿ/ₐ
GEWICHT
approx. Weight
[kg]
MATERIAL
Material
ⁿ/ₐ
OF
Surface Treatment
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
AMP
Screw Tightening Torque with Feather Key
[Nm]
AM
Screw Tightening Torque without Feather Key
[Nm]
UED
Max. Transmittable Torque with Feather Key*
[Nm]
ST
Screw Type
ⁿ/ₐ
SA
Amount of Screws
ⁿ/ₐ
SW
Wrench Size
[mm]
1008-3/8
1008-3/8
1625456
4014486253702
1
1.386"
0.878"
3/8"
1"
G7
1/8"
1/16"
DB+1/16"
JS9
acc. to BS 46 part 1
No
0.11
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-7/16
1008-7/16
1107469
4044978624604
1
1.386"
0.878"
7/16"
1"
G7
1/8"
1/16"
DB+1/16"
JS9
acc. to BS 46 part 1
No
0.11
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-1/2
1008-1/2
1684603
4014486253726
1
1.386"
0.878"
1/2"
1"
G7
1/8"
1/16"
DB+1/16"
JS9
acc. to BS 46 part 1
No
0.11
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-9/16
1008-9/16
1684603
4014486253726
1
1.386"
0.878"
9/16"
1"
G7
3/16"
3/32"
DB+3/32"
JS9
acc. to BS 46 part 1
No
0.11
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-5/8
1008-5/8
1717738
4014486253788
1
1.386"
0.878"
5/8"
1"
G7
3/16"
3/32"
DB+3/32"
JS9
acc. to BS 46 part 1
No
0.10
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-11/16
1008-11/16
1107474
4044978624628
1
1.386"
0.878"
11/16"
1"
G7
3/16"
3/32"
DB+3/32"
JS9
acc. to BS 46 part 1
No
0.10
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-3/4
1008-3/4
1715161
4014486253863
1
1.386"
0.878"
3/4"
1"
G7
3/16"
3/32"
DB+3/32"
JS9
acc. to BS 46 part 1
No
0.10
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-13/16
1008-13/16
1107475
4044978624635
1
1.386"
0.878"
13/16"
1"
G7
1/4"
1/8"
DB+1/8"
JS9
acc. to BS 46 part 1
No
0.08
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-7/8
1008-7/8
1573712
4014486253955
1
1.386"
0.878"
7/8"
1"
G7
1/4"
1/8"
DB+1/8"
JS9
acc. to BS 46 part 1
No
0.07
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-15/16
1008-15/16
1107476
4044978624642
1
1.386"
0.878"
15/16"
1"
G7
1/4"
1/8"
DB+1/8"
JS9
acc. to BS 46 part 1
No
0.07
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1008-1
1008-1
1670504
4014486254044
1
1.386"
0.878"
1"
1"
G7
1/4"
1/16"
DB+1/16"
JS9
acc. to BS 46 part 1
Yes
0.06
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-3/8
1108-3/8
1525327
4014486253719
1
1.5086
0.878"
3/8"
1 1/16"
G7
1/8"
1/16"
DB+1/16"
JS9
acc. to BS 46 part 1
No
0.15
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-7/16
1108-7/16
1107477
4044978624659
1
1.5086
0.878"
7/16"
1 1/16"
G7
1/8"
1/16"
DB+1/16"
JS9
acc. to BS 46 part 1
No
0.15
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-1/2
1108-1/2
1582708
4014486253733
1
1.5086
0.878"
1/2"
1 1/16"
G7
1/8"
1/16"
DB+1/16"
JS9
acc. to BS 46 part 1
No
0.15
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-9/16
1108-9/16
1577517
4044978404480
1
1.5086
0.878"
9/16"
1 1/16"
G7
3/16"
3/32"
DB+3/32"
JS9
acc. to BS 46 part 1
No
0.14
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
136
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-5/8
1108-5/8
1616135
4014486253795
1
1.5086
0.878"
5/8"
1 1/16"
G7
3/16"
3/32"
DB+3/32"
JS9
acc. to BS 46 part 1
No
0.13
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-11/16
1108-11/16
1107478
4044978624666
1
1.5086
0.878"
11/16"
1 1/16"
G7
3/16"
3/32"
DB+3/32"
JS9
acc. to BS 46 part 1
No
0.13
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-3/4
1108-3/4
1628318
4014486253870
1
1.5086
0.878"
3/4"
1 1/16"
G7
3/16"
3/32"
DB+3/32"
JS9
acc. to BS 46 part 1
No
0.12
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-13/16
1108-13/16
1107479
4044978624673
1
1.5086
0.878"
13/16"
1 1/16"
G7
1/4"
1/8"
DB+1/8"
JS9
acc. to BS 46 part 1
No
0.11
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-7/8
1108-7/8
1651261
4014486253962
1
1.5086
0.878"
7/8"
1 1/16"
G7
1/4"
1/8"
DB+1/8"
JS9
acc. to BS 46 part 1
No
0.10
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-15/16
1108-15/16
1107480
4044978624680
1
1.5086
0.878"
15/16"
1 1/16"
G7
1/4"
1/8"
DB+1/8"
JS9
acc. to BS 46 part 1
No
0.09
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-1
1108-1
1587627
4014486254051
1
1.5086
0.878"
1"
1 1/16"
G7
1/4"
1/8"
DB+1/8"
JS9
acc. to BS 46 part 1
No
0.08
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-1 1/8
1108-1 1/8
1704285
4014486254136
1
1.5086
0.878"
1 1/8"
1 1/16"
G7
5/16"
5/64"
DB+5/64"
JS9
acc. to BS 46 part 1
Yes
0.08
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1108-1 1/16
1108-1 1/16
1107481
4044978624697
1
1.5086
0.878"
1 1/16"
1 1/16"
G7
5/16"
5/64"
DB+5/64"
JS9
acc. to BS 46 part 1
Yes
0.07
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
3 (Allan Head Wrench)
1210-1/2
1210-1/2
1603841
4014486253740
1
1.872"
1"
1/2"
1 1/4"
G7
1/8"
1/16"
DB+1/16"
JS9
acc. to BS 46 part 1
No
0.25
EN-GJL 200 - DIN EN 1561
Phosphated
acc. to ISO 254
4,8
5,6
147
Set Screw for Allan Head ...
2
5 (Allan Head Wrench)
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Section SPB/17 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Type H Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
13.12.2023
Section SPC/22 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
"8V" Section 8 Groove - Sheaves
Dodge
16.09.2021
Section SPZ/10 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Type L Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
21.03.2024
Spannbuchsen - Taper bush
Ketten Fuchs
26.11.2013
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Taper bushes 3535 - Taper bushes
BEA Ingranaggi
06.07.2020
Section PL - Ribbed Belt Pulleys for Taper-Bushings, section PL
Optibelt
26.01.2023
Section PJ - Ribbed Belt Pulleys for cylindrical bores, section PJ
Optibelt
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表