您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Wall sealing
BRUGG Pipes
ACCESSORIES
Building entry
Powered by
CAD模型選擇
{brugg/zubehoer/gebaudeeinfuhrung/mauerdichtung.prj},{NB=1009338(300)},{SC=Alle},{PT=Flexible / Starre Leitung },{SU=Stueck},{SO=Mauerdichtung },{ADI=keine},{ARTNR=1009338},{LOD=300},{DPO=142},{BER=nass},{W=3.0},{TEMP=95},{BE=Dichtungseinsatz Typ C 40 abdichtend gegen drueckendes Wasser 2x40 mm Breite EPDM-Vollgummidichtung Rohraussendurchmesser 136-145 mm Dchm. Kernbohrung bzw. Futterrohr 200 mm},{L=200},{B=200},{T=120},{URL=https://www.bruggpipes.com/calpex-zubehoer-und-werkzeuge/},{FIIN=137},{FIOUT=200},{X=15.0},{Y=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
DPO
Outer diameter inner pipe
[mm]
BER
Area
ⁿ/ₐ
W
Weight
[kg]
BE
Description
ⁿ/ₐ
L
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
1011067
All
Flexible / rigid line
Piece
Wall sealing
1011067
76
Wet
2.2
Sealing ring doyma type C...
150
150
120
1011069
All
Flexible / rigid line
Piece
Wall sealing
1011069
91
Wet
2.0
Sealing ring doyma type C...
150
150
120
1011070
All
Flexible / rigid line
Piece
Wall sealing
1011070
111
Wet
3.7
Sealing ring doyma type C...
200
200
120
1011071
All
Flexible / rigid line
Piece
Wall sealing
1011071
126
Wet
3.2
Sealing ring doyma type C...
200
200
120
1009338
All
Flexible / rigid line
Piece
Wall sealing
1009338
142
Wet
3.0
Sealing ring doyma type C...
200
200
120
1011073
All
Flexible / rigid line
Piece
Wall sealing
1011073
162
Wet
4.5
Sealing ring doyma type C...
250
250
120
1009339
All
Flexible / rigid line
Piece
Wall sealing
1009339
182
Wet
3.9
Sealing ring doyma type C...
250
250
120
1011074
All
Flexible / rigid line
Piece
Wall sealing
1011074
202
Wet
7.0
Sealing ring doyma type C...
300
300
120
1009340
All
Flexible / rigid line
Piece
Wall sealing
1009340
225
Wet
5.0
Sealing ring doyma type C...
300
300
120
1011075
All
Flexible / rigid line
Piece
Wall sealing
1011075
250
Wet
7.0
Sealing ring doyma type C...
350
350
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表