您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 12B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_12b_1.prj},{NB=101360028},{Z=28},{DE=178.3},{DP=170.13},{CNSORDERNO=101360028},{DM=95},{DMX=95.0},{D1=20},{A=40},{KG=3.34},{B1=11.1},{C=2},{R3=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
101360008
8
58.0
49.78
101360008
31
12
30
0.21
11.1
2
19
101360009
9
63.9
55.70
101360009
37
12
30
0.29
11.1
2
19
101360010
10
69.8
61.64
101360010
42
12
30
0.38
11.1
2
19
101360011
11
75.8
67.61
101360011
46
16
35
0.51
11.1
2
19
101360012
12
81.8
73.60
101360012
52
16
35
0.65
11.1
2
19
101360013
13
87.8
79.59
101360013
58
16
35
0.80
11.1
2
19
101360014
14
93.8
85.61
101360014
64
16
35
0.97
11.1
2
19
101360015
15
99.8
91.63
101360015
70
16
35
1.16
11.1
2
19
101360016
16
105.8
97.65
101360016
75
16
35
1.34
11.1
2
19
101360017
17
111.9
103.67
101360017
80
16
35
1.53
11.1
2
19
101360018
18
117.9
109.71
101360018
80
16
35
1.62
11.1
2
19
101360019
19
123.9
115.75
101360019
80
16
35
1.70
11.1
2
19
101360020
20
130.0
121.78
101360020
80
16
35
1.80
11.1
2
19
101360021
21
136.0
127.82
101360021
90
20
40
2.35
11.1
2
19
101360022
22
142.0
133.86
101360022
90
20
40
2.46
11.1
2
19
101360023
23
148.1
139.90
101360023
90
20
40
2.56
11.1
2
19
101360024
24
154.1
145.94
101360024
90
20
40
2.68
11.1
2
19
101360025
25
160.2
152.00
101360025
90
20
40
2.80
11.1
2
19
101360026
26
166.2
158.04
101360026
95
20
40
3.08
11.1
2
19
101360027
27
172.3
164.09
101360027
95
20
40
3.21
11.1
2
19
101360028
28
178.3
170.13
101360028
95
20
40
3.34
11.1
2
19
101360029
29
184.4
176.19
101360029
95
20
40
3.48
11.1
2
19
101360030
30
190.4
182.25
101360030
95
20
40
3.63
11.1
2
19
101360031
31
196.5
188.31
101360031
95
20
40
3.78
11.1
2
19
101360032
32
202.5
194.35
101360032
95
20
40
3.93
11.1
2
19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Duplex sprockets 12B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Simplex sprockets 16B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets 20B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Contact Sealed 2RS
JTEKT Corporation(Koyo)
16.01.2019
Simplex plate wheels 12B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Simplex sprockets 08B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
System Bea 12B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex sprockets 06B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex cast iron sprockets 12B-1 - Cast iron sprocketes for roller chains ...
BEA Ingranaggi
06.07.2020
Simplex sprockets 12B-1 for taper bushes - Sprockets for taper bushes - DIN...
BEA Ingranaggi
06.07.2020
Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8...
BEA Ingranaggi
06.07.2020
Simplex sprockets P.6 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets 081-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表