您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Taper bushes (Standard stock bores series in inches) - Taper bushes (Standard stock bores series in inches)
Sati
Locking devices and accessories
Taper bushes
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/bussole/taper_bushes_inch.prj},{NB=3020258},{BT=3020},{CODE=3020258},{DVIS=2\"5/8},{D=2.6250},{DX=1.25,'1\"1/4',1.375,'1\"1/2',1.625,'1\"5/8',1.75,'1\"3/4',1.875,'1\"7/8',2,'2\"',2.125,'2\"1/8',2.25,'2\"1/4',2.375,'2\"3/8',2.5,'2\"1/2',2.625,'2\"5/8',2.75,'2\"3/4',2.875,'2”7/8',3,'3\"'},{TT=2710},{SC=5/8”x1”1/4},{STT=90.0},{D1=108.0},{TYPE=1},{S=50.8},{W=2.50},{D100BUSSOLA=16.200},{DH1BUSSOLA=29.500},{DH2BUSSOLA=0.000},{D2BUSSOLA=101.600},{SH=90.000},{DBUSSOLA=0.0},{DH1=0},{DH2=0},{DH3=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BT
Bush type
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DVIS
Bore (ISO E 8)
ⁿ/ₐ
D
Bore (ISO E 8)
[Inch]
TT
Transmissible torque
[Nm]
SC
Screws
ⁿ/ₐ
STT
Screw tightening torque
[Nm]
D1
[mm]
TYPE
Type
ⁿ/ₐ
S
[mm]
W
Weight
[kg]
1000038
1008
1000038
3/8"
0.3750
136
1/4”x1/2”
5.6
35.0
1
22.3
0.16
1000012
1008
1000012
1/2"
0.5000
136
1/4”x1/2”
5.6
35.0
1
22.3
0.16
1000058
1008
1000058
5/8"
0.6250
136
1/4”x1/2”
5.6
35.0
1
22.3
0.16
1000034
1008
1000034
3/4"
0.7500
136
1/4”x1/2”
5.6
35.0
1
22.3
0.16
1000078
1008
1000078
7/8"
0.8750
136
1/4”x1/2”
5.6
35.0
1
22.3
0.16
1000001
1008
1000001
1"
1.0000
136
1/4”x1/2”
5.6
35.0
1
22.3
0.16
1100038
1108
1100038
3/8"
0.3750
147
1/4”x1/2”
5.6
38.0
1
22.3
0.16
1100012
1108
1100012
1/2"
0.5000
147
1/4”x1/2”
5.6
38.0
1
22.3
0.16
1100058
1108
1100058
5/8"
0.6250
147
1/4”x1/2”
5.6
38.0
1
22.3
0.16
1100034
1108
1100034
3/4"
0.7500
147
1/4”x1/2”
5.6
38.0
1
22.3
0.16
1100078
1108
1100078
7/8"
0.8750
147
1/4”x1/2”
5.6
38.0
1
22.3
0.16
1100001
1108
1100001
1"
1.0000
147
1/4”x1/2”
5.6
38.0
1
22.3
0.16
1100118
1108
1100118
1"1/8
1.1250
147
1/4”x1/2”
5.6
38.0
1
22.3
0.16
1210058
1210
1210058
5/8"
0.6250
407
3/8”x5/8”
19.6
47.5
1
25.4
0.32
1210034
1210
1210034
3/4"
0.7500
407
3/8”x5/8”
19.6
47.5
1
25.4
0.32
1210001
1210
1210001
1"
1.0000
407
3/8”x5/8”
19.6
47.5
1
25.4
0.32
1210118
1210
1210118
1"1/8
1.2500
407
3/8”x5/8”
19.6
47.5
1
25.4
0.32
1210114
1210
1210114
1"1/4
1.2500
407
3/8”x5/8”
19.6
47.5
1
25.4
0.32
1600012
1610
1600012
1/2"
0.5000
486
3/8”x5/8”
19.6
57.0
1
25.4
0.41
1600058
1610
1600058
5/8"
0.6250
486
3/8”x5/8”
19.6
57.0
1
25.4
0.41
1600034
1610
1600034
3/4"
0.7500
486
3/8”x5/8”
19.6
57.0
1
25.4
0.41
1600078
1610
1600078
7/8"
0.8750
486
3/8”x5/8”
19.6
57.0
1
25.4
0.41
1600001
1610
1600001
1"
1.0000
486
3/8”x5/8”
19.6
57.0
1
25.4
0.41
1600138
1610
1600138
1''3/8
1.3750
486
3/8”x5/8”
19.6
57.0
1
25.4
0.41
1600118
1610
1600118
1"1/8
1.2500
486
3/8”x5/8”
19.6
57.0
1
25.4
0.41
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表