您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
English
111 - Electromagnetic Brake, Standard Brakes, 5-320Nm, DC24V, d1= 12-60mm
Miki Pulley Group
Electromagnetic Brake
Standard Brakes
111 Model
Powered by
CAD模型選擇
{miki_pulley/electromagnetic20brake/standard2020brakes/11120model/111.prj},{NB=111-12-11G 24V 30JIS},{PREVIEW=../../../_pool_/66/40/111_2.png},{FIRMA=Miki Pulley Group},{ARTNR=111-12-11G 24V 30JIS},{D=125},{D1=30},{RT=40},{L=61},{RPM=4000},{KG=1,97},{KWTL=OLD JIS CLASS 2 (E9) (JIS B 1301/2)},{V=DC24},{W=25},{HRC=B (130°C)},{ROHS=Yes},{REACH=Yes},{HSC=8505 2000},{PDF=Open PDF},{DEFAULTSORTATTR=125},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/111_13G-12G-11G_datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
RPM
Max RPM
[mm^-1]
KG
Weight
[kg]
KWTL
keyway tolerance classification d1
ⁿ/ₐ
V
Voltage
[V]
W
Wattage
[W]
HRC
Heat resitance class
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
111-06-11G 24V 12DIN
Miki Pulley Group
111-06-11G 24V 12DIN
63
12
5
37
8000
0,32
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
111-06-11G 24V 12JIS
Miki Pulley Group
111-06-11G 24V 12JIS
63
12
5
37
8000
0,32
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
111-06-11G 24V 15DIN
Miki Pulley Group
111-06-11G 24V 15DIN
63
15
5
37
8000
0,32
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
111-06-11G 24V 15JIS
Miki Pulley Group
111-06-11G 24V 15JIS
63
15
5
37
8000
0,32
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
111-06-12G 24V 12DIN
Miki Pulley Group
111-06-12G 24V 12DIN
63
12
5
25,5
8000
0,32
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
111-06-12G 24V 12JIS
Miki Pulley Group
111-06-12G 24V 12JIS
63
12
5
25,5
8000
0,32
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
111-06-12G 24V 15DIN
Miki Pulley Group
111-06-12G 24V 15DIN
63
15
5
25,5
8000
0,32
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
111-06-12G 24V 15JIS
Miki Pulley Group
111-06-12G 24V 15JIS
63
15
5
25,5
8000
0,32
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
111-06-13G 24V
Miki Pulley Group
111-06-13G 24V
63
5
22
8000
0,28
DC24
11
B (130°C)
Yes
Yes
8505 2000
111-08-11G 24V 15DIN
Miki Pulley Group
111-08-11G 24V 15DIN
80
15
10
44,5
6000
0,58
NEW JIS (H9) (JIS B 1301)
DC24
15
B (130°C)
Yes
Yes
8505 2000
111-08-11G 24V 15JIS
Miki Pulley Group
111-08-11G 24V 15JIS
80
15
10
44,5
6000
0,58
OLD JIS CLASS 2 (E9) (JIS...
DC24
15
B (130°C)
Yes
Yes
8505 2000
111-08-11G 24V 20DIN
Miki Pulley Group
111-08-11G 24V 20DIN
80
20
10
44,5
6000
0,58
NEW JIS (H9) (JIS B 1301)
DC24
15
B (130°C)
Yes
Yes
8505 2000
111-08-11G 24V 20JIS
Miki Pulley Group
111-08-11G 24V 20JIS
80
20
10
44,5
6000
0,58
OLD JIS CLASS 2 (E9) (JIS...
DC24
15
B (130°C)
Yes
Yes
8505 2000
111-08-12G 24V 15DIN
Miki Pulley Group
111-08-12G 24V 15DIN
80
15
10
28,5
6000
0,58
NEW JIS (H9) (JIS B 1301)
DC24
15
B (130°C)
Yes
Yes
8505 2000
111-08-12G 24V 15JIS
Miki Pulley Group
111-08-12G 24V 15JIS
80
15
10
28,5
6000
0,58
OLD JIS CLASS 2 (E9) (JIS...
DC24
15
B (130°C)
Yes
Yes
8505 2000
111-08-12G 24V 20DIN
Miki Pulley Group
111-08-12G 24V 20DIN
80
20
10
28,5
6000
0,58
NEW JIS (H9) (JIS B 1301)
DC24
15
B (130°C)
Yes
Yes
8505 2000
111-08-12G 24V 20JIS
Miki Pulley Group
111-08-12G 24V 20JIS
80
20
10
28,5
6000
0,58
OLD JIS CLASS 2 (E9) (JIS...
DC24
15
B (130°C)
Yes
Yes
8505 2000
111-08-13G 24V
Miki Pulley Group
111-08-13G 24V
80
10
24,5
6000
0,5
DC24
15
B (130°C)
Yes
Yes
8505 2000
111-10-11G 24V 20DIN
Miki Pulley Group
111-10-11G 24V 20DIN
100
20
20
53,1
5000
1,07
NEW JIS (H9) (JIS B 1301)
DC24
20
B (130°C)
Yes
Yes
8505 2000
111-10-11G 24V 20JIS
Miki Pulley Group
111-10-11G 24V 20JIS
100
20
20
53,1
5000
1,07
OLD JIS CLASS 2 (E9) (JIS...
DC24
20
B (130°C)
Yes
Yes
8505 2000
111-10-11G 24V 25DIN
Miki Pulley Group
111-10-11G 24V 25DIN
100
25
20
53,1
5000
1,07
NEW JIS (H9) (JIS B 1301)
DC24
20
B (130°C)
Yes
Yes
8505 2000
111-10-11G 24V 25JIS
Miki Pulley Group
111-10-11G 24V 25JIS
100
25
20
53,1
5000
1,07
OLD JIS CLASS 2 (E9) (JIS...
DC24
20
B (130°C)
Yes
Yes
8505 2000
111-10-12G 24V 20DIN
Miki Pulley Group
111-10-12G 24V 20DIN
100
20
20
33,1
5000
1,07
NEW JIS (H9) (JIS B 1301)
DC24
20
B (130°C)
Yes
Yes
8505 2000
111-10-12G 24V 20JIS
Miki Pulley Group
111-10-12G 24V 20JIS
100
20
20
33,1
5000
1,07
OLD JIS CLASS 2 (E9) (JIS...
DC24
20
B (130°C)
Yes
Yes
8505 2000
111-10-12G 24V 25DIN
Miki Pulley Group
111-10-12G 24V 25DIN
100
25
20
33,1
5000
1,07
NEW JIS (H9) (JIS B 1301)
DC24
20
B (130°C)
Yes
Yes
8505 2000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表