您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: DOCERAM
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DOCERAM
Exchange electrode - M5 SW24
DOCERAM
Welding Technology
Change electrodes
M5
Powered by
CAD模型選擇
{doceram/schweistechnik/wechselelektroden/m5/m5_sw24.prj},{NB=1111-ZK-10066},{ARTNR=1111-ZK-10066},{DESC=Wechselelektrode M5 SW24},{D=6.4},{PDF=Datenblatt},{INFO=Info link},{KF=NV},{FU=NV},{DATALINK=https://doceram.partcommunity.com?catalog=doceram&part=1111-ZK-10066}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
D
Hole diameter
[mm]
1111-ZK-10057
1111-ZK-10057
Wechselelektrode M5 SW24
5.5
1111-ZK-10058
1111-ZK-10058
Wechselelektrode M5 SW24
5.6
1111-ZK-10059
1111-ZK-10059
Wechselelektrode M5 SW24
5.7
1111-ZK-10060
1111-ZK-10060
Wechselelektrode M5 SW24
5.8
1111-ZK-10061
1111-ZK-10061
Wechselelektrode M5 SW24
5.9
1111-ZK-10062
1111-ZK-10062
Wechselelektrode M5 SW24
6.0
1111-ZK-10063
1111-ZK-10063
Wechselelektrode M5 SW24
6.1
1111-ZK-10064
1111-ZK-10064
Wechselelektrode M5 SW24
6.2
1111-ZK-10065
1111-ZK-10065
Wechselelektrode M5 SW24
6.3
1111-ZK-10066
1111-ZK-10066
Wechselelektrode M5 SW24
6.4
1111-ZK-10067
1111-ZK-10067
Wechselelektrode M5 SW24
6.5
1111-ZK-10068
1111-ZK-10068
Wechselelektrode M5 SW24
6.6
1111-ZK-10069
1111-ZK-10069
Wechselelektrode M5 SW24
6.7
1111-ZK-10070
1111-ZK-10070
Wechselelektrode M5 SW24
6.8
1111-ZK-10071
1111-ZK-10071
Wechselelektrode M5 SW24
6.9
1111-ZK-10072
1111-ZK-10072
Wechselelektrode M5 SW24
7.0
1111-ZK-10073
1111-ZK-10073
Wechselelektrode M5 SW24
7.1
1111-ZK-10074
1111-ZK-10074
Wechselelektrode M5 SW24
7.2
1111-ZK-10075
1111-ZK-10075
Wechselelektrode M5 SW24
7.3
1111-ZK-10076
1111-ZK-10076
Wechselelektrode M5 SW24
7.4
1111-ZK-10077
1111-ZK-10077
Wechselelektrode M5 SW24
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Exchange electrode - M6 SW19
DOCERAM
05.04.2022
Exchange electrode - M6 SW19
DOCERAM
05.04.2022
Exchange electrode - M5 SW19
DOCERAM
05.04.2022
Electrode cap with hole - Diameter 20
DOCERAM
05.04.2022
Centering pin Cerazur - M5 with collar
DOCERAM
05.04.2022
Exchange electrode - M8 SW24
DOCERAM
05.04.2022
Exchange electrode - M8 SW30
DOCERAM
05.04.2022
Electrode cap with hole - Diameter 16
DOCERAM
05.04.2022
Configurator Complete Electrodes - Configurator Complete Electrodes
DOCERAM
05.04.2022
Centering pin Cerazur - M5 long
DOCERAM
05.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表