您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: DOCERAM
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DOCERAM
Exchange electrode - M6 SW19
DOCERAM
Welding Technology
Change electrodes
M6
Powered by
CAD模型選擇
{doceram/schweistechnik/wechselelektroden/m6/m6_sw24.prj},{NB=1111-ZK-10090},{ARTNR=1111-ZK-10090},{DESC=Wechselelektrode M6 SW24},{D=7.7},{PDF=Datenblatt},{INFO=Info link},{KF=NV},{FU=NV},{DATALINK=https://doceram.partcommunity.com?catalog=doceram&part=1111-ZK-10090}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
D
Hole diameter
[mm]
1111-ZK-10078
1111-ZK-10078
Wechselelektrode M6 SW24
6.5
1111-ZK-10079
1111-ZK-10079
Wechselelektrode M6 SW24
6.6
1111-ZK-10080
1111-ZK-10080
Wechselelektrode M6 SW24
6.7
1111-ZK-10081
1111-ZK-10081
Wechselelektrode M6 SW24
6.8
1111-ZK-10082
1111-ZK-10082
Wechselelektrode M6 SW24
6.9
1111-ZK-10083
1111-ZK-10083
Wechselelektrode M6 SW24
7.0
1111-ZK-10084
1111-ZK-10084
Wechselelektrode M6 SW24
7.1
1111-ZK-10085
1111-ZK-10085
Wechselelektrode M6 SW24
7.2
1111-ZK-10086
1111-ZK-10086
Wechselelektrode M6 SW24
7.3
1111-ZK-10087
1111-ZK-10087
Wechselelektrode M6 SW24
7.4
1111-ZK-10088
1111-ZK-10088
Wechselelektrode M6 SW24
7.5
1111-ZK-10089
1111-ZK-10089
Wechselelektrode M6 SW24
7.6
1111-ZK-10090
1111-ZK-10090
Wechselelektrode M6 SW24
7.7
1111-ZK-10091
1111-ZK-10091
Wechselelektrode M6 SW24
7.8
1111-ZK-10092
1111-ZK-10092
Wechselelektrode M6 SW24
7.9
1111-ZK-10093
1111-ZK-10093
Wechselelektrode M6 SW24
8.0
1111-ZK-10094
1111-ZK-10094
Wechselelektrode M6 SW24
8.1
1111-ZK-10095
1111-ZK-10095
Wechselelektrode M6 SW24
8.2
1111-ZK-10096
1111-ZK-10096
Wechselelektrode M6 SW24
8.3
1111-ZK-10097
1111-ZK-10097
Wechselelektrode M6 SW24
8.4
1111-ZK-10098
1111-ZK-10098
Wechselelektrode M6 SW24
8.5
1111-ZK-10099
1111-ZK-10099
Wechselelektrode M6 SW24
8.6
1111-ZK-10100
1111-ZK-10100
Wechselelektrode M6 SW24
8.7
1111-ZK-10101
1111-ZK-10101
Wechselelektrode M6 SW24
8.8
1111-ZK-10102
1111-ZK-10102
Wechselelektrode M6 SW24
8.9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Centering pin Cerazur - M6 with collar
DOCERAM
05.04.2022
Exchange electrode - M8 SW24
DOCERAM
05.04.2022
Centering pin Cerazur - M6 long
DOCERAM
05.04.2022
Modulmaster
DOCERAM
05.04.2022
Centering pin Cerazur - M8 with collar
DOCERAM
05.04.2022
Exchange electrode - M6 SW19
DOCERAM
05.04.2022
Exchange electrode watercooled - M6 SW30
DOCERAM
05.04.2022
Exchange electrode - M8 SW30
DOCERAM
05.04.2022
Base electrode - M6 Ø18
DOCERAM
05.04.2022
Base electrode - M6 Ø24
DOCERAM
05.04.2022
Configurator Complete Electrodes - Configurator Complete Electrodes
DOCERAM
05.04.2022
Exchange electrode - M5 SW19
DOCERAM
05.04.2022
Screw shafts with cooling bore - Diameter 20
DOCERAM
05.04.2022
Exchange electrode - M10 SW30
DOCERAM
05.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表