您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: DOCERAM
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DOCERAM
Exchange electrode - M10 SW30
DOCERAM
Welding Technology
Change electrodes
Powered by
CAD模型選擇
{doceram/schweistechnik/wechselelektroden/m10_sw30.prj},{NB=1111-ZK-10178},{ARTNR=1111-ZK-10178},{DESC=Wechselelektrode M10 SW30},{D=12.2},{PDF=Datenblatt},{INFO=Info link},{KF=NV},{FU=NV},{DATALINK=https://doceram.partcommunity.com?catalog=doceram&part=1111-ZK-10178}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
D
Hole diameter
[mm]
1111-ZK-10166
1111-ZK-10166
Wechselelektrode M10 SW30
11.0
1111-ZK-10167
1111-ZK-10167
Wechselelektrode M10 SW30
11.1
1111-ZK-10168
1111-ZK-10168
Wechselelektrode M10 SW30
11.2
1111-ZK-10169
1111-ZK-10169
Wechselelektrode M10 SW30
11.3
1111-ZK-10170
1111-ZK-10170
Wechselelektrode M10 SW30
11.4
1111-ZK-10171
1111-ZK-10171
Wechselelektrode M10 SW30
11.5
1111-ZK-10172
1111-ZK-10172
Wechselelektrode M10 SW30
11.6
1111-ZK-10173
1111-ZK-10173
Wechselelektrode M10 SW30
11.7
1111-ZK-10174
1111-ZK-10174
Wechselelektrode M10 SW30
11.8
1111-ZK-10175
1111-ZK-10175
Wechselelektrode M10 SW30
11.9
1111-ZK-10176
1111-ZK-10176
Wechselelektrode M10 SW30
12.0
1111-ZK-10177
1111-ZK-10177
Wechselelektrode M10 SW30
12.1
1111-ZK-10178
1111-ZK-10178
Wechselelektrode M10 SW30
12.2
1111-ZK-10179
1111-ZK-10179
Wechselelektrode M10 SW30
12.3
1111-ZK-10180
1111-ZK-10180
Wechselelektrode M10 SW30
12.4
1111-ZK-10181
1111-ZK-10181
Wechselelektrode M10 SW30
12.5
1111-ZK-10182
1111-ZK-10182
Wechselelektrode M10 SW30
12.6
1111-ZK-10183
1111-ZK-10183
Wechselelektrode M10 SW30
12.7
1111-ZK-10184
1111-ZK-10184
Wechselelektrode M10 SW30
12.8
1111-ZK-10185
1111-ZK-10185
Wechselelektrode M10 SW30
12.9
1111-ZK-10186
1111-ZK-10186
Wechselelektrode M10 SW30
13.0
1111-ZK-10187
1111-ZK-10187
Wechselelektrode M10 SW30
13.1
1111-ZK-10188
1111-ZK-10188
Wechselelektrode M10 SW30
13.2
1111-ZK-10189
1111-ZK-10189
Wechselelektrode M10 SW30
13.3
1111-ZK-10190
1111-ZK-10190
Wechselelektrode M10 SW30
13.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Centering pin Cerazur - M10 long
DOCERAM
05.04.2022
Centering pin Cerazur - M10 with collar
DOCERAM
05.04.2022
Modulmaster
DOCERAM
05.04.2022
Exchange electrode - M12 SW30
DOCERAM
05.04.2022
Centering pin Cerazur - M10 short
DOCERAM
05.04.2022
Base electrode - M18x1,5
DOCERAM
05.04.2022
Exchange electrode watercooled - M10 SW36
DOCERAM
05.04.2022
Centering pin Cerazur - M8 with collar
DOCERAM
05.04.2022
Base electrode - M4 thread M18x1,5
DOCERAM
04.01.2023
Exchange electrode - M8 SW24
DOCERAM
05.04.2022
Centering pin Cerazur - M8 short
DOCERAM
05.04.2022
Screw shafts with cooling bore - Diameter 20
DOCERAM
05.04.2022
Exchange electrode - M8 SW30
DOCERAM
05.04.2022
Exchange electrode watercooled - M8 SW30
DOCERAM
05.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表