您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
7/8” Pitch
Dodge
Belted Drives
DYNA-SYNC
Powered by
CAD模型選擇
{dodge/belted_drives/dyna_sync/xh_pitch_asmtab.prj},{NB=113813},{NTWB=28-2},{NT=28},{WB=2},{PD=7.799},{FD=8.27},{L=3.50},{PN1=113813},{PN2=113863},{WT1=13.5},{WT2=17.3},{PPATH=xh_pitch_templ.prj},{BORE=3-15/16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
NTWB
No. of teeth and Width of Belt
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
NT
No. of teeth
ⁿ/ₐ
WB
Width of Belt
[Inch]
DES
Description
ⁿ/ₐ
WT
Weight
[LBS.]
PD
Pitch Diameter
[Inch]
FD
Flange Diameter
[Inch]
TY
Type
ⁿ/ₐ
BOREMIN
Min. Bore
[Inch]
BOREMAX
Max. Bore
[Inch]
E
[Inch]
H
[Inch]
L
[Inch]
M
[Inch]
F
[Inch]
113074
18-2
113074
18
2
TL18XH200-2012
12.0
5.013
5.58
KF-1
1/2
2-1/8
0.84
0.00
1.25
0.47
2.56
113121
18-3
113121
18
3
TL18XH300-2012
15.0
5.013
5.58
KF-1
1/2
2-1/8
1.38
0.00
1.25
1.00
3.63
113120
20-2
113120
20
2
TL20XH200-2012
16.0
5.570
6.11
KF-1
1/2
2-1/8
0.84
0.00
1.25
0.47
2.56
113122
20-3
113122
20
3
TL20XH300-2012
19.0
5.570
6.11
KF-1
1/2
2-1/8
1.38
0.00
1.25
1.00
3.63
113804
22-2
113804
22
2
TL22XH200-2517
10.6
6.127
6.59
KF-1
1/2
2-11/16
0.81
0.00
1.75
0.00
2.56
113854
22-3
113854
22
3
TL22XH300-2517
13.6
6.127
6.59
KF-1
1/2
2-11/16
0.94
0.00
1.75
0.94
3.63
113807
24-2
113807
24
2
TL24XH200-3020
11.3
6.685
7.28
KF-1
7/8
3-1/4
0.56
0.00
2.00
0.00
2.56
113857
24-3
113857
24
3
TL24XH300-3020
15.3
6.685
7.28
KF-1
7/8
3-1/4
0.82
0.00
2.00
0.81
3.63
113810
26-2
113810
26
2
TL26XH200-3020
13.3
7.241
7.78
KF-1
7/8
3-1/4
0.56
0.00
2.00
0.00
2.56
113860
26-3
113860
26
3
TL26XH300-3020
17.3
7.241
7.78
KF-1
7/8
3-1/4
0.82
0.00
2.00
0.81
3.63
113813
28-2
113813
28
2
TL28XH200-3535
13.5
7.799
8.27
CF-1
1-3/16
3-15/16
0.94
6.50
3.50
0.00
2.56
113863
28-3
113863
28
3
TL28XH300-3535
17.3
7.799
8.27
KF-1
1-3/16
3-15/16
0.13
0.00
3.50
0.00
3.63
113816
30-2
113816
30
2
TL30XH200-3535
18.5
8.356
9.13
CF-1
1-3/16
3-15/16
0.94
6.50
3.50
0.00
2.56
113866
30-3
113866
30
3
TL30XH300-3535
22.5
8.356
9.13
KF-1
1-3/16
3-15/16
0.13
0.00
3.50
0.00
3.63
113819
32-2
113819
32
2
TL32XH200-3535
21.5
8.913
9.52
CF-1
1-3/16
3-15/16
0.94
6.50
3.50
0.00
2.56
113869
32-3
113869
32
3
TL32XH300-3535
26.5
8.913
9.52
KF-1
1-3/16
3-15/16
0.13
0.00
3.50
0.00
3.63
113822
40-2
113822
40
2
TL40XH200-4040
37.5
11.141
11.80
CF-1
1-7/16
4-7/16
1.44
8.50
4.00
0.00
2.56
113872
40-3
113872
40
3
TL40XH300-4040
43.5
11.141
11.80
CF-1
1-7/16
4-7/16
0.37
7.50
4.00
0.00
3.63
113823
48-2
113823
48
2
TL48XH200-4040
44.5
13.369
0.00
C-2
1-7/16
4-7/16
0.72
8.50
4.00
0.72
2.56
113873
48-3
113873
48
3
TL48XH300-4040
51.5
13.369
0.00
C-1
1-7/16
4-7/16
0.18
8.50
4.00
0.19
3.63
113824
60-2
113824
60
2
TL60XH200-4040
47.0
16.711
0.00
C-3
1-7/16
4-7/16
0.72
8.50
4.00
0.72
2.56
113874
60-3
113874
60
3
TL60XH300-4040
55.5
16.711
0.00
C-3
1-7/16
4-7/16
0.18
8.50
4.00
0.19
3.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表