您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
E Type - QD Bushing
Baldor Reliance
Dodge
PT Components
QD Bushing
Powered by
CAD模型選擇
{baldor/dodge/pt_components/qd_bushings/pt_qdb_e.prj},{NB=120509},{PN=120509},{BS=E-2-3/16},{BSA=E},{BORE=2-3/16},{BORE1=2.187500},{BORE11=2.18750},{BK=1/2x1/4},{SK=1/2x1/4},{W=0.5000},{D1=0.25000},{BTQ=20.000},{A=0.88},{B=3.83},{CI=7.50},{CS=6.50},{D=6.00},{E=2.75},{F=1.63},{G=0.25},{WEIGHT=9},{BC=5.00},{NS=3},{SS=1/2x2-3/4},{NDM=0.500000},{KDM=0.410000},{ST=720},{S=0.160},{LCO=1.25},{LC=3.19},{MCO=3.13},{MC=5.06},{LRO=3.18},{LR=5.13},{MRO=4.43},{MR=6.38}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bushing Symbol
ⁿ/ₐ
BORE
Bore
[Inch]
BORE11
[Inch]
BK
Bushing Keyway
[Inch]
SK
Shaft Keyseat (Ref)
[Inch]
BTQ
Bushing Torque Capacity
[Lb-in]
A
[Inch]
B
B Diameter
[Inch]
CI
C Hub Dia.-CI 30 Iron
[Inch]
CS
C Hub Dia.-Steel
[Inch]
D
D Diameter
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
WEIGHT
Average Weight
[Lbs]
BC
Bolt Circle
[Inch]
NS
Number of Screw
ⁿ/ₐ
SS
Screw Size
[Inch]
ST
Screw Torque
[Lb-in]
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
[Inch]
LC
Required Wrench Clearance L-Install Conventional Mounting
[Inch]
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
[Inch]
MC
Required Wrench Clearance M-Remove Conventional Mounting
[Inch]
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
[Inch]
LR
Required Wrench Clearance L-Install Reverse Mounting
[Inch]
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
[Inch]
MR
Required Wrench Clearance M-Remove Reverse Mounting
[Inch]
120488
120488
E-7/8
7/8
0.87500
3/16x3/32
3/16x3/32
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120490
120490
E-1
1
1.00000
1/4x1/8
1/4x1/8
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120492
120492
E-1-1/8
1-1/8
1.12500
1/4x1/8
1/4x1/8
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120493
120493
E-1-3/16
1-3/16
1.18750
1/4x1/8
1/4x1/8
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120494
120494
E-1-1/4
1-1/4
1.25000
1/4x1/8
1/4x1/8
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120495
120495
E-1-5/16
1-5/16
1.31250
5/16x5/32
5/16x5/32
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120496
120496
E-1-3/8
1-3/8
1.37500
5/16x5/32
5/16x5/32
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120497
120497
E-1-7/16
1-7/16
1.43750
3/8x3/16
3/8x3/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120498
120498
E-1-1/2
1-1/2
1.50000
3/8x3/16
3/8x3/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120500
120500
E-1-5/8
1-5/8
1.62500
3/8x3/16
3/8x3/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120501
120501
E-1-11/16
1-11/16
1.68750
3/8x3/16
3/8x3/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120502
120502
E-1-3/4
1-3/4
1.75000
3/8x3/16
3/8x3/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120504
120504
E-1-7/8
1-7/8
1.87500
1/2x1/4
1/2x1/4
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120505
120505
E-1-15/16
1-15/16
1.93750
1/2x1/4
1/2x1/4
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120506
120506
E-2
2
2.00000
1/2x1/4
1/2x1/4
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120507
120507
E-2-1/16
2-1/16
2.06250
1/2x1/4
1/2x1/4
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120508
120508
E-2-1/8
2-1/8
2.12500
1/2x1/4
1/2x1/4
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120509
120509
E-2-3/16
2-3/16
2.18750
1/2x1/4
1/2x1/4
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120510
120510
E-2-1/4
2-1/4
2.25000
1/2x1/4
1/2x1/4
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120511
120511
E-2-5/16
2-5/16
2.31250
5/8x5/16
5/8x5/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120512
120512
E-2-3/8
2-3/8
2.37500
5/8x5/16
5/8x5/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120513
120513
E-2-7/16
2-7/16
2.43750
5/8x5/16
5/8x5/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120514
120514
E-2-1/2
2-1/2
2.50000
5/8x5/16
5/8x5/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120516
120516
E-2-5/8
2-5/8
2.62500
5/8x5/16
5/8x5/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
120517
120517
E-2-11/16
2-11/16
2.68750
5/8x5/16
5/8x5/16
20.000
0.88
3.83
7.50
6.50
6.00
2.75
1.63
0.25
9
5.00
3
1/2x2-3/4
720
1.25
3.19
3.13
5.06
3.18
5.13
4.43
6.38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表