您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
H - Drive Wheel
Rollenbau
Wheels
Drive Wheels-Vulkollan®, 120-7250 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/drive_wheels_vulkollan_120_7250/h.prj},{NB=250x65 H20},{WDAB=250x65},{A=250},{B=65},{LC=1100},{HW=65},{WB=Bore H7 and keyway for DIN 6885},{BD=20},{X=20:60},{X1=250x65 H}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
WB
Wheel bearing
ⁿ/ₐ
65x30 H15
65x30 H15
65x30
120
41
Bore H7 and keyway for DI...
80x30 H15
80x30 H15
80x30
150
41
Bore H7 and keyway for DI...
100x40 H15
100x40 H15
100x40
325
45
Bore H7 and keyway for DI...
100x50 H25
100x50 H25
100x50
400
50
Bore H7 and keyway for DI...
100x65 H20
100x65 H20
100x65
500
65
Bore H7 and keyway for DI...
125x40 H20
125x40 H20
125x40
400
60
Bore H7 and keyway for DI...
125x50 H20
125x50 H20
125x50
500
50
Bore H7 and keyway for DI...
125x65 H20
125x65 H20
125x65
600
65
Bore H7 and keyway for DI...
150x35 H20
150x35 H20
150x35
350
49
Bore H7 and keyway for DI...
150x40 H20
150x40 H20
150x40
450
60
Bore H7 and keyway for DI...
150x50 H20
150x50 H20
150x50
550
50
Bore H7 and keyway for DI...
150x65 H20
150x65 H20
150x65
700
65
Bore H7 and keyway for DI...
150x80 H20
150x80 H20
150x80
1000
80
Bore H7 and keyway for DI...
160x50 H20
160x50 H20
160x50
550
50
Bore H7 and keyway for DI...
160x80 H20
160x80 H20
160x80
1100
80
Bore H7 and keyway for DI...
200x50 H20
200x50 H20
200x50
950
60
Bore H7 and keyway for DI...
200x80 H20
200x80 H20
200x80
1300
80
Bore H7 and keyway for DI...
250x50 H20
250x50 H20
250x50
900
50
Bore H7 and keyway for DI...
250x65 H20
250x65 H20
250x65
1100
65
Bore H7 and keyway for DI...
250x80 H25
250x80 H25
250x80
1850
80
Bore H7 and keyway for DI...
250x130 H40
250x130 H40
250x130
2500
130
Bore H7 and keyway for DI...
300x50 H20
300x50 H20
300x50
1000
60
Bore H7 and keyway for DI...
300x65 H50
300x65 H50
300x65
1250
65
Bore H7 and keyway for DI...
300x80 H30
300x80 H30
300x80
2000
80
Bore H7 and keyway for DI...
300x100 H40
300x100 H40
300x100
2600
100
Bore H7 and keyway for DI...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表