您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
10882 - Bolt Protection Caps
Essentra Components
Caps, Plugs & Masking
Plastic Nut, Bolt & Screw Cover Caps
Bolt Caps
Bolt Protection Caps
Bolt Protection Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f05000000/l3_f05010000/l4_f05010100/p050155/10882.prj},{NB=494803},{PN=494803},{AMERSID=-},{APACID=-},{EMEAID=1036863},{MAT=LDPE},{COLOR=Grey},{TYPE=Metric - To fit DIN 933 standard bolts},{TFBS=M8},{D=0.504},{DM=12.8},{TRL=7.700},{TR=7.500},{BR=7.500},{ID=12.000},{SA=30.000},{HHT=9.000},{OD=16.700},{WAF=12.800},{R3=U},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TFBS
To Fit Bolt Size
ⁿ/ₐ
D
d Width Across Flats Inch
[Inch]
DM
d Width Across Flats Metric
[mm]
10882
10882
-
-
1036829
LDPE
Black
Imperial - UNF
1⁄4
0.429
10.9
10883
10883
-
-
1036830
LDPE
White
Imperial - UNF
1⁄4
0.429
10.9
10886
10886
-
-
1036831
LDPE
Black
Imperial - UNF
7/16
0.622
15.8
10887
10887
-
-
1036832
LDPE
White
Imperial - UNF
7/16
0.622
15.8
12046
12046
-
-
1036839
LDPE
Black
Metric - To fit DIN 933 s...
M22
1.252
31.8
12924
12924
-
-
1036857
LDPE
White
Metric - To fit DIN 933 s...
M5
0.311
7.9
12722
12722
-
-
1036840
LDPE
White
Metric - To fit DIN 933 s...
M6
0.386
9.8
12723
12723
-
-
1036841
LDPE
White
Metric - To fit DIN 933 s...
M8
0.504
12.8
12724
12724
-
-
1036842
LDPE
White
Metric - To fit DIN 933 s...
M10
0.661
16.8
12725
12725
-
-
1036843
LDPE
White
Imperial - UNF
1/2
0.740
18.8
12726
12726
-
-
1036844
LDPE
White
Metric - To fit DIN 933 s...
M14
0.858
21.8
12727
12727
-
-
1036845
LDPE
White
Imperial - UNF
5/8
0.937
23.8
12836
12836
-
-
1036846
LDPE
White
Metric - To fit DIN 933 s...
M18
1.055
26.8
12837
12837
-
-
1036847
LDPE
Black
Metric - To fit DIN 933 s...
M6
0.386
9.8
12838
12838
-
-
1036848
LDPE
Black
Metric - To fit DIN 933 s...
M8
0.504
12.8
12839
12839
-
-
1036849
LDPE
Black
Metric - To fit DIN 933 s...
M10
0.661
16.8
12840
12840
-
-
1036850
LDPE
Black
Imperial - UNF
1/2
0.740
18.8
12841
12841
-
-
1036851
LDPE
Black
Metric - To fit DIN 933 s...
M14
0.858
21.8
12842
12842
-
-
1036852
LDPE
Black
Imperial - UNF
5/8
0.937
23.8
12892
12892
-
-
1036853
LDPE
White
Metric - To fit DIN 933 s...
M24
1.406
35.7
12893
12893
-
-
1036854
LDPE
Black
Metric - To fit DIN 933 s...
M24
1.406
35.7
12920
12920
-
-
1036855
LDPE
White
Metric - To fit DIN 933 s...
M20
1.173
29.8
12921
12921
-
-
1036856
LDPE
White
Metric - To fit DIN 933 s...
M22
1.252
31.8
12955
12955
-
-
1036858
LDPE
Black
Metric - To fit DIN 933 s...
M18
1.055
26.8
12970
12970
-
-
1036859
LDPE
Black
Metric - To fit DIN 933 s...
M20
1.173
29.8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
USB0A - USB Caps
Essentra Components
16.07.2014
TSM12A - Tear Tab Caps
Essentra Components
16.07.2014
C1B - Flexible End Cap - Standard
Essentra Components
16.07.2014
ECM10A - Flanged Caps
Essentra Components
16.07.2014
18390 - Tear Tab Caps
Essentra Components
18.08.2014
SC002005A - Masking Straight Caps & Plugs
Essentra Components
16.07.2014
K0106 - Protective caps
KIPP
27.05.2024
BN 1094 - Hex cover caps, Polyethylene, black
Bossard Catalog
31.10.2023
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
005150000014 - Non Threaded Spacer - Plastic
Essentra Components
12.08.2014
005150000005 - Non Threaded Spacer - Plastic
Essentra Components
12.08.2014
NCD - ELESA-Protection covers for nuts and bolts
Elesa
24.06.2024
K1104 - Screw plugs aluminium
KIPP
27.05.2024
K1648 - Hex nuts, stainless steel with seal washer in Hygienic DESIGN
KIPP
27.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表