您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok Flange Bracket Inch Bore - DL FB Normal Duty 3-Bolt Flange Bracket Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/f3b_dl_flange_asmtab_i.prj},{NB=128801},{SERIES=206},{SS=1-3/16},{PN=128801},{DESCRIPTION=FB-DL-103},{W=1.45},{BOD=2.440900},{A=1.56},{A1=1.560000},{B=5.38},{B1=5.380000},{C=1.69},{C1=1.690000},{D=1.88},{D1=1.880000},{E=2.06},{E1=2.060000},{F=3/8},{F1=0.375000},{G=1.25},{G1=1.250000},{H=0.38},{H1=0.380000},{I=3.75},{I1=3.750000},{J=3.26},{J1=3.260000},{K=1.13},{K1=1.130000},{L=2.22},{L1=2.220000},{M=2.75},{M1=2.750000},{CAPS=2250},{CAPD=4368},{PPATH=f3b_dl_flange_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
128796
204
3/4
128796
FB-DL-012
0.80
1.28
4.25
1.39
1.50
1.69
3/8
0.88
0.31
3.00
2.50
0.98
1.71
2.38
128797
205
7/8
128797
FB-DL-014
0.95
1.44
4.75
1.60
1.63
1.81
3/8
1.13
0.38
3.38
2.74
1.11
1.99
2.50
128798
205
15/16
128798
FB-DL-015
0.90
1.44
4.75
1.60
1.63
1.81
3/8
1.13
0.38
3.38
2.74
1.11
1.99
2.50
128799
205
1
128799
FB-DL-100
0.85
1.44
4.75
1.60
1.63
1.81
3/8
1.13
0.38
3.38
2.74
1.11
1.99
2.50
128800
206
1-1/8
128800
FB-DL-102
1.50
1.56
5.38
1.69
1.88
2.06
3/8
1.25
0.38
3.75
3.26
1.13
2.22
2.75
128801
206
1-3/16
128801
FB-DL-103
1.45
1.56
5.38
1.69
1.88
2.06
3/8
1.25
0.38
3.75
3.26
1.13
2.22
2.75
128802
206
1-1/4
128802
FB-DL-104S
1.40
1.56
5.38
1.69
1.88
2.06
3/8
1.25
0.38
3.75
3.26
1.13
2.22
2.75
128803
207
1-1/4
128803
FB-DL-104
1.85
1.75
6.13
1.91
2.00
2.37
1/2
1.25
0.50
4.25
3.76
1.31
2.69
3.25
128804
207
1-3/8
128804
FB-DL-106
1.80
1.75
6.13
1.91
2.00
2.37
1/2
1.25
0.50
4.25
3.76
1.31
2.69
3.25
128805
207
1-7/16
128805
FB-DL-107
1.75
1.75
6.13
1.91
2.00
2.37
1/2
1.25
0.50
4.25
3.76
1.31
2.69
3.25
128806
210
1-15/16
128806
FB-DL-115
5.7
2.01
7.50
2.14
2.75
2.94
1/2
1.63
0.50
5.19
4.62
1.50
3.24
4.00
128807
210
2
128807
FB-DL-200
5.6
2.01
7.50
2.14
2.75
2.94
1/2
1.63
0.50
5.19
4.62
1.50
3.24
4.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表