您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok ER Insert - D-LOK
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/ins_er_dl.prj},{NB=128878},{SERIES=207},{BORE=1-3/8},{BORE1=1.375000},{PN=128878},{DESCRIPTION=ER-DL-106},{A=1.75},{A1=1.750000},{B=1.08},{B1=1.080000},{C=0.67},{C1=0.670000},{D=0.92},{D1=0.920000},{E=2.8346},{E1=2.834600},{F=2.69},{F1=2.690000},{M2=0.2500},{G=1.84},{G1=1.840000},{H=3.05},{H1=3.050000},{J=1.71},{J1=1.710000},{K=0.07},{K1=0.070000},{L=0.74},{L1=0.740000},{M=0.22},{M1=0.220000},{N=0.60},{N1=0.600000},{P=0.22},{P1=0.220000},{SCREW=1/4-28},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIES
Series
ⁿ/ₐ
BORE
Bore
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
M2
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
SCREW
Screw
ⁿ/ₐ
128870
204
3/4
128870
ER-DL-012
1.28
0.78
0.50
0.72
1.8501
1.71
0.1640
1.12
2.04
1.23
0.05
0.48
0.09
0.44
0.17
#8-32
128871
205
7/8
128871
ER-DL-014
1.44
0.88
0.56
0.75
2.0472
1.99
0.1900
1.32
2.24
1.34
0.05
0.56
0.18
0.50
0.15
#10-32
128872
205
15/16
128872
ER-DL-015
1.44
0.88
0.56
0.75
2.0472
1.99
0.1900
1.32
2.24
1.34
0.05
0.56
0.18
0.50
0.15
#10-32
128873
205
1
128873
ER-DL-100
1.44
0.88
0.56
0.75
2.0472
1.99
0.1900
1.32
2.24
1.34
0.05
0.56
0.18
0.50
0.15
#10-32
128874
206
1-1/8
128874
ER-DL-102
1.56
0.98
0.58
0.83
2.4409
2.22
0.2500
1.57
2.62
1.52
0.07
0.68
0.19
0.50
0.22
#10-32
128875
206
1-3/16
128875
ER-DL-103
1.56
0.98
0.58
0.83
2.4409
2.22
0.2500
1.57
2.62
1.52
0.07
0.68
0.19
0.50
0.22
#10-32
128876
206
1-1/4
128876
ER-DL-104
1.56
0.98
0.58
0.83
2.4409
2.22
0.2500
1.57
2.62
1.52
0.07
0.68
0.19
0.50
0.22
#10-32
128877
207
1-1/4
128877
ER-DL-104
1.75
1.08
0.67
0.92
2.8346
2.69
0.2500
1.84
3.05
1.71
0.07
0.74
0.22
0.60
0.22
1/4-28
128878
207
1-3/8
128878
ER-DL-106
1.75
1.08
0.67
0.92
2.8346
2.69
0.2500
1.84
3.05
1.71
0.07
0.74
0.22
0.60
0.22
1/4-28
128879
207
1-7/16
128879
ER-DL-107
1.75
1.08
0.67
0.92
2.8346
2.69
0.2500
1.84
3.05
1.71
0.07
0.74
0.22
0.60
0.22
1/4-28
128880
208
1-1/2
128880
ER-DL-108
2.01
1.26
0.75
1.09
3.1493
2.74
0.2500
2.05
3.35
1.94
0.07
0.90
0.20
0.60
0.25
1/4-28
128881
209
1-5/8
128881
ER-DL-110
2.01
1.26
0.75
1.09
3.3465
2.99
0.2500
2.22
3.55
1.94
0.07
0.90
0.20
0.60
0.25
1/4-28
128882
209
1-11/16
128882
ER-DL-111
2.01
1.26
0.75
1.09
3.3465
2.99
0.2500
2.22
3.55
1.94
0.07
0.90
0.20
0.60
0.25
1/4-28
128883
209
1-3/4
128883
ER-DL-112
2.01
1.26
0.75
1.09
3.3465
2.99
0.2500
2.22
3.55
1.94
0.07
0.90
0.20
0.60
0.25
1/4-28
128884
210
1-15/16
128884
ER-DL-115
2.01
1.26
0.75
1.13
3.5433
3.24
0.3125
2.43
3.75
1.94
0.10
0.80
0.19
0.60
0.20
1/4-28
128885
210
2
128885
ER-DL-200
2.01
1.26
0.75
1.13
3.5433
3.24
0.3125
2.43
3.75
1.94
0.10
0.80
0.19
0.60
0.20
1/4-28
128886
211
2
128886
ER-DL-200L
2.25
1.37
0.88
1.19
3.9370
3.69
0.3750
2.71.
4.14
2.22
0.10
0.96
0.28
0.73
0.30
5/16-24
128887
211
2-3/16
128887
ER-DL-203
2.25
1.37
0.88
1.19
3.9370
3.69
0.3750
2.71
4.14
2.22
0.10
0.96
0.28
0.73
0.30
5/16-24
ER-DL-207
212
2-7/16
ER-DL-207
ER-DL-207
2.38
1.48
0.9
1.25
4.3307
4.11
0.3750
2.97
4.54
2.31
0.10
1.02
0.27
0.73
0.30
5/16-24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-Lok Two-Bolt Pillow Block Inch Bore - DL Normal Duty Pillow Blocks
Dodge
29.07.2021
D-Lok Low Backing Height Two-Bolt Pillow Block Inch Bore - DLB Normal Duty ...
Dodge
29.07.2021
D-Lok Medium Duty Insert Inch Bore - D-LOK
Dodge
28.07.2021
D-Lok ER Insert CC Fan and Blower - D-LOK
Dodge
28.07.2021
Spur gears plastic SH - Straight toothed spur gears made of polyacetal
Ketten Fuchs
22.11.2013
ISN Plummer Blocks with Trident Seals Metric Bore - ISN Pillow Block (mm)
Baldor Reliance
09.11.2021
D-Lok Insert Inch Bore - D-LOK
Dodge
28.07.2021
B
KEMMLER
02.11.2020
Set Screw High Backing Height Two-Bolt Pillow Block Expansion Inch Bore - S...
Dodge
28.07.2021
Set Screw Intermediate Duty Insert Inch Bore - VSC Intermediate Duty Bearin...
Dodge
21.09.2023
Set Screw Medium Duty Insert Inch Bore - SC Medium Duty Bearing Inserts (St...
Dodge
28.07.2021
Ground Spiral Miter Gears (MMSGQ)
KHK KOHARA GEAR
17.06.2021
Spur Gears - Module 2 (S45C, Shapes K2)
KYOUIKU GEAR MFG, CO., LTD.
31.05.2024
Spur Gears - Module 1.5 (S45C, Shapes L1, L2)
KYOUIKU GEAR MFG, CO., LTD.
31.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表