您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Tapped Base Inch Bore - GT Normal Duty Tapped Base Pillow Blocks
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/pillow_blocks/tb_gt_asmtab_i.prj},{NB=129282},{SERIES=207},{SS=1-1/4},{SS1=1.250},{PN=129282},{DESCRIPTION=TB-GT-104},{LUBE=},{BOD=2.8346},{WEIGHT=4.7},{A=1-5/8},{A1=1.625},{B=4-1/4},{B1=4.250},{C=1-7/8},{C1=1.875},{D=3-1/4},{D1=3.250},{J=3-3/4},{J1=3.750},{L1=2.297},{L=2-19/64},{M=1-7/8},{M1=1.875},{N=3/4},{N1=0.750},{R=1/2-13},{S=1-1/16},{S1=1.063},{Z=1-3/64},{Z1=1.047},{DOD=0.5000},{DMINN=0.4170},{INFO=Infotext},{PPATH=tb_gt_templ_i.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
(Min Tap Depth)
[Inch]
R
(Bolt Holes UNC-Thread)
[Inch]
S
[Inch]
Z
[Inch]
129276
204
3/4
129276
TB-GT-012
1-15/32
2-7/8
1-1/2
2
2-9/16
1-1/2
1-5/16
1/2
3/8-16
63/64
63/64
129148
205
7/8
129148
TB-GT-014
1-29/64
3
1-1/2
2
2-13/16
1-51/64
1-7/16
1/2
3/8-16
61/64
61/64
129277
205
15/16
129277
TB-GT-015
1-29/64
3
1-1/2
2
2-13/16
1-51/64
1-7/16
1/2
3/8-16
61/64
61/64
129278
205
1
129278
TB-GT-100
1-29/64
3
1-1/2
2
2-13/16
1-51/64
1-7/16
1/2
3/8-16
61/64
61/64
129279
206
1-1/8
129279
TB-GT-102
1-39/64
4
1-1/2
3
3-3/8
2
1-11/16
5/8
7/16-14
1-5/64
1-1/32
129280
206
1-3/16
129280
TB-GT-103
1-39/64
4
1-1/2
3
3-3/8
2
1-11/16
5/8
7/16-14
1-5/64
1-1/32
129281
206
1-1/4
129281
TB-GT-104S
1-39/64
4
1-1/2
3
3-3/8
2
1-11/16
5/8
7/16-14
1-5/64
1-1/32
129282
207
1-1/4
129282
TB-GT-104
1-5/8
4-1/4
1-7/8
3-1/4
3-3/4
2-19/64
1-7/8
3/4
1/2-13
1-1/16
1-3/64
129283
207
1-3/8
129283
TB-GT-106
1-5/8
4-1/4
1-7/8
3-1/4
3-3/4
2-19/64
1-7/8
3/4
1/2-13
1-1/16
1-3/64
129284
207
1-7/16
129284
TB-GT-107
1-5/8
4-1/4
1-7/8
3-1/4
3-3/4
2-19/64
1-7/8
3/4
1/2-13
1-1/16
1-3/64
129285
208
1-1/2
129285
TB-GT-108
1-27/32
4-5/8
1-7/8
3-1/2
3-15/16
2-1/2
1-15/16
3/4
1/2-13
1-3/16
1-9/64
129286
209
1-5/8
129286
TB-GT-110L
1-27/32
5
2
3-3/4
4-1/4
2-43/64
2-1/8
3/4
1/2-13
1-3/16
1-5/32
129287
209
1-11/16
129287
TB-GT-111
1-27/32
5
2
3-3/4
4-1/4
2-43/64
2-1/8
3/4
1/2-13
1-3/16
1-5/32
129288
209
1-3/4
129288
TB-GT-112
1-27/32
5
2
3-3/4
4-1/4
2-43/64
2-1/8
3/4
1/2-13
1-3/16
1-5/32
129289
210
1-15/16
129289
TB-GT-115
1-55/64
5-1/2
2
4
4-5/8
2-15/16
2-1/4
7/8
5/8-11
1-13/64
1-5/32
129290
210
2
129290
TB-GT-200
1-55/64
5-1/2
2
4
4-5/8
2-15/16
2-1/4
7/8
5/8-11
1-13/64
1-5/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Set Screw Tapped Base Inch Bore - SC Pillow Block Bearings -(Normal Duty) -...
Baldor Reliance
09.11.2021
D-Lok ER Insert CC Fan and Blower - D-LOK
Baldor Reliance
09.11.2021
Set Screw Wide Slot Take Up Inch Bore - Stainless Housing, Corrosion Resist...
Baldor Reliance
09.11.2021
Set Screw Intermediate Duty Narrow Slot Take Up - VSC Intermediate Duty Nar...
Baldor Reliance
09.11.2021
D-Lok Two-Bolt Pillow Block Metric Bore - Stainless Housing, Corrosion Resi...
Baldor Reliance
09.11.2021
Double-Interlock D Units Gray Iron - Inch - Double-Interlock Bearings
Baldor Reliance
09.11.2021
Ball Bearing End Covers for Mounted Units 214 Series & Larger Metric Bore -...
Baldor Reliance
09.11.2021
S-2000 Pillow Block with Type E Dimensions 4-Bolt Labyrinth Seal Non-Expans...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Adapter and Nut Inch Bore - GT and GTM Adapter & Loc...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Insert Inch Bore - GT Normal Duty Corrosion Resistan...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Flange Cartridge Metric Bore - GT Normal Duty Pilote...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Insert Inch Bore - Corrosion Resistant - SC Medium Du...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Metric Bore - Polymer Housing, Corrosion Re...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表