您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets ASA 60 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Simplex sprockets ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/simplex_sprockets_asa/simplex_sprockets_asa_60.prj},{NB=131060022},{Z=22},{DE=142.2},{DP=133.86},{CNSORDERNO=131060022},{DM=90},{D1=20},{A=40},{KG=2.45},{B1=11.6},{C=2.4},{R3=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
131060010
10
70.0
61.60
131060010
42
12
30
0.38
11.6
2.4
20
131060011
11
76.0
67.61
131060011
46
16
35
0.50
11.6
2.4
20
131060012
12
81.9
73.60
131060012
52
16
35
0.64
11.6
2.4
20
131060013
13
87.9
79.59
131060013
58
16
35
0.80
11.6
2.4
20
131060014
14
94.0
85.61
131060014
64
16
35
0.97
11.6
2.4
20
131060015
15
100.0
91.63
131060015
70
16
35
1.16
11.6
2.4
20
131060016
16
106.0
97.65
131060016
75
16
35
1.34
11.6
2.4
20
131060017
17
112.0
103.67
131060017
80
16
35
1.53
11.6
2.4
20
131060018
18
118.0
109.71
131060018
80
16
35
1.61
11.6
2.4
20
131060019
19
124.1
115.75
131060019
80
16
35
1.70
11.6
2.4
20
131060020
20
130.1
121.78
131060020
80
16
35
1.84
11.6
2.4
20
131060021
21
136.2
127.82
131060021
90
20
40
2.35
11.6
2.4
20
131060022
22
142.2
133.86
131060022
90
20
40
2.45
11.6
2.4
20
131060023
23
148.2
139.90
131060023
90
20
40
2.56
11.6
2.4
20
131060024
24
154.3
145.94
131060024
90
20
40
2.67
11.6
2.4
20
131060025
25
160.3
152.00
131060025
90
20
40
2.79
11.6
2.4
20
131060026
26
166.4
158.04
131060026
95
20
40
3.08
11.6
2.4
20
131060027
27
172.4
164.09
131060027
95
20
40
3.21
11.6
2.4
20
131060028
28
178.5
170.13
131060028
95
20
40
3.34
11.6
2.4
20
131060030
30
190.6
182.25
131060030
95
20
40
3.62
11.6
2.4
20
131060032
32
202.7
194.35
131060032
95
20
40
3.92
11.6
2.4
20
131060034
34
214.8
206.46
131060034
95
20
40
4.25
11.6
2.4
20
131060035
35
220.9
212.52
131060035
95
20
40
4.41
11.6
2.4
20
131060036
36
226.9
218.58
131060036
95
20
40
4.71
11.6
2.4
20
131060038
38
239.0
230.69
131060038
100
20
40
5.07
11.6
2.4
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Duplex sprockets ASA 60 - Sprockets for roller chains - DIN 8188 - ISO 606 ...
BEA Ingranaggi
06.07.2020
Type ''TEKS'' simplex - Universal chain tensioners type ''TEKS''
BEA Ingranaggi
06.07.2020
Simplex plate wheels ASA 60 - Plate wheels for roller chains - DIN 8188 - I...
BEA Ingranaggi
06.07.2020
Simplex sprockets ASA 80 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ASA - Roller chains american standard - DIN 8188 - ANSI ...
BEA Ingranaggi
06.07.2020
Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8...
BEA Ingranaggi
06.07.2020
System Bea 12B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex sprockets 12B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets ASA 40 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
CD21F - Sprocket / chain 80 series
HEFA
14.06.2024
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
Stretcher sprockets with balls and fastening bolt - Chain-stretcher sprocke...
BEA Ingranaggi
06.07.2020
Type ''KS'' - Sprockets wheels type ''KS''
BEA Ingranaggi
06.07.2020
Simplex sprockets 08B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表