您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
nLLK 08 - Ex-light fitting for fluorescent lamps for zone 2/21/22
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
nLLK 08 Zone 2, 21, 22
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_2_nllk/ex_leuchte_2_21_22_asmtab.prj},{NB=13465218011_(1)},{IDNR=13465218011},{PRAX=24},{PRA=2A},{TYPE=2 x 18 W, 2/5-2},{NT=Ex-light fitting for fluorescent lamps for zone 2/21/22},{T1=Marking accd. to 2014/34/EU: <Ex> II 3 G Ex nA e IIC T4 Gc / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 162/ Type Examination Certificate: BVS 09 ATEX E 147},{T3=IECEx Certificate of Conformity: IECEx BVS 11.0065 / IECEx BVS 12.0069},{T4=permissible ambient temperature: -25 °C up to +50 °C},{T5=Rated voltage: 220 - 240 V AC / 220 - 240 V DC},{T8=0},{T9=Rated luminous flux of the lamp= 2700 lm depends on used lamps},{T10=Degree of protection accd. to EN 60529: IP66},{LOD=1},{AUS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Article number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx Certificate of Conformity
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T9
Rated luminous flux of the lamp
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands / threads
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
13465136001
13465136001
1 x 36 W, 1/3-1
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
3350 lm depends on used l...
IP66
1 x M25 cable gland, 1 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.6 kg
RAL 7035 light gray
nLLK 08036 (1 x 36 W), 1/...
The linear luminaires ser...
13465136011
13465136011
1 x 36 W, 2/5-2
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
3350 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.6 kg
RAL 7035 light gray
nLLK 08036 (1 x 36 W), 2/...
The linear luminaires ser...
13465136021
13465136021
1 x 36 W, 2/6-2M
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
3350 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.6 kg
RAL 7035 light gray
nLLK 08036 (1 x 36 W), 2/...
The linear luminaires ser...
13465158001
13465158001
1 x 58 W, 1/3-1
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
5200 lm depends on used l...
IP66
1 x M25 cable gland, 1 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.7 kg
RAL 7035 light gray
nLLK 08058 (1 x 58 W), 1/...
The linear luminaires ser...
13465158011
13465158011
1 x 58 W, 2/5-2
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
5200 lm depends on used l...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.7 kg
RAL 7035 light gray
nLLK 08058 (1 x 58 W), 2/...
The linear luminaires ser...
13465158021
13465158021
1 x 58 W, 2/6-2M
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
5200 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.7 kg
RAL 7035 light gray
nLLK 08058 (1 x 58 W), 2/...
The linear luminaires ser...
13465218001
13465218001
2 x 18 W, 1/3-1
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
2700 lm depends on used l...
IP66
1 x M25 cable gland, 1 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.6 kg
RAL 7035 light gray
nLLK 08018/18 (2 x 18 W),...
The linear luminaires ser...
13465218011
13465218011
2 x 18 W, 2/5-2
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
2700 lm depends on used l...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.6 kg
RAL 7035 light gray
nLLK 08018/18 (2 x 18 W),...
The linear luminaires ser...
13465218021
13465218021
2 x 18 W, 2/6-2
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
2700 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.6 kg
RAL 7035 light gray
nLLK 08018/18 (2 x 18 W),...
The linear luminaires ser...
13465218031
13465218031
2 x 18 W, 1/3-1
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
2700 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.6 kg
RAL 7035 light gray
nLLK 08018/18 (2 x 18 W),...
The linear luminaires ser...
13465236001
13465236001
2 x 36 W, 1/3-1
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
6700 lm depends on used l...
IP66
1 x M25 cable gland, 1 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.8 kg
RAL 7035 light gray
nLLK 08036/36 (2 x 36 W),...
The linear luminaires ser...
13465236011
13465236011
2 x 36 W, 2/5-2
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 - 240 V AC / 220 - 24...
6700 lm depends on used l...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.8 kg
RAL 7035 light gray
nLLK 08036/36 (2 x 36 W),...
The linear luminaires ser...
13465236021
13465236021
2 x 36 W, 2/6-2
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +45 °C
220 - 240 V AC / 220 - 24...
6700 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.8 kg
RAL 7035 light gray
nLLK 08036/36 (2 x 36 W),...
The linear luminaires ser...
13465236031
13465236031
2 x 36 W, 1/3-1
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
6700 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.8 kg
RAL 7035 light gray
nLLK 08036/36 (2 x 36 W),...
The linear luminaires ser...
13465258001
13465258001
2 x 58 W, 1/3-1
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +40 °C
220 - 240 V AC / 220 - 24...
10400 lm depends on used ...
IP66
1 x M25 cable gland, 1 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.9 kg
RAL 7035 light gray
nLLK 08058/58 (2 x 58 W),...
The linear luminaires ser...
13465258011
13465258011
2 x 58 W, 2/5-2
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +40 °C
220 - 240 V AC / 220 - 24...
10400 lm depends on used ...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.9 kg
RAL 7035 light gray
nLLK 08058/58 (2 x 58 W),...
The linear luminaires ser...
13465258021
13465258021
2 x 58 W, 2/6-2
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +40 °C
220 - 240 V AC / 220 - 24...
10400 lm depends on used ...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.9 kg
RAL 7035 light gray
nLLK 08058/58 (2 x 58 W),...
The linear luminaires ser...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
eLLK 92 - Ex-light fitting for fluorescent lamps for zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
nLLK 08 - Ex-light fitting for fluorescent lamps für UL/CSA
Cooper Crouse-Hinds EU
28.03.2022
nLLK 08 N - Ex-self contained light fitting for fluorescent lamps for zone ...
Cooper Crouse-Hinds EU
28.03.2022
nLLK 15 - Ex-linear light fitting for zone 2/22 for LED tubes
Cooper Crouse-Hinds EU
28.03.2022
ellk 92 V-CG-S - Ex-light fitting for fluorescent lamps (monitored) for zon...
Cooper Crouse-Hinds EU
28.03.2022
GHG 511 - Ex-Stecker Zone 1; 16 A 4-5-polig
Cooper Crouse-Hinds EU
28.03.2022
GHG 64 - Flameproof enclosure IIB + H2 with hingeable cover
Cooper Crouse-Hinds EU
28.03.2022
GHG 64 - Flameproof enclosure IIB
Cooper Crouse-Hinds EU
28.03.2022
eLLK 92 LED - Ex-light fitting with LED-module for zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
nLLK 08018/18 - Ex-light fitting for fluorescent lamps (Ta ≤ +60 °C) for zo...
Cooper Crouse-Hinds EU
28.03.2022
nLLK 10 - Ex-light fitting for T5 fluorescent lamps for zone 2/22
Cooper Crouse-Hinds EU
28.03.2022
eLLK 92 NE - Ex-self-contained emergency light fitting (NE) for fluorescent...
Cooper Crouse-Hinds EU
28.03.2022
GHG 64 - Flameproof enclosure IIB with hingeable cover
Cooper Crouse-Hinds EU
28.03.2022
E-Box - EB
Rittal
02.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表