您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
6.4mm/7.9mm/9.5mm (Light load)
Bando
Synchronized Pulley
Machined shaft hole type
XL type
Powered by
CAD模型選擇
{bando/synchronized_pulley/machined_shaft_hole_type/xl_type/xl_037_s_asmtab.prj},{NB=19XL037B-SF(6)},{N=19},{SHAPE1=B},{FLANGE=F},{MAT=Sintered metal},{DP=30.72},{DO=30.22},{W=16.0},{L=25.0},{WA=11},{S=2.5},{B=9},{DB=22},{SD=6},{DMAX=14},{DMIN=6},{MASS=0.081},{FLNO=F3525},{PPATH=xl_037_s/xl_037_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
N
No.of teeth
ⁿ/ₐ
SHAPE1
Shape
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
MAT
Material of pulley
ⁿ/ₐ
DP
dp
[mm]
DO
do
[mm]
W
[mm]
L
l
[mm]
WA
[mm]
S
[mm]
B
[mm]
DB
db
[mm]
DMAX
[mm]
DMIN
[mm]
MASS
Mass (Rough estimate)
[kg]
FLNO
Flange No.
ⁿ/ₐ
10XL037SF-S
10
S
SF
Sintered metal
16.17
15.66
13.5
23.5
11
2.5
10
24
8
4
0.039
F2412
11XL037SF-S
11
S
SF
Sintered metal
17.79
17.28
13.5
23.5
11
2.5
10
24
9
5
0.041
F2412
12XL037SF-S
12
S
SF
Sintered metal
19.40
18.90
13.5
23.5
11
2.5
10
25
10
5
0.048
F2515
13XL037SF-S
13
S
SF
Sintered metal
21.02
20.51
13.5
23.5
11
2.5
10
28
14
6
0.058
F2817
14XL037SF-S
14
S
SF
Sintered metal
22.64
22.13
13.5
23.5
11
2.5
10
28
14
6
0.061
F2817
15XL037SF-S
15
S
SF
Sintered metal
24.26
23.75
13.5
23.5
11
2.5
10
32
14
6
0.079
F3220
16XL037BF-S
16
B
BF
Sintered metal
25.87
25.36
16.0
25.0
11
2.5
9
16
10
6
0.048
F3220
18XL037BF-S
18
B
BF
Sintered metal
29.11
28.60
16.0
25.0
11
2.5
9
20
12
6
0.069
F3525
19XL037BF-S
19
B
BF
Sintered metal
30.72
30.22
16.0
25.0
11
2.5
9
22
14
6
0.081
F3525
20XL037BF-S
20
B
BF
Sintered metal
32.34
31.83
16.0
25.0
11
2.5
9
22
14
8
0.080
F3525
21XL037BF-S
21
B
BF
Sintered metal
33.96
33.45
16.0
25.0
11
2.5
9
22
16
8
0.087
F3925
22XL037BF-S
22
B
BF
Sintered metal
35.57
35.07
16.0
25.0
11
2.5
9
25
17
8
0.100
F4531
24XL037BF-S
24
B
BF
Sintered metal
38.81
38.30
16.0
25.0
11
2.5
9
25
17
8
0.120
F4531
25XL037BF-S
25
B
BF
Sintered metal
40.43
39.92
16.0
25.0
11
2.5
9
30
20
8
0.140
F4836
26XL037BF-S
26
B
BF
Sintered metal
42.04
41.53
16.0
25.0
11
2.5
9
30
20
8
0.150
F4836
27XL037BF-S
27
B
BF
Sintered metal
43.66
43.15
16.0
25.0
11
2.5
9
30
20
8
0.160
F4836
28XL037BF-S
28
B
BF
Sintered metal
45.28
44.77
16.0
25.0
11
2.5
9
33
20
8
0.180
F5541
30XL037BF-S
30
B
BF
Sintered metal
48.51
48.00
16.0
25.0
11
2.5
9
33
20
8
0.200
F5541
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6.4mm/7.9mm/9.5mm
Bando
06.03.2023
10mm
Bando
30.01.2018
6 mm
Bando
06.03.2023
XL
Bando
06.03.2023
Standard Shape B
Mitsuboshi Belting
10.03.2014
10 mm
Bando
06.03.2023
10 mm
Bando
06.03.2023
XL037
KANA (Katayama Chain)
27.06.2023
Type XL - Inch Timing Belt pulleys for cylindrical bores
Optibelt
26.01.2023
Timing belt pulleys XL 037 for belt width 037 (3/8" = 9,53 mm)
Haberkorn
19.07.2021
12.7mm
Bando
06.03.2023
BTM-XL - Timing belt (XL)
STAMPINGMASTERS
21.06.2024
XL
KANA (Katayama Chain)
27.06.2023
ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BT...
Misumi
06.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表