您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Clevises with elongated hole
MBO Oßwald
Clevises / Clevis joints
Powered by
CAD模型選擇
{mbo_osswald/gabelkoepfe202f20gabelgelenke/gabelkoepfe20mit20langloch.prj},{NB=10 22 0014 0056/013},{PREVIEW=../_pool_/27/73/gabelkopf-mit-langloch_700x700px.png},{REF=10 22 0014 0056/013},{IDENT=Gabelkopf mit Langloch G 14x56 M14 x 2 Stahl galv. verzinkt weiß},{SIZE=G 14x56 M14},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1PM01=14,2},{GPM05=56},{A1=27},{A2=27},{B2=14},{D2=M14 x 2},{THREAD=Regelgewinde rechts},{D3PM03=24},{D3M03=},{F=1},{L1=101},{L2=85},{L3=22,5},{L4=28},{WEIGHT=0,208},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gabelkopf-mit-langloch-g-14x56-m14-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=966}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1PM01
d1 ±0,1
[mm]
GPM05
g ±0,5
[mm]
A1
a1 h11
[mm]
A2
a2
[mm]
B2
b2
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3PM03
d3 ±0,3
[mm]
F
f ±0,2
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
WEIGHT
Mass per piece
[kg]
10 22 0006 0024/003
10 22 0006 0024/003
Clevis with elongated hol...
G 6x24 M6
Steel
bright
6,2
24
12
12
6
M6 x 1
Regular thread right
10
0,5
43
36
9
12
0,017
10 22 0006 0024/013
10 22 0006 0024/013
Clevis with elongated hol...
G 6x24 M6
Steel
electr. galvanised white
6,2
24
12
12
6
M6 x 1
Regular thread right
10
0,5
43
36
9
12
0,017
10 22 0008 0032/003
10 22 0008 0032/003
Clevis with elongated hol...
G 8x32 M8
Steel
bright
8,2
32
16
16
8
M8 x 1,25
Regular thread right
14
0,5
58
48
12
16
0,043
10 22 0008 0032/013
10 22 0008 0032/013
Clevis with elongated hol...
G 8x32 M8
Steel
electr. galvanised white
8,2
32
16
16
8
M8 x 1,25
Regular thread right
14
0,5
58
48
12
16
0,043
12 22 0008 0032/003
12 22 0008 0032/003
Clevis with elongated hol...
G 8x32 M8FG
Steel
bright
8,2
32
16
16
8
M8 x 1 FG
Fine-pitch thread right
14
0,5
58
48
12
16
0,043
12 22 0008 0032/013
12 22 0008 0032/013
Clevis with elongated hol...
G 8x32 M8FG
Steel
electr. galvanised white
8,2
32
16
16
8
M8 x 1 FG
Fine-pitch thread right
14
0,5
58
48
12
16
0,043
10 22 0010 0040/003
10 22 0010 0040/003
Clevis with elongated hol...
G 10x40 M10
Steel
bright
10,2
40
20
20
10
M10 x 1,5
Regular thread right
18
0,5
72
60
15
20
0,086
10 22 0010 0040/013
10 22 0010 0040/013
Clevis with elongated hol...
G 10x40 M10
Steel
electr. galvanised white
10,2
40
20
20
10
M10 x 1,5
Regular thread right
18
0,5
72
60
15
20
0,086
14 22 0010 0040/003
14 22 0010 0040/003
Clevis with elongated hol...
G 10x40 M10FG
Steel
bright
10,2
40
20
20
10
M10 x 1,25 FG
Fine-pitch thread right
18
0,5
72
60
15
20
0,086
14 22 0010 0040/013
14 22 0010 0040/013
Clevis with elongated hol...
G 10x40 M10FG
Steel
electr. galvanised white
10,2
40
20
20
10
M10 x 1,25 FG
Fine-pitch thread right
18
0,5
72
60
15
20
0,086
10 22 0012 0048/003
10 22 0012 0048/003
Clevis with elongated hol...
G 12x48 M12
Steel
bright
12,2
48
24
24
12
M12 x 1,75
Regular thread right
20
0,5
86
72
18
24
0,141
10 22 0012 0048/013
10 22 0012 0048/013
Clevis with elongated hol...
G 12x48 M12
Steel
electr. galvanised white
12,2
48
24
24
12
M12 x 1,75
Regular thread right
20
0,5
86
72
18
24
0,141
14 22 0012 0048/003
14 22 0012 0048/003
Clevis with elongated hol...
G 12x48 M12FG
Steel
bright
12,2
48
24
24
12
M12 x 1,25 FG
Fine-pitch thread right
20
0,5
86
72
18
24
0,141
14 22 0012 0048/013
14 22 0012 0048/013
Clevis with elongated hol...
G 12x48 M12FG
Steel
electr. galvanised white
12,2
48
24
24
12
M12 x 1,25 FG
Fine-pitch thread right
20
0,5
86
72
18
24
0,141
10 22 0014 0056/003
10 22 0014 0056/003
Clevis with elongated hol...
G 14x56 M14
Steel
bright
14,2
56
27
27
14
M14 x 2
Regular thread right
24
1
101
85
22,5
28
0,208
10 22 0014 0056/013
10 22 0014 0056/013
Clevis with elongated hol...
G 14x56 M14
Steel
electr. galvanised white
14,2
56
27
27
14
M14 x 2
Regular thread right
24
1
101
85
22,5
28
0,208
16 22 0014 0056/003
16 22 0014 0056/003
Clevis with elongated hol...
G 14x56 M14FG
Steel
bright
14,2
56
27
27
14
M14 x 1,5 FG
Fine-pitch thread right
24
1
101
85
22,5
28
0,208
16 22 0014 0056/013
16 22 0014 0056/013
Clevis with elongated hol...
G 14x56 M14FG
Steel
electr. galvanised white
14,2
56
27
27
14
M14 x 1,5 FG
Fine-pitch thread right
24
1
101
85
22,5
28
0,208
10 22 0016 0064/003
10 22 0016 0064/003
Clevis with elongated hol...
G 16x64 M16
Steel
bright
16,2
64
32
32
16
M16 x 2
Regular thread right
26
1
115
96
24
32
0,334
10 22 0016 0064/013
10 22 0016 0064/013
Clevis with elongated hol...
G 16x64 M16
Steel
electr. galvanised white
16,2
64
32
32
16
M16 x 2
Regular thread right
26
1
115
96
24
32
0,334
16 22 0016 0064/003
16 22 0016 0064/003
Clevis with elongated hol...
G 16x64 M16FG
Steel
bright
16,2
64
32
32
16
M16 x 1,5 FG
Fine-pitch thread right
26
1
115
96
24
32
0,334
16 22 0016 0064/013
16 22 0016 0064/013
Clevis with elongated hol...
G 16x64 M16FG
Steel
electr. galvanised white
16,2
64
32
32
16
M16 x 1,5 FG
Fine-pitch thread right
26
1
115
96
24
32
0,334
10 22 0006 0024/000
10 22 0006 0024/000
Clevis with elongated hol...
G 6x24 M6
Stainless steel
bright
6,2
24
12
12
6
M6 x 1
Regular thread right
10
0,5
43
36
9
12
0,017
10 22 0008 0032/000
10 22 0008 0032/000
Clevis with elongated hol...
G 8x32 M8
Stainless steel
bright
8,2
32
16
16
8
M8 x 1,25
Regular thread right
14
0,5
58
48
12
16
0,043
12 22 0008 0032/000
12 22 0008 0032/000
Clevis with elongated hol...
G 8x32 M8FG
Stainless steel
bright
8,2
32
16
16
8
M8 x 1 FG
Fine-pitch thread right
14
0,5
58
48
12
16
0,043
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Retaining rings DIN 471
MBO Oßwald
28.10.2021
Bolts with groove for retaining rings DIN 471 (suitable for clevises)
MBO Oßwald
08.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表