您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore L075 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore L
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_l/t_belt_pulleys_with_pilot_bore_l075_asmtab.prj},{NB=14075028},{DESCRIPTION=28 L 075},{CNSORDERNO=14075028},{TYPE=2F},{MAT=St},{Z=28},{DP=84.89},{DE=84.13},{DF=91},{DM=58},{F=25.4},{L=38},{D=12},{N=316},{KG=1.30},{I=76.0},{VER=75},{PPATH=t_belt_pulleys_with_pilot_bore_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
14075010
10 L 075
14075010
2F
St
10
30.32
29.56
36
20
25.4
38
8
300
0.14
14075011
11 L 075
14075011
2F
St
11
33.35
32.59
38
24
25.4
38
8
301
0.18
14075012
12 L 075
14075012
2F
St
12
36.38
35.62
42
24
25.4
38
8
302
0.22
14075013
13 L 075
14075013
2F
St
13
39.41
38.65
44
28
25.4
38
8
303
0.26
14075014
14 L 075
14075014
2F
St
14
42.44
41.68
48
28
25.4
38
8
304
0.30
14075015
15 L 075
14075015
2F
St
15
45.48
44.72
51
34
25.4
38
8
305
0.37
14075016
16 L 075
14075016
2F
St
16
48.51
47.75
54
36
25.4
38
8
306
0.43
14075017
17 L 075
14075017
2F
St
17
51.54
50.78
57
36
25.4
38
10
307
0.46
14075018
18 L 075
14075018
2F
St
18
54.57
53.81
60
40
25.4
38
10
308
0.54
14075019
19 L 075
14075019
2F
St
19
57.61
56.84
63
40
25.4
38
10
309
0.58
14075020
20 L 075
14075020
2F
St
20
60.64
59.88
66
40
25.4
38
10
310
0.64
14075021
21 L 075
14075021
2F
St
21
63.67
62.91
71
45
25.4
38
10
311
0.71
14075022
22 L 075
14075022
2F
St
22
66.70
65.94
75
45
25.4
38
10
312
0.79
14075023
23 L 075
14075023
2F
St
23
69.73
68.97
79
55
25.4
38
10
313
0.94
14075024
24 L 075
14075024
2F
St
24
72.77
72.00
79
55
25.4
38
10
313
1.00
14075025
25 L 075
14075025
2F
St
25
75.80
75.04
83
58
25.4
38
10
314
1.10
14075026
26 L 075
14075026
2F
St
26
78.83
78.07
87
58
25.4
38
12
315
1.16
14075027
27 L 075
14075027
2F
St
27
81.86
81.10
87
58
25.4
38
12
315
1.22
14075028
28 L 075
14075028
2F
St
28
84.89
84.13
91
58
25.4
38
12
316
1.30
14075030
30 L 075
14075030
2F
St
30
90.96
90.20
97
70
25.4
38
12
318
1.47
14075032
32 L 075
14075032
2F
St
32
97.03
96.26
103
70
25.4
38
12
320
1.75
14075033
33 L 075
14075033
2F
St
33
100.05
99.29
106
70
25.4
38
12
321
1.85
14075034
34 L 075
14075034
2F
St
34
103.08
102.32
111
70
25.4
38
12
322
1.93
14075035
35 L 075
14075035
2F
St
35
106.12
105.35
111
70
25.4
38
12
322
2.03
14075036
36 L 075
14075036
2F
St
36
109.15
108.39
115
70
25.4
38
12
323
2.14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore L100 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H100 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore L050 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H075 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore XL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
MXL-A - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
Timing belt pulleys with pilot bore 3M-9 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H150 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H200 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore MXL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
P5M-B - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 36-BAT 5 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes L075 - Timing belt pulleys for taper b...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表