您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
G3A - Deviation graft
CATTINAIR
Standardised Pipes
A Series
A Series - Branch Pieces
Powered by
CAD模型選擇
{cattinair/standardised_pipes/a_series/a_series_deviation/g3a_asmtab.prj},{NB=550G3A35045},{D=550},{DD=350},{A=45},{BTDD=10},{L2=420},{PPATH=g3a/g3a_asmtpl.prj},{REF=G3A-371}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Diameter
[mm]
DD
Deviation diameter
[mm]
A
Deviation angle
[°]
BTDD
Deviation folded edge
[mm]
L2
Deviation length
[mm]
REF
Article number
ⁿ/ₐ
80G3A8030-G3A-1
80
80
30
8
250
G3A-1
100G3A8030-G3A-2
100
80
30
8
250
G3A-2
100G3A8045-G3A-3
100
80
45
8
150
G3A-3
120G3A8030-G3A-4
120
80
30
8
250
G3A-4
120G3A8045-G3A-5
120
80
45
8
150
G3A-5
120G3A10030-G3A-6
120
100
30
8
300
G3A-6
120G3A10045-G3A-7
120
100
45
8
170
G3A-7
140G3A8030-G3A-8
140
80
30
8
250
G3A-8
140G3A8045-G3A-9
140
80
45
8
150
G3A-9
140G3A10030-G3A-10
140
100
30
8
300
G3A-10
140G3A10045-G3A-11
140
100
45
8
170
G3A-11
140G3A12030-G3A-12
140
120
30
8
350
G3A-12
140G3A12045-G3A-13
140
120
45
8
190
G3A-13
160G3A8030-G3A-14
160
80
30
8
250
G3A-14
160G3A8045-G3A-15
160
80
45
8
150
G3A-15
160G3A10030-G3A-16
160
100
30
8
300
G3A-16
160G3A10045-G3A-17
160
100
45
8
170
G3A-17
160G3A12030-G3A-18
160
120
30
8
350
G3A-18
160G3A12045-G3A-19
160
120
45
8
190
G3A-19
160G3A14030-G3A-20
160
140
30
10
350
G3A-20
160G3A14045-G3A-21
160
140
45
10
210
G3A-21
180G3A8030-G3A-22
180
80
30
8
250
G3A-22
180G3A8045-G3A-23
180
80
45
8
150
G3A-23
180G3A10030-G3A-24
180
100
30
8
300
G3A-24
180G3A10045-G3A-25
180
100
45
8
170
G3A-25
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C22 - 22,5 degree elbow
CATTINAIR
25.04.2023
C45 - 45 degree elbow
CATTINAIR
25.04.2023
C22G - 22,5 degree elbow with mesh
CATTINAIR
25.04.2023
Breech 90° - HoKa Breech with sockets 90° outlet
Hoka
28.06.2024
A2 - Pipes
CATTINAIR
25.04.2023
C45R1 - 45 degree elbow for ventilation
CATTINAIR
25.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表