您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 14M-115 - HTD Profile timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtdperbussola/htd_14m-115.prj},{NB=1411048},{MAT=Acciaio},{FLA=Con flangia},{COD=4814M115},{CODE=1411048},{TYPE=4F},{CFL=FL180},{BUSH=3030},{MB=75},{DP=213.90},{DE=211.11},{DF=226.000},{DM=0.0},{DI=170},{F=133.0},{S=76},{R=28},{WEIGHT=17.10},{Z=48.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
[mm]
1411028
Steel
With flanges
2814M115
1411028
4F
FL153
2517
60
124.78
122.12
128.000
0.0
98
133.0
45
44
3.77
28.000
1411029
Steel
With flanges
2914M115
1411029
4F
FL154
2517
60
129.23
126.57
138.000
0.0
100
133.0
45
44
4.00
29.000
1411030
Steel
With flanges
3014M115
1411030
4F
FL154
2517
60
133.69
130.99
138.000
0.0
100
133.0
45
44
5.00
30.000
1411032
Steel
With flanges
3214M115
1411032
4F
FL160
2517
60
142.60
139.88
154.000
0.0
108
133.0
45
44
6.80
32.000
1411034
Steel
With flanges
3414M115
1411034
4F
FL166
2517
60
151.52
148.79
160.000
0.0
110
133.0
45
44
6.80
34.000
1411036
Steel
With flanges
3614M115
1411036
4F
FL168
3020
75
160.43
157.68
168.000
0.0
125
133.0
51
41
7.00
36.000
1411038
Steel
With flanges
3814M115
1411038
4F
FL172
3020
75
169.34
166.60
183.000
0.0
130
133.0
51
41
8.40
38.000
1411040
Steel
With flanges
4014M115
1411040
4F
FL162
3020
75
178.25
175.49
188.000
0.0
138
133.0
51
41
9.20
40.000
1411044
Steel
With flanges
4414M115
1411044
4F
FL175
3030
75
196.08
193.28
211.000
0.0
155
133.0
76
28
14.00
44.000
1411048
Steel
With flanges
4814M115
1411048
4F
FL180
3030
75
213.90
211.11
226.000
0.0
170
133.0
76
28
17.10
48.000
1411056
Steel
With flanges
5614M115
1411056
4F
FL182
3535
90
249.55
246.76
256.000
0.0
208
133.0
89
22
24.80
56.000
1411064
Cast iron
With flanges
6414M115
1411064
9WF
FL184
3535
90
285.21
282.41
296.000
190.0
240
133.0
89
22
27.00
64.000
1411072
Cast iron
Without flanges
7214M115
1411072
9W
-
3535
90
320.86
318.06
0.000
190.0
280
133.0
89
22
29.00
72.000
1411080
Cast iron
Without flanges
8014M115
1411080
9A
-
3535
90
356.51
353.71
0.000
190.0
315
133.0
89
22
32.00
80.000
1411090
Cast iron
Without flanges
9014M115
1411090
9A
-
3535
90
401.07
398.28
0.000
190.0
360
133.0
89
22
36.50
90.000
1411112
Cast iron
Without flanges
11214M115
1411112
9A
-
3535
90
499.11
496.32
0.000
190.0
457
133.0
89
22
46.00
112.000
1411144
Cast iron
Without flanges
14414M115
1411144
9A
-
4040
100
641.71
638.92
0.000
230.0
600
133.0
102
16
68.00
144.000
1411168
Cast iron
Without flanges
16814M115
1411168
9A
-
4040
100
748.66
745.87
0.000
230.0
706
133.0
102
16
82.60
168.000
1411192
Cast iron
Without flanges
19214M115
1411192
9A
-
4040
100
855.62
852.82
0.000
230.0
813
133.0
102
16
96.00
192.000
1411216
Cast iron
Without flanges
21614M115
1411216
9A
-
4040
100
962.57
959.76
0.000
230.0
920
133.0
102
16
107.00
216.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表