您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PC14M-37 - Timing belt pulleys GW
Sati
Timing belt pulleys and bars
Poly chain GT timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatepolychain/pc14m-37.prj},{NB=1437050},{MAT=Ghisa},{FLA=Con flangia},{CODE2= TL 50-PC14M-37},{CODE=1437050},{TYPE=3F},{CFL=FL169},{Z=50.000},{MB=3020},{DP=222.00},{DE=220.00},{DF=240.000},{DM=0.0},{DI=0},{F=51.0},{S=0},{R=0.0},{WEIGHT=12.00},{DFX=240.000},{DIX=0.000},{MB1=30},{MB2=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
MB1
Max. Bore 1
ⁿ/ₐ
MB2
Max. Bore 2
ⁿ/ₐ
1437028
Steel
With flanges
TL 28-PC14M-37
1437028
5F2
FL153
28.000
2012
124.00
121.00
128.000
0.0
88
51.0
32
19.0
3.00
20
12
1437030
Steel
With flanges
TL 30-PC14M-37
1437030
4F
FL154
30.000
2517
133.00
130.00
138.000
0.0
98
51.0
45
3.0
3.00
25
17
1437032
Steel
With flanges
TL 32-PC14M-37
1437032
4F
FL160
32.000
2517
142.00
139.00
154.000
0.0
100
51.0
45
3.0
4.00
25
17
1437034
Steel
With flanges
TL 34-PC14M-37
1437034
4F
FL171
34.000
2517
151.00
148.00
160.000
0.0
109
51.0
45
3.0
5.00
25
17
1437036
Steel
With flanges
TL 36-PC14M-37
1437036
5F2
FL168
36.000
2517
160.00
157.00
168.000
0.0
117
51.0
45
6.0
6.00
25
17
1437038
Steel
With flanges
TL 38-PC14M-37
1437038
5F2
FL172
38.000
2517
169.00
166.00
183.000
0.0
126
51.0
45
6.0
6.00
25
17
1437040
Steel
With flanges
TL 40-PC14M-37
1437040
5F2
FL174
40.000
2517
178.00
175.00
188.000
0.0
135
51.0
45
6.0
7.00
25
17
1437044
Steel
With flanges
TL 44-PC14M-37
1437044
3F
FL175
44.000
3020
196.00
193.00
211.000
0.0
0
51.0
0
0.0
9.00
30
20
1437048
Steel
With flanges
TL 48-PC14M-37
1437048
3F
FL180
48.000
3020
213.00
211.00
226.000
0.0
0
51.0
0
0.0
12.00
30
20
1437050
Cast iron
With flanges
TL 50-PC14M-37
1437050
3F
FL169
50.000
3020
222.00
220.00
240.000
0.0
0
51.0
0
0.0
12.00
30
20
1437056
Cast iron
With flanges
TL 56-PC14M-37
1437056
9WF
FL182
56.000
3020
249.00
246.00
256.000
144.0
207
51.0
51
0.0
14.00
30
20
1437060
Cast iron
Without flanges
TL 60-PC14M-37
1437060
9W
-
60.000
3020
267.00
264.00
0.000
159.0
224
51.0
51
0.0
16.00
30
20
1437064
Cast iron
Without flanges
TL 64-PC14M-37
1437064
9W
-
64.000
3020
285.00
282.00
0.000
159.0
242
51.0
51
0.0
18.00
30
20
1437072
Cast iron
Without flanges
TL 72-PC14M-37
1437072
9W
-
72.000
3020
320.00
318.00
0.000
159.0
278
51.0
51
0.0
22.00
30
20
1437080
Cast iron
Without flanges
TL 80-PC14M-37
1437080
9W
-
80.000
3020
356.00
353.00
0.000
159.0
314
51.0
51
0.0
27.00
30
20
1437090
Cast iron
Without flanges
TL 90-PC14M-37
1437090
9A
-
90.000
3020
401.00
398.00
0.000
159.0
360
51.0
51
0.0
33.00
30
20
1437112
Cast iron
Without flanges
TL 112-PC14M-37
1437112
9A
-
112.000
3020
499.00
496.00
0.000
159.0
456
51.0
51
0.0
49.00
30
20
1437140
Cast iron
Without flanges
TL 140-PC14M-37
1437140
7A
-
140.000
3525
623.00
621.00
0.000
206.0
581
51.0
65
7.0
79.00
35
25
1437168
Cast iron
Without flanges
TL 168-PC14M-37
1437168
7A
-
168.000
3525
748.00
745.00
0.000
206.0
706
51.0
65
7.0
94.00
35
25
1437192
Cast iron
Without flanges
TL 192-PC14M-37
1437192
7A
-
192.000
4030
855.00
852.00
0.000
215.0
812
51.0
76
12.0
122.00
40
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表