您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.1 - Bushings without flange
voestalpine
2. Bushings without flange
Powered by
CAD模型選擇
{voest/02_buechsen_ohne_bund/02_01.prj},{NB=VA_Buechse_16811},{IDENTNR=16811},{D=38},{D1=48},{L1=3},{R=2},{L=40},{GEWICHT=0.16},{CTN=84833080},{BMW1=},{BMW2=},{FIBRO1=2052.70.038.048.040},{SANKYO1=SOB 384840},{GSB=},{FORD1=},{GM1=},{FIBBRO2=},{FORD2=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
D
Inner diameter Ød F7
[mm]
D1
Outer diameter Ød1 m6
[mm]
L1
Length L1
[mm]
R
Radius r
[mm]
L
Length L -0.3/-0.1
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
14572
14572
8
11
1
1
14
0.01
84833080
17004
17004
8
11
1
1
15
0.01
84833080
19604
19604
8
12
1
1
8
0.01
84833080
15356
15356
8
12
1
1
10
0.01
84833080
14444
14444
8
12
1
1
12
0.01
84833080
15573
15573
8
12
1
1
15
0.01
84833080
15937
15937
10
14
1
1
8
0.01
84833080
15294
15294
10
14
1
1
10
0.01
84833080
15423
15423
10
14
1
1
12
0.01
84833080
14764
14764
10
14
1
1
15
0.01
84833080
15293
15293
10
14
1
1
20
0.02
84833080
19605
19605
10
15
1
1
10
0.01
84833080
15588
15588
12
16
2
1
10
0.01
84833080
14445
14445
12
16
2
1
12
0.01
84833080
13832
13832
12
16
2
1
20
0.01
84833080
15424
15424
12
18
2
1
10
0.01
84833080
19606
19606
12
18
2
1
12
0.01
84833080
14996
14996
12
18
2
1
15
0.02
84833080
17000
17000
12
18
2
1
16
0.02
84833080
17001
17001
12
18
2
1
20
0.02
84833080
17002
17002
12
18
2
1
25
0.02
84833080
17003
17003
12
18
2
1
30
0.04
84833080
15425
15425
13
19
2
1
10
0.01
84833080
61507
61507
13
19
2
1
15
0.02
84833080
15355
15355
13
19
2
1
16
0.01
84833080
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
820 - Wipers
Hallite
05.03.2024
6.1 - Washers
voestalpine
15.06.2023
2052.70. - Guide bush, Bronze with solid lubricant
FIBRO
22.11.2023
3.14 - Bushings
voestalpine
15.06.2023
7.14 - Wear plates acc. to VDI 3357, thickness = 20 mm
voestalpine
15.06.2023
RMHR Ø 19 - Medium heavy duty die springs
Special Springs
13.05.2021
12.1 - Cam stroke plates Steel hardened acc. to 3357 and Steel plasma-nitro...
voestalpine
15.06.2023
HA - Bushing
DAIDO METAL
22.01.2019
4.1 - Bushings with buffer flange
voestalpine
15.06.2023
842 - Wipers
Hallite
05.03.2024
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
SKF
23.02.2024
03092 - Indexing plungers
norelem
30.05.2024
2053.70. - Thrust washer, Bronze with solid lubricant
FIBRO
21.07.2023
Compression springs - Gutekunst Federn
Gutekunst Federn
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表